您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Wolverine
Created: 21.04.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Wolverine
AB2220-AB2286 - Cast Aluminium Standard Fixture Bases, 22 Series
Wolverine
Cast Aluminum Standard Fixture Bases
Powered by
CAD模型選擇
{wolverine/cast_aluminum_standard_fixture_bases/22_series.prj},{NB=AB2248},{W=22},{L=48},{H=3.00000000},{WT=93},{RIB=Y},{MAT=Cast Aluminium},{PRATYPE=Y2}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CN
Catalog No.
ⁿ/ₐ
W
[Inch]
L
[Inch]
H
[Inch]
WT
Wt.
[lbs.]
RIB
Rib Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AB2220
AB2220
22
20
2
35
X
Cast Aluminium
AB2222
AB2222
22
22
2
36
X
Cast Aluminium
AB2224
AB2224
22
24
2
40
X
Cast Aluminium
AB2225
AB2225
22
25
2
42
X
Cast Aluminium
AB2228
AB2228
22
28
2
45
X
Cast Aluminium
AB2230
AB2230
22
30
2
50
X
Cast Aluminium
AB2232
AB2232
22
32
2
55
X
Cast Aluminium
AB2235
AB2235
22
35
2 1/2
66
Y
Cast Aluminium
AB2236
AB2236
22
36
2 1/2
69
Y
Cast Aluminium
AB2240
AB2240
22
40
2 1/2
75
Y
Cast Aluminium
AB2244
AB2244
22
44
2 1/2
82
Y
Cast Aluminium
AB2245
AB2245
22
45
2 1/2
85
Y
Cast Aluminium
AB2248
AB2248
22
48
3
93
Y
Cast Aluminium
AB2250
AB2250
22
50
3
99
Z
Cast Aluminium
AB2252
AB2252
22
52
3
105
Z
Cast Aluminium
AB2255
AB2255
22
55
3
108
Z
Cast Aluminium
AB2256
AB2256
22
56
3
110
Z
Cast Aluminium
AB2260
AB2260
22
60
3
117
Z
Cast Aluminium
AB2264
AB2264
22
64
3
139
Z
Cast Aluminium
AB2265
AB2265
22
65
3
140
Z
Cast Aluminium
AB2266
AB2266
22
66
3
142
Z
Cast Aluminium
AB2268
AB2268
22
68
3
143
Z
Cast Aluminium
AB2270
AB2270
22
70
3
150
Z
Cast Aluminium
AB2272
AB2272
22
72
3
157
Z
Cast Aluminium
AB2280
AB2280
22
80
3
197
Z
Cast Aluminium
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
AB2424-AB24144 - Cast Aluminium Standard Fixture Bases, 24 Series
Wolverine
22.02.2019
AB2625-AB2670 - Cast Aluminium Standard Fixture Bases, 26 Series
Wolverine
22.02.2019
AB3225-AB3286 - Cast Aluminium Standard Fixture Bases, 32 Series
Wolverine
22.02.2019
AB3025-AB3056 - Cast Aluminium Standard Fixture Bases, 30 Series
Wolverine
22.02.2019
AB2825-AB28108 - Cast Aluminium Standard Fixture Bases, 28 Series
Wolverine
22.02.2019
AB3425-AB34132 - Cast Aluminium Standard Fixture Bases, 34 Series
Wolverine
22.02.2019
UB-653041 - Tooling Ball Cover
Essentra Components
11.08.2014
Roof plates IP2X, vented
Rittal
20.07.2021
AB3625-AB36120 - Cast Aluminium Standard Fixture Bases, 36 Series
Wolverine
22.02.2019
804-809 - Aluminum Standard Riser Bracket
Wolverine
06.06.2023
AB4848-AB48108 - Cast Aluminium Standard Fixture Bases, 48 Series
Wolverine
22.02.2019
500-506 - Aluminum Angle Bracket 2"-3"High;4"-8"High
Wolverine
06.06.2023
VH-LED04848
Vitramo
14.06.2023
AB4650-AB4684 - Cast Aluminium Standard Fixture Bases, 46 Series
Wolverine
22.02.2019
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表