您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
QA認證資訊
目錄: INDA
Created: 13.07.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
INDA
A8883A-F - Modular bar
INDA
Accessories
INDISSIMA
Powered by
CAD模型選擇
{inda/accessories/indissima/a8883_1.prj},{NB=A8883CNS_architecture350},{LODDEST=architecture},{LODLEVEL=350},{MAT=NS},{BRANDDESC=INDA},{ARTNUM=A8883CNE},{INTERCODE=EAN-13:8033163680033},{ARTTYPE=Standard article},{STAT=CURRENT},{VAR=0},{HEIGHT=3},{WIDTH=40.4},{DEPTH=11.5},{WEIGHT=0.680},{SER=INDISSIMA},{LINE=MODULAR BAR},{MOD=A8883C},{INTRACODE=73249000},{FINSTRUT=Black},{GROUPROD=A8883},{URL=https://www.inda.net/},{DSG=Matteo Thun & Antonio Rodriguez},{DSFIN=ns_ne_wm.png}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CODE
Code
ⁿ/ₐ
SDESCR1
Very short description 1
ⁿ/ₐ
SDESCR2
Very short description 2
ⁿ/ₐ
ARTDESC
Article description
ⁿ/ₐ
INTERCODE
International code
ⁿ/ₐ
HEIGHT
Height
[cm]
WIDTH
Width
[cm]
DEPTH
Depth
[cm]
WEIGHT
Weight
[kg]
SER
Series
ⁿ/ₐ
LINE
ⁿ/ₐ
MOD
Model
ⁿ/ₐ
INTRACODE
Intrastat code
ⁿ/ₐ
DSG
Design
ⁿ/ₐ
A8883ANS
A8883ANS
INDA MODULAR BAR Cm20.4X1...
INDISSIMA A8883A 20.4X11....
INDA ACCESSORIES INDISSIM...
EAN-13:8033163679976
3
20.4
11.5
0.400
INDISSIMA
Modular bar
A8883A
73249000
Matteo Thun & Antonio Rod...
A8883BNS
A8883BNS
INDA MODULAR BAR Cm30.4X1...
INDISSIMA A8883B 30.4X11....
INDA ACCESSORIES INDISSIM...
EAN-13:8033163680002
3
30.4
11.5
0.585
INDISSIMA
Modular bar
A8883B
73249000
Matteo Thun & Antonio Rod...
A8883CNS
A8883CNS
INDA MODULAR BAR Cm40.4X1...
INDISSIMA A8883C 40.4X11....
INDA ACCESSORIES INDISSIM...
EAN-13:8033163680033
3
40.4
11.5
0.680
INDISSIMA
Modular bar
A8883C
73249000
Matteo Thun & Antonio Rod...
A8883DNS
A8883DNS
INDA MODULAR BAR Cm60.4X1...
INDISSIMA A8883D 60.4X11....
INDA ACCESSORIES INDISSIM...
EAN-13:8033163680064
3
60.4
11.5
1.170
INDISSIMA
Modular bar
A8883D
73249000
Matteo Thun & Antonio Rod...
A8883ENS
A8883ENS
INDA MODULAR BAR Cm80.4X1...
INDISSIMA A8883E 80.4X11....
INDA ACCESSORIES INDISSIM...
EAN-13:8033163680095
3
80.4
11.5
1.100
INDISSIMA
Modular bar
A8883E
73249000
Matteo Thun & Antonio Rod...
A8883FNS
A8883FNS
INDA MODULAR BAR Cm100.4X...
INDISSIMA A8883F 100.4X11...
INDA ACCESSORIES INDISSIM...
EAN-13:8033163680125
3
100.4
11.5
1.950
INDISSIMA
Modular bar
A8883F
73249000
Matteo Thun & Antonio Rod...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
A8883G-L - Modular bar
INDA
03.06.2024
A8814M - Brush holder module with removable bottom
INDA
03.06.2024
A8801M - Paper basket module
INDA
03.06.2024
A8851M - Basket module
INDA
03.06.2024
LED Lamp Module F Line I 953
FATH
28.05.2024
LED Lamp Module F Line I 953, Input Dimmable
FATH
28.05.2024
A8820A - Clothes hanger
INDA
03.06.2024
A8809 - Low shelf module
INDA
03.06.2024
AV114A - Wall mounted/free-standing toilet brush holder
INDA
03.06.2024
3208198 - PT 1,5/S-QUATTRO-LA 24 RD
PHOENIX CONTACT
07.12.2023
Orion3-4-M2C-090 - Light grid Passive unit
ABB Low Voltage & Systems
26.03.2024
A8818 - Towel holder module
INDA
03.06.2024
006 F - Rack quality 6 straight toothing, surfaces and teeth grinded
Zanatta Romeo Officine meccaniche
29.04.2021
LI - Strips
Intercom
15.07.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表