您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
português
English
QA認證資訊
目錄: Boteco
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Boteco
A582 - "EUROMODEL" INDEXED CLAMPING LEVER WITH PLASTIC PUSH BUTTON AND THREADED INSERT
Boteco
FIXED AND INDEXED LEVERS
Powered by
CAD模型選擇
{boteco/leve_fisse_e_a_scatto/a582.prj},{NB=A582065.TM0601},{IDNR=},{ARTX=A582065.T},{L=76},{R=65},{H=43},{D=23},{DD=15.0},{C=13.0},{HH=36},{H1=39},{H2=8.0},{H3=24},{D1=M06},{D1IN='M06','M08','M10'},{X1=30.000},{DV=12.000},{RV=20.500},{ZV=1.500},{DZV=1.500},{VR=7.500},{X=0.400},{F=0.400},{DF=11.600}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ART
Art.
ⁿ/ₐ
L
[mm]
R
[mm]
H
[mm]
D
[mm]
DD
d
[mm]
C
c
[mm]
HH
h
[mm]
H1
h1
[mm]
H2
h2
[mm]
H3
h3
[mm]
Q
[mm]
PESO
Weight
[g]
A582043.TM0401
A582043.TM0401
51
43
33
17
11.5
9.0
29
32
6.0
18
8
11
A582052.TM0601
A582052.TM0601
63
52
41
22
15.0
12.0
36
39
8.0
23
15
20
A582065.TM0601
A582065.TM0601
76
65
43
23
15.0
13.0
36
39
8.0
24
15
24
A582080.TM0801
A582080.TM0801
93
80
54
27
19.0
15.5
44
47
8.5
29
15
40
A582094.TM0801
A582094.TM0801
109
94
56
30
19.0
18.0
45
48
9.0
30
21
75
A582108.TM1201
A582108.TM1201
125
108
64
34
24.0
21.0
51
55
10.0
35
19
108
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
J142 - UNIVERSAL TUBULAR LOCK WITH 3 MM. WINGED TUBE KEY
Boteco
17.11.2021
A583 - "EUROMODEL" INDEXED CLAMPING LEVER WITH PLASTIC PUSH BUTTON AND THRE...
Boteco
17.11.2021
A580 - "EUROMODEL" INDEXED CLAMPING LEVER WITH THREADED INSERT
Boteco
17.11.2021
L747 - 28mm. WINGNUT WITH THREADED INSERT
Boteco
17.11.2021
L751 - WINGNUT WITH THREADED STUD
Boteco
17.11.2021
L271 CIN - T HANDLE WITH THREADED STAINLESS STEEL STUD
Boteco
17.11.2021
J185 CIN - STEEL AND STAINLESS STEEL EXTENDED CATCH PLATE FOR ADJUSTABLE TO...
Boteco
17.11.2021
L807 - "EUROMODEL" WINGNUT WITH THREADED STUD WITHOUT CAP
Boteco
17.11.2021
D208 - TWO SPOKE CONTROL HANDWHEEL WITH REVOLVING FOLDING HANDLE
Boteco
17.11.2021
L808 - ''EUROMODEL'' WINGNUT WITH SMOOTH HOLE INSERT WITHOUT CAP
Boteco
17.11.2021
D206 - TWO SPOKE CONTROL HANDWHEEL WITH REVOLVING HANDLE
Boteco
17.11.2021
L270 - T HANDLE WITH THREADED STAINLESS STEEL INSERT
Boteco
17.11.2021
H765 - KNURLED HOLLOWED HANDWHEEL WITH THREADED THROUGH HOLE INSERT
Boteco
17.11.2021
I108 - SHORT HANDLE WITH THREADED HOLE
Boteco
17.11.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表