您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
QA認證資訊
目錄: INDA
Created: 13.07.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
INDA
A5520A - Clothes hanger
INDA
Accessories
LOGIC
Powered by
CAD模型選擇
{inda/accessories/logic/a5520a.prj},{NB=A5520ACR_architecture350},{LODDEST=architecture},{LODLEVEL=350},{CODEX=A5520A},{MAT=CR},{BRANDDESC=INDA},{ARTNUM=A5520ACR},{INTERCODE=EAN-13:8033163383996},{ARTTYPE=Standard article},{STAT=CURRENT},{VAR=0},{HEIGHT=6},{WIDTH=2},{DEPTH=4},{WEIGHT=0.108},{SER=NEW LOGIC 5500},{LINE=Clothes hangers},{MOD=A5520A},{INTRACODE=83025000},{CODESCR1=single},{FINSTRUT=Chromo},{GROUPROD=A5520A},{URL=https://www.inda.net/},{DSG=Paolo Salvadé},{DSFIN=cr_ne.png}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
CODE
Code
ⁿ/ₐ
SDESCR1
Very short description 1
ⁿ/ₐ
SDESCR2
Very short description 2
ⁿ/ₐ
ARTDESC
Article description
ⁿ/ₐ
INTERCODE
International code
ⁿ/ₐ
HEIGHT
Height
[cm]
WIDTH
Width
[cm]
DEPTH
Depth
[cm]
WEIGHT
Weight
[kg]
SER
Series
ⁿ/ₐ
LINE
ⁿ/ₐ
MOD
Model
ⁿ/ₐ
INTRACODE
Intrastat code
ⁿ/ₐ
CODESCR1
Description Code Level 1
ⁿ/ₐ
DSG
Design
ⁿ/ₐ
A5520ACR
A5520ACR
INDA Clothes hangers Cm2X...
NEW LOGIC 5500 A5520A 2X4...
INDA ACCESSORIES NEW LOGI...
EAN-13:8033163383996
6
2
4
0.108
NEW LOGIC 5500
Clothes hangers
A5520A
83025000
single
Paolo Salvadé
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
A5520B - Clothes hanger
INDA
05.04.2024
A46100 - Wall-mounted tumbler holder with satined glass tumbler
INDA
05.04.2024
A4618B - Double towel holder, centre distance 7 cm
INDA
05.04.2024
A4618C - Double towel holder, centre distance 7 cm
INDA
05.04.2024
A46510 - Basket
INDA
05.04.2024
A46160 - Ring towel holder
INDA
05.04.2024
A55510 - Basket
INDA
05.04.2024
A46280 - Spare roll holder
INDA
05.04.2024
A46110 - Wall-mounted soap holder with satined glass dish
INDA
05.04.2024
A46200 - Clothes hanger
INDA
05.04.2024
A4611Z - Tabletop soap holder with satined glass dish
INDA
05.04.2024
A5525C - Double paper holder
INDA
05.04.2024
A4626B - Paper holder with cover
INDA
05.04.2024
A4631V - Corner soap shelf in tempered satined crystal, 6 mm glass, with br...
INDA
05.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表