您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
Ball Valve Type 21 Air to open/Air to close, Socket End - Pneumatic actuated Type AR
ASAHI YUKIZAI CORPORATION
Automatic valves
(Pneumatic) Ball valves
Ball Valve Type 21/21α, Pneumatic actuated Type AR
Powered by
CAD模型選擇
{asahi/au_valve/air_ball_valves/pne_bv_type_21_21a_ar/bv21_ar_aoc_socket_asmtab.prj},{NB=A2ALGUESA032 (AO)},{STD=ANSI},{AC=AO},{NDMM=32},{NDINCH=11/4},{L=164},{H=178.0},{A=194},{A2=35.0},{A3=49},{A30=59},{DIST=12.0},{DIST2=8.0},{OPIS=JIS/ANSI},{PPATH=../../ball_val_typ_21_pa/parts_ar/bv21_ar_aoc_socket_asmtpl.prj},{ORDEROPEN=A2ALGUESA032},{ORDERCLOSE=A2ALSUESA032},{PRA=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
STD
Standard
ⁿ/ₐ
NDMM
Nominal diameter
[mm]
NDINCH
Nominal diameter
[Inch]
L
[mm]
H
[mm]
A
[mm]
A2
[mm]
A3
[mm]
A30
[mm]
A2ALGUESJ015
A2ALGUESJ015
JIS
15
1/2
109
131.0
154
28.0
38
46
A2ALGUESJ020
A2ALGUESJ020
JIS
20
3/4
128
137.5
154
28.0
38
46
A2ALGUESJ025
A2ALGUESJ025
JIS
25
1
145
144.5
154
28.0
38
46
A2ALGUESJ032
A2ALGUESJ032
JIS
32
11/4
162
178.0
194
35.0
49
59
A2ALGUESJ040
A2ALGUESJ040
JIS
40
11/2
189
208.5
254
42.5
57
67
A2ALGUESJ050
A2ALGUESJ050
JIS
50
2
220
220.0
254
42.5
57
67
A21LGUESJ065
A21LGUESJ065
JIS
65
21/2
273
238.0
438
58.5
59
69
A21LGUESJ080
A21LGUESJ080
JIS
80
3
316
247.0
438
58.5
59
69
A21LGUESJ100
A21LGUESJ100
JIS
100
4
419
349.0
569
82.0
82
92
A2ALGUESA015
A2ALGUESA015
ANSI
15
1/2
113
131.0
154
28.0
38
46
A2ALGUESA020
A2ALGUESA020
ANSI
20
3/4
129
137.5
154
28.0
38
46
A2ALGUESA025
A2ALGUESA025
ANSI
25
1
145
144.5
154
28.0
38
46
A2ALGUESA032
A2ALGUESA032
ANSI
32
11/4
164
178.0
194
35.0
49
59
A2ALGUESA040
A2ALGUESA040
ANSI
40
11/2
184
208.5
254
42.5
57
67
A2ALGUESA050
A2ALGUESA050
ANSI
50
2
209
220.0
254
42.5
57
67
A21LGUESA065
A21LGUESA065
ANSI
65
21/2
240
238.0
438
58.5
59
69
A21LGUESA080
A21LGUESA080
ANSI
80
3
283
247.0
438
58.5
59
69
A21LGUESA100
A21LGUESA100
ANSI
100
4
352
349.0
569
82.0
82
92
A2ALGUESD015
A2ALGUESD015
DIN
15
1/2
102
131.0
154
28.0
38
46
A2ALGUESD020
A2ALGUESD020
DIN
20
3/4
119
137.5
154
28.0
38
46
A2ALGUESD025
A2ALGUESD025
DIN
25
1
131
144.5
154
28.0
38
46
A2ALGUESD032
A2ALGUESD032
DIN
32
11/4
150
178.0
194
35.0
49
59
A2ALGUESD040
A2ALGUESD040
DIN
40
11/2
164
208.5
254
42.5
57
67
A2ALGUESD050
A2ALGUESD050
DIN
50
2
197
220.0
254
42.5
57
67
A21LGUESD065
A21LGUESD065
DIN
65
21/2
233
238.0
438
58.5
59
69
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Ball Valve Type 21 Air to open/Air to close, Threaded End - Pneumatic actua...
ASAHI YUKIZAI CORPORATION
12.03.2024
Ball Valve Type 21 Pneumatic actuated Type TA (Air to open, Air to close), ...
ASAHI YUKIZAI CORPORATION
20.05.2024
Ball Valve Type 21 Double acting, Socket End - Pneumatic actuated Type AR
ASAHI YUKIZAI CORPORATION
12.03.2024
Ball Valve Type 21 Pneumatic actuated Type TA (Double acting), Socket End
ASAHI YUKIZAI CORPORATION
20.05.2024
Gate Valve Type P - DIN PN 10, Flanged End
ASAHI YUKIZAI CORPORATION
20.05.2024
Ball Valve Type 21 Electric actuated Type T, Socket End
ASAHI YUKIZAI CORPORATION
20.05.2024
Ball Valve Type 21 Double acting, Spigot End - Pneumatic actuated Type AR
ASAHI YUKIZAI CORPORATION
12.03.2024
TS Flange JIS 10K
ASAHI YUKIZAI CORPORATION
12.03.2024
Butterfly Valve Type 57 Pneumatic actuated Type TA (Air to open, Air to clo...
ASAHI YUKIZAI CORPORATION
20.05.2024
Pinch valve Air to Open/Air to Close, Socket End
ASAHI YUKIZAI CORPORATION
12.03.2024
Diaphragm Valve Type AP (Air to open, Air to close), Flange End
ASAHI YUKIZAI CORPORATION
20.05.2024
L: Elbow
ASAHI YUKIZAI CORPORATION
12.03.2024
Ball Valve Type 21 - JIS, Socket End
ASAHI YUKIZAI CORPORATION
20.05.2024
45L: 45°Elbow
ASAHI YUKIZAI CORPORATION
12.03.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表