您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
107084 - 90° ELBOW MALE JIC - FEMALE NPTF
FOR Fittings
37° Flared tube connectors JIC 37 ISO 8434-2
Powered by
CAD模型選擇
{for_fittings/1_jic_37_iso_8434-2/107084.prj},{NB=A107084-1221},{CODE=A107084-1221},{FILENAME=A107084-1221_00},{J=3/4-16 UNF-2A},{F=1/2-14 NPTF},{B=39},{C=31}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
CODE
Code
ⁿ/ₐ
J
Thread
ⁿ/ₐ
F
Thread
ⁿ/ₐ
B
[mm]
C
[mm]
A107084-0610
A107084-0610
7/16-20 UNF-2A
1/8-27 NPTF
27
16.5
A107084-0613
A107084-0613
7/16-20 UNF-2A
1/4-18 NPTF
31
22.5
A107084-0810
A107084-0810
1/2-20 UNF-2A
1/8-27 NPTF
27
16.5
A107084-0813
A107084-0813
1/2-20 UNF-2A
1/4-18 NPTF
31
22.5
A107084-1010
A107084-1010
9/16-18 UNF-2A
1/8-27 NPTF
27
16.5
A107084-1013
A107084-1013
9/16-18 UNF-2A
1/4-18 NPTF
31
22.5
A107084-1017
A107084-1017
9/16-18 UNF-2A
3/8-18 NPTF
33
26
A107084-1213
A107084-1213
3/4-16 UNF-2A
1/4-18 NPTF
32
22.5
A107084-1217
A107084-1217
3/4-16 UNF-2A
3/8-18 NPTF
36
26
A107084-1221
A107084-1221
3/4-16 UNF-2A
1/2-14 NPTF
39
31
A107084-1621
A107084-1621
7/8-14 UNF-2A
1/2-14 NPTF
41,5
31
A107084-2021
A107084-2021
1"1/16-12 UN-2A
1/2-14 NPTF
42
31
A107084-2026
A107084-2026
1"1/16-12 UN-2A
3/4-14 NPTF
47
34.5
A107084-2226
A107084-2226
1"3/16-12 UN-2A
3/4-14 NPTF
47
36
A107084-2533
A107084-2533
1"5/16-12 UN-2A
1"-11 1/2 NPTF
55
41
A107084-3242
A107084-3242
1"5/8-12 UN-2A
1"1/4-11 1/2 NPTF
59
43
A107084-3842
A107084-3842
1"7/8-12 UN-2A
1"1/4-11 1/2 NPTF
59
43
A107084-3848
A107084-3848
1"7/8-12 UN-2A
1"1/2-11 1/2 NPTF
73,5
52,5
SA107084-0617
SA107084-0617
7/16-20 UNF-2A
3/8-18 NPTF
33
26
SA107084-0821
SA107084-0821
1/2-20 UNF-2A
1/2-14 NPTF
36,5
31
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
2501-FG - MJ-MP 90° Elbow
Brennan Industries
28.01.2021
107051 - 90° ELBOW MALE JIC - MALE NPTF TAPER SAE 476 PORTS
FOR Fittings
06.06.2024
107062 - 90° ELBOW MALE JIC - MALE BSPT TAPER ISO 7 PORTS
FOR Fittings
10.06.2024
2500-FG - MJ-MJ 90° Elbow
Brennan Industries
28.01.2021
DKJ (ISO 12151-5 (ISO 8434-2)) - JIC Females 37° Cone
VOSS
13.03.2024
107039 - 90° (ADJ) ELBOW MALE JIC - MALE BSPP WITH O.R. AND RETAINING RING ...
FOR Fittings
10.06.2024
C3MX Triple-Lok - Male stud elbow
Parker
29.02.2024
107028 - 90° (ADJ) ELBOW MALE JIC - MALE SAE UNF-UN WITH O.R. ISO 11926 POR...
FOR Fittings
10.06.2024
DMTX Triple-Lok - Female elbow connector
Parker
29.02.2024
102188 - CONNECTOR SWIVEL FEMALE JIC - MALE BSPP WITH ELASTOMER SEAL ISO 11...
FOR Fittings
10.06.2024
107006 - 90° ELBOW MALE JIC - JIC
FOR Fittings
06.06.2024
F 113 R ( ISO 8434-6) - Adaptors; Adaptor BSP cylindrical 60° - BSP cylind...
VOSS
14.04.2021
507131 - 90° (ADJ) ELBOW MALE ORFS - MALE JIS WITH O.R. JIS 2351 PORTS
FOR Fittings
06.06.2024
307019 - 90° ELBOW NPTF FEMALE - MALE NPTF TAPER SAE 476 PORTS
FOR Fittings
06.06.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表