目錄: WISKA
Created: 25.06.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
WISKA
FGB-SC-75 - BraceSLEEVE Geflechtsschläuche feuerresistent, FGB-SC-7.5, Glasfaser mit Spezial-Silikonkautschukmantel
WISKA
Brace
Brace SLEEVE
Powered by
CAD模型選擇
{wiska/brace/brace_sleeve/fgb_sc_75.prj},{NB=FGB-SC-75-BK-25010107252},{CNSORDERNO=10107252},{TYP=FGB-SC-75-BK-250},{CADINFO=CAD data on request},{RAL=RAL 9005},{DI=25.0},{S=0.6},{CNSMAT=SI-FR},{NOTE1=Sleeving made of a special silicone rubber coated fiberglass braid. This is a Class 200 electrical insulating sleeving. - Dielectric strength 7.5kV, - Self-extinguishing VW 1, - Highly flexible, - Excellent chemical resistance to oils, fluids and aggressive chemical agents},{ETEMP=-70°C to 235°C},{CNSQUANTITY=50}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2019年8月1日.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
下載CAD模型
沒有和該零件有關的生成操作
生成PDF資料表