您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: WISKA
Created: 25.06.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
WISKA
EMBFSCG - BraceFITTING, with cable gland, straight, EMBFSCG, metric
WISKA
Brace
Brace FITTING, Non-metallic
Powered by
CAD模型選擇
{wiska/brace/brace_fitting_kunststoff/embfscg.prj},{NB=EMBFSCG-48-50-BG10107378RAL 7031},{CNSORDERNO=10107378},{TYP=EMBFSCG-48-50-BG},{RAL=RAL 7031},{D=M50x1.5},{NW=48},{VD=68.0},{DI=35},{CD=28-35},{TL=98.5-109.5},{VDO=100.1},{L=9},{SW1=60},{SW2=55},{CNSMAT=Wellrohrverschraubung: PA-FR / Dichtung: TPU / Anschlussgewinde: Messing vernickelt },{SGE=IP68},{ETEMP=-40°C bis 100°C },{CNSQUANTITY=5},{INFO=HTML},{VERS=8},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10107378/embfscg-48-50-bg.html},{INFOLINKENG=https://www.wiska.com/en/30/pde/10107378/embfscg-48-50-bg.html}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
CNSORDERNO
WISKA Order-No.
ⁿ/ₐ
TYP
WISKA Type
ⁿ/ₐ
RAL
RAL colour
ⁿ/ₐ
D
Connection thread size
[mm]
NW
Nominal width
[mm]
VD
Closure diameter
[mm]
DI
Inner diameter
[mm]
CD
Cable diameter
[mm]
TL
Total length
[mm]
VDO
Diameter closure (open)
[mm]
L
Screw-in thread length
[mm]
SW1
Key width 1
[mm]
SW2
Key width 2
[mm]
CNSMAT
Material
ⁿ/ₐ
SGE
Protection class to EN60529
ⁿ/ₐ
ETEMP
Case hardening temperature"
ⁿ/ₐ
CNSQUANTITY
Packaging unit (PE)
[VPE]
WISKAEMBFSCG-10-16-BG1010...
10107371
EMBFSCG-10-16-BG
RAL 7031
M16x1.5
10
24.8
7
3-6
63.7-71.7
34.5
5
20
20
Conduit fitting: PA-FR / ...
IP68
-40°C to 100°C
50
WISKAEMBFSCG-12-16-BG1010...
10107372
EMBFSCG-12-16-BG
RAL 7031
M16x1.5
12
27.5
10
6-10
68.0-76.0
39.0
5
22
24
Conduit fitting: PA-FR / ...
IP68
-40°C to 100°C
50
WISKAEMBFSCG-12-20-BG1010...
10107373
EMBFSCG-12-20-BG
RAL 7031
M20x1.5
12
27.5
10
6-10
64.9-72.9
39.0
6
22
24
Conduit fitting: PA-FR / ...
IP68
-40°C to 100°C
50
WISKAEMBFSCG-17-20-BG1010...
10107374
EMBFSCG-17-20-BG
RAL 7031
M20x1.5
17
32.7
13
6-13
66.4-74.4
46.3
6
27
24
Conduit fitting: PA-FR / ...
IP68
-40°C to 100°C
50
WISKAEMBFSCG-23-25-BG1010...
10107375
EMBFSCG-23-25-BG
RAL 7031
M25x1.5
23
42.0
17
9-17
76.8-85.8
59.7
7
36
29
Conduit fitting: PA-FR / ...
IP68
-40°C to 100°C
25
WISKAEMBFSCG-29-32-BG1010...
10107376
EMBFSCG-29-32-BG
RAL 7031
M32x1.5
29
47.3
21
13-20
82.2-90.2
68.1
8
41
36
Conduit fitting: PA-FR / ...
IP68
-40°C to 100°C
25
WISKAEMBFSCG-36-40-BG1010...
10107377
EMBFSCG-36-40-BG
RAL 7031
M40x1.5
36
54.9
28
16-25
91.3-102.3
82.3
8
50
46
Conduit fitting: PA-FR / ...
IP68
-40°C to 100°C
5
WISKAEMBFSCG-48-50-BG1010...
10107378
EMBFSCG-48-50-BG
RAL 7031
M50x1.5
48
68.0
35
28-35
98.5-109.5
100.1
9
60
55
Conduit fitting: PA-FR / ...
IP68
-40°C to 100°C
5
WISKAEMBFSCG-10-16-BK1010...
10107379
EMBFSCG-10-16-BK
RAL 9005
M16x1.5
10
24.8
7
3-6
63.7-71.7
34.5
5
20
20
Conduit fitting: PA-FR / ...
IP68
-40°C to 100°C
50
WISKAEMBFSCG-12-16-BK1010...
10107380
EMBFSCG-12-16-BK
RAL 9005
M16x1.5
12
27.5
10
6-10
68.0-76.0
39.0
5
22
24
Conduit fitting: PA-FR / ...
IP68
-40°C to 100°C
50
WISKAEMBFSCG-12-20-BK1010...
10107381
EMBFSCG-12-20-BK
RAL 9005
M20x1.5
12
27.5
10
6-10
64.9-72.9
39.0
6
22
24
Conduit fitting: PA-FR / ...
IP68
-40°C to 100°C
50
WISKAEMBFSCG-17-20-BK1010...
10107382
EMBFSCG-17-20-BK
RAL 9005
M20x1.5
17
32.7
13
6 - 13
66.4-74.4
46.3
6
27
24
Conduit fitting: PA-FR / ...
IP68
-40°C to 100°C
50
WISKAEMBFSCG-23-25-BK1010...
10107383
EMBFSCG-23-25-BK
RAL 9005
M25x1.5
23
42.0
17
9 - 17
76.8-85.8
59.7
7
36
29
Conduit fitting: PA-FR / ...
IP68
-40°C to 100°C
25
WISKAEMBFSCG-29-32-BK1010...
10107384
EMBFSCG-29-32-BK
RAL 9005
M32x1.5
29
47.3
21
13-20
82.2-90.2
68.1
8
41
36
Conduit fitting: PA-FR / ...
IP68
-40°C to 100°C
25
WISKAEMBFSCG-36-40-BK1010...
10107385
EMBFSCG-36-40-BK
RAL 9005
M40x1.5
36
54.9
28
16-25
91.3-102.3
82.3
8
50
46
Conduit fitting: PA-FR / ...
IP68
-40°C to 100°C
5
WISKAEMBFSCG-48-50-BK1010...
10107386
EMBFSCG-48-50-BK
RAL 9005
M50x1.5
48
68.0
35
28-35
98.5-109.5
100.1
9
60
55
Conduit fitting: PA-FR / ...
IP68
-40°C to 100°C
5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
EMBF45 - BraceFITTING, Kunststoff / Messing, 45° Winkel, EMBF45, metrisch
WISKA
18.12.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表