您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
dansk
Deutsch
English
español
suomi
français
italiano
Nederlands
polski
português
русский
slovenščina
svenska
English
QA認證資訊
目錄: Wilo
Created: 23.04.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Wilo
Actun OPTI-MS
Wilo
Borehole pumps
Actun OPTI-MS
Powered by
CAD模型選擇
{wilo/8ae2819c6da42ad2016da52fa6927db1/8ae2819c614017bf01615174d5be1ccd/8ae2819c696aeac301696c8fe66a017a.prj},{NB=Actun OPTI MSI4.02-40 6090334(350)},{ARTICLE_ID=6090334},{EF014904=2.1650},{EF014905=2565.43},{EF000991=3.557},{EF000992=375.50},{EF020449=25.0},{EF000536=2.5},{EF003977=230.000},{EF000351=1.000},{EF000001=22.0},{EF012425=4.0},{EF001642=3600.0},{EF020121=0},{EF020120=0},{EF023182=3.0},{EF025504=32},{EF020289=99.0},{EF020290=1835.0},{EF000493=150.0},{EF015803=99.0},{EF015805=50.0},{EF004945=0},{EF000167=33.0},{EF000081__CABLE_2_=0},{EF000081__CABLE_3_=0},{EF003433__CABLE_2_=0},{EF003433__CABLE_3_=0},{A2=0},{B2=0},{D22=0},{D42=0.000},{DIAMD1=90},{DIAMD2=90.000},{D2=0},{DIAMD3=90},{DIAMD4=7.3},{DMAX=99},{DO2=0},{F2=0},{H1=1030.0},{H2=0.0},{H3=488},{H4=1347},{H5=0},{H6=0},{K2=0},{LOD=350}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTICLE_ID
Article number
ⁿ/ₐ
ARTICLE_NAME
Type code
ⁿ/ₐ
MANUFACTURER_NAME
Manufacturer
ⁿ/ₐ
DESCRIPTION_SHORT
Short text
ⁿ/ₐ
DESCRIPTION_LONG
Tender text
ⁿ/ₐ
PRODUCT_DESCRIPTION
Product description
ⁿ/ₐ
ETIM_CLASS__EC_
ETIM Class (EC)
ⁿ/ₐ
EF023038
Pump casing material
ⁿ/ₐ
EF023143
Quality class of pump casing
ⁿ/ₐ
EF011652
Material pump wheel
ⁿ/ₐ
EF024149
Material pump wheel
ⁿ/ₐ
EF014904
Volume flow rate (BEP)
[m³/h]
EF014905
Head at flow rate (BEP)
[kPa]
EF000991
Max. discharge flow
[m³/h]
EF000992
Max. static height
[m]
EF020449
Max. operating pressure
[bar]
EF003701
Electrical connection
ⁿ/ₐ
EF000536
Cable length
[mm]
EF003977
Rated voltage
[V]
EF000351
Number of phases
ⁿ/ₐ
EF005455
Frequency
[Hz]
EF000001
Nominal current
[A]
EF012425
Motor power output (P2) per motor
[kW]
EF023092
Insulation class acc. to IEC
ⁿ/ₐ
EF001642
Rotational speed
[1/min]
EF020121
Motor speed control
ⁿ/ₐ
EF020120
Type of speed control
ⁿ/ₐ
EF023182
Medium temperature (continuous)
[°C]
EF025977
Connection outlet side
ⁿ/ₐ
EF025118
Diameter of connection on delivery side
ⁿ/ₐ
EF025504
Outer pipe diameter connection outlet side
[mm]
EF026233
Flange compression stage connection outlet
[bar]
EF014907
Connection standard outlet side
ⁿ/ₐ
EF001339
Flange shape
ⁿ/ₐ
EF024841
With non-return valve
ⁿ/ₐ
EF020289
Pump diameter
[mm]
EF020290
Pump and motor length
[mm]
EF000493
Immersing depth
[mm]
EF015803
Min. drill hole diameter
[mm]
EF015805
Max. sand content
[g/m³]
EF004945
Max. electrical switching cycles
ⁿ/ₐ
EF015781
Nominal operating mode
ⁿ/ₐ
EF000167
Weight
[kg]
EF005474
Degree of protection (IP rating)
ⁿ/ₐ
EF000081__CABLE_1_
Cable type
ⁿ/ₐ
EF000081__CABLE_2_
Cable type
ⁿ/ₐ
EF000081__CABLE_3_
Cable type
ⁿ/ₐ
EF003433__CABLE_1_
Cable construction
[mm²]
EF003433__CABLE_2_
Cable construction
ⁿ/ₐ
EF003433__CABLE_3_
Cable construction
ⁿ/ₐ
A2
Angle to first bolt hole
[mm]
B2
Thickness flange (incl. sealing edge)
[mm]
D22
Diameter bolt hole
[mm]
D42
Diameter sealing edge
[mm]
DIAMD1
Dimensions
[mm]
DIAMD2
Dimensions
[mm]
D2
Outer diameter of flange
[mm]
DIAMD3
Dimensions
[mm]
DIAMD4
Dimensions
[mm]
DMAX
Max. diameter
[mm]
DN2
Dimensions
ⁿ/ₐ
DO2
Outer pipe diameter connection
ⁿ/ₐ
F2
Thickness sealing edge
ⁿ/ₐ
H1
Dimensions
[mm]
H2
Dimensions
[mm]
H3
Dimensions
[mm]
H4
Dimensions
[mm]
H5
Dimensions
[mm]
H6
Dimensions
[mm]
K2
Pitch circle
ⁿ/ₐ
L
Dimensions
[mm]
N2
Number of bolt holes
[mm]
R
Dimensions
[mm]
NCAB
Number of cables
ⁿ/ₐ
6082887
6082887
Actun OPTI MSH4.02-02
WILO SE
Multistage submersible pu...
Fully submersible, multis...
Actun OPTI MSH4.02-02
EC010343
Stainless steel
X5CrNi18-10
Stainless steel
X5CrNi18-10
2.7210
948.50
2.970
99.97
25.0
Terminals
2.5
230.000
1.000
50. 60. – (DC)
6.3
1.1
F
3600.0
0
0
3.0
Screwed connection inner ...
Rp 1¼
32
PN 10/16/25/40
-
No connection
yes
99.0
1350.0
150.0
99.0
50.0
0
-
19.5
IP68
S07BBH2-F
0
0
4G1.5 + 2G0.75
0
0
0
0
0
0.000
62
90.000
0
90
7.3
99
Rp 1¼
0
0
624.6
237.4
488
862
0
0
0
1350
0
45.8
1
6082889
6082889
Actun OPTI MSI4.05-08
WILO SE
Multistage submersible pu...
Fully submersible, multis...
Actun OPTI MSI4.05-08
EC010343
Stainless steel
X5CrNi18-10
Stainless steel
X5CrNi18-10
4.9630
953.51
7.600
128.00
25.0
Terminals
2.5
230.000
1.000
50. 60. – (DC)
12.5
2.2
F
3600.0
0
0
3.0
Screwed connection inner ...
Rp 1½
40
PN 10/16/25/40
-
No connection
yes
99.0
1013.0
150.0
99.0
50.0
0
-
22.0
IP68
S07BBH2-F
0
0
4G1.5 + 2G0.75
0
0
0
0
0
0.000
90
90.000
0
90
7.3
99
Rp 1½
0
0
237.6
287.4
488
462
0
0
0
1013
0
45.8
1
6082890
6082890
Actun OPTI MSI4.08-03
WILO SE
Multistage submersible pu...
Fully submersible, multis...
Actun OPTI MSI4.08-03
EC010343
Stainless steel
X5CrNi18-10
Stainless steel
X5CrNi18-10
7.4010
367.36
11.200
49.49
25.0
Terminals
2.5
230.000
1.000
50. 60. – (DC)
6.3
1.1
F
3600.0
0
0
3.0
Screwed connection inner ...
Rp 1½
40
PN 10/16/25/40
-
No connection
yes
99.0
858.0
150.0
99.0
50.0
0
-
19.4
IP68
S07BBH2-F
0
0
4G1.5 + 2G0.75
0
0
0
0
0
0.000
90
90.000
0
90
7.3
99
Rp 1½
0
0
132.6
237.4
488
370
0
0
0
858
0
45.8
1
6082891
6082891
Actun OPTI MSI4.08-05
WILO SE
Multistage submersible pu...
Fully submersible, multis...
Actun OPTI MSI4.08-05
EC010343
Stainless steel
X5CrNi18-10
Stainless steel
X5CrNi18-10
7.4010
612.33
11.200
82.49
25.0
Terminals
2.5
230.000
1.000
50. 60. – (DC)
12.5
2.2
F
3600.0
0
0
3.0
Screwed connection inner ...
Rp 1½
40
PN 10/16/25/40
-
No connection
yes
99.0
950.0
150.0
99.0
50.0
0
-
21.0
IP68
S07BBH2-F
0
0
4G1.5 + 2G0.75
0
0
0
0
0
0.000
90
90.000
0
90
7.3
99
Rp 1½
0
0
174.6
287.4
488
525
0
0
0
950
0
45.8
1
6082892
6082892
Actun OPTI MSI4.05-04
WILO SE
Multistage submersible pu...
Fully submersible, multis...
Actun OPTI MSI4.05-04
EC010343
Stainless steel
X5CrNi18-10
Stainless steel
X5CrNi18-10
4.8870
482.98
7.600
63.99
25.0
Terminals
2.5
230.000
1.000
50. 60. – (DC)
6.3
1.1
F
3600.0
0
0
3.0
Screwed connection inner ...
Rp 1½
40
PN 10/16/25/40
-
No connection
yes
99.0
879.0
150.0
99.0
50.0
0
-
19.0
IP68
S07BBH2-F
0
0
4G1.5 + 2G0.75
0
0
0
0
0
0.000
90
90.000
0
90
7.3
99
Rp 1½
0
0
153.6
237.4
488
391
0
0
0
879
0
45.8
1
6084592
6084592
Actun OPTI MSH4.01-03
WILO SE
Multistage submersible pu...
Fully submersible, multis...
Actun OPTI MSH4.01-03
EC010343
Stainless steel
X5CrNi18-10
Stainless steel
X5CrNi18-10
1.1240
2250.64
1.360
229.90
25.0
Terminals
2.5
230.000
1.000
50. 60. – (DC)
6.3
1.1
F
3600.0
0
0
3.0
Screwed connection inner ...
Rp 1¼
32
PN 10/16/25/40
-
No connection
yes
99.0
1385.0
150.0
99.0
50.0
0
-
19.5
IP68
S07BBH2-F
0
0
4G1.5 + 2G0.75
0
0
0
0
0
0.000
62
90.000
0
90
7.3
99
Rp 1¼
0
0
659.6
237.4
488
897
0
0
0
1385
0
45.8
1
6090326
6090326
Actun OPTI MSI4.01-18
WILO SE
Multistage submersible pu...
Fully submersible, multis...
Actun OPTI MSI4.01-18
EC010343
Stainless steel
X5CrNi18-10
Stainless steel
X5CrNi18-10
1.0540
1192.49
2.229
166.70
25.0
Terminals
2.5
230.000
1.000
50. 60. – (DC)
6.3
1.1
F
3600.0
0
0
3.0
Screwed connection inner ...
Rp 1¼
32
PN 10/16/25/40
-
No connection
yes
99.0
1250.0
150.0
99.0
50.0
0
-
23.0
IP68
S07BBH2-F
0
0
4G1.5 + 2G0.75
0
0
0
0
0
0.000
90
90.000
0
90
7.3
99
Rp 1¼
0
0
545.0
237.4
488
762
0
0
0
1250
0
45.8
1
6090327
6090327
Actun OPTI MSI4.01-21
WILO SE
Multistage submersible pu...
Fully submersible, multis...
Actun OPTI MSI4.01-21
EC010343
Stainless steel
X5CrNi18-10
Stainless steel
X5CrNi18-10
0.9899
1448.45
2.229
194.20
25.0
Terminals
2.5
230.000
1.000
50. 60. – (DC)
8.5
1.5
F
3600.0
0
0
3.0
Screwed connection inner ...
Rp 1¼
32
PN 10/16/25/40
-
No connection
yes
99.0
1313.0
150.0
99.0
50.0
0
-
24.0
IP68
S07BBH2-F
0
0
4G1.5 + 2G0.75
0
0
0
0
0
0.000
90
90.000
0
90
7.3
99
Rp 1¼
0
0
608.0
0.0
488
825
0
0
0
1313
0
45.8
1
6090328
6090328
Actun OPTI MSI4.01-36
WILO SE
Multistage submersible pu...
Fully submersible, multis...
Actun OPTI MSI4.01-36
EC010343
Stainless steel
X5CrNi18-10
Stainless steel
X5CrNi18-10
0.9899
2483.06
2.229
332.80
25.0
Terminals
2.5
230.000
1.000
50. 60. – (DC)
12.5
2.2
F
3600.0
0
0
3.0
Screwed connection inner ...
Rp 1¼
32
PN 10/16/25/40
-
No connection
yes
99.0
1701.0
150.0
99.0
50.0
0
-
29.0
IP68
S07BBH2-F
0
0
4G1.5 + 2G0.75
0
0
0
0
0
0.000
90
90.000
0
90
7.3
99
Rp 1¼
0
0
946.0
287.4
488
1213
0
0
0
1701
0
45.8
1
6090329
6090329
Actun OPTI MSI4.01-42
WILO SE
Multistage submersible pu...
Fully submersible, multis...
Actun OPTI MSI4.01-42
EC010343
Stainless steel
X5CrNi18-10
Stainless steel
X5CrNi18-10
0.9899
2896.90
2.229
388.30
25.0
Terminals
2.5
230.000
1.000
50. 60. – (DC)
16.0
3.0
F
3600.0
0
0
3.0
Screwed connection inner ...
Rp 1¼
32
PN 10/16/25/40
-
No connection
yes
99.0
1827.0
150.0
99.0
50.0
0
-
31.0
IP68
S07BBH2-F
0
0
4G1.5 + 2G0.75
0
0
0
0
0
0.000
90
90.000
0
90
7.3
99
Rp 1¼
0
0
1072.0
0.0
488
1339
0
0
0
1827
0
45.8
1
6090330
6090330
Actun OPTI MSI4.02-13
WILO SE
Multistage submersible pu...
Fully submersible, multis...
Actun OPTI MSI4.02-13
EC010343
Stainless steel
X5CrNi18-10
Stainless steel
X5CrNi18-10
2.1650
833.77
3.557
122.00
25.0
Terminals
2.5
230.000
1.000
50. 60. – (DC)
6.3
1.1
F
3600.0
0
0
3.0
Screwed connection inner ...
Rp 1¼
32
PN 10/16/25/40
-
No connection
yes
99.0
1061.0
150.0
99.0
50.0
0
-
23.0
IP68
S07BBH2-F
0
0
4G1.5 + 2G0.75
0
0
0
0
0
0.000
90
90.000
0
90
7.3
99
Rp 1¼
0
0
356.0
237.4
488
573
0
0
0
1061
0
45.8
1
6090331
6090331
Actun OPTI MSI4.02-18
WILO SE
Multistage submersible pu...
Fully submersible, multis...
Actun OPTI MSI4.02-18
EC010343
Stainless steel
X5CrNi18-10
Stainless steel
X5CrNi18-10
2.1310
1167.98
3.557
169.00
25.0
Terminals
2.5
230.000
1.000
50. 60. – (DC)
8.5
1.5
F
3600.0
0
0
3.0
Screwed connection inner ...
Rp 1¼
32
PN 10/16/25/40
-
No connection
yes
99.0
1250.0
150.0
99.0
50.0
0
-
23.0
IP68
S07BBH2-F
0
0
4G1.5 + 2G0.75
0
0
0
0
0
0.000
90
90.000
0
90
7.3
99
Rp 1¼
0
0
545.0
0.0
488
762
0
0
0
1250
0
45.8
1
6090332
6090332
Actun OPTI MSI4.02-23
WILO SE
Multistage submersible pu...
Fully submersible, multis...
Actun OPTI MSI4.02-23
EC010343
Stainless steel
X5CrNi18-10
Stainless steel
X5CrNi18-10
2.1310
1492.58
3.557
215.90
25.0
Terminals
2.5
230.000
1.000
50. 60. – (DC)
12.5
2.2
F
3600.0
0
0
3.0
Screwed connection inner ...
Rp 1¼
32
PN 10/16/25/40
-
No connection
yes
99.0
1405.0
150.0
99.0
50.0
0
-
25.0
IP68
S07BBH2-F
0
0
4G1.5 + 2G0.75
0
0
0
0
0
0.000
90
90.000
0
90
7.3
99
Rp 1¼
0
0
650.0
287.4
488
917
0
0
0
1405
0
45.8
1
6090333
6090333
Actun OPTI MSI4.02-33
WILO SE
Multistage submersible pu...
Fully submersible, multis...
Actun OPTI MSI4.02-33
EC010343
Stainless steel
X5CrNi18-10
Stainless steel
X5CrNi18-10
2.1310
2141.78
3.557
309.80
25.0
Terminals
2.5
230.000
1.000
50. 60. – (DC)
16.0
3.0
F
3600.0
0
0
3.0
Screwed connection inner ...
Rp 1¼
32
PN 10/16/25/40
-
No connection
yes
99.0
1638.0
150.0
99.0
50.0
0
-
29.0
IP68
S07BBH2-F
0
0
4G1.5 + 2G0.75
0
0
0
0
0
0.000
90
90.000
0
90
7.3
99
Rp 1¼
0
0
883.0
0.0
488
1150
0
0
0
1638
0
45.8
1
6090334
6090334
Actun OPTI MSI4.02-40
WILO SE
Multistage submersible pu...
Fully submersible, multis...
Actun OPTI MSI4.02-40
EC010343
Stainless steel
X5CrNi18-10
Stainless steel
X5CrNi18-10
2.1650
2565.43
3.557
375.50
25.0
Terminals
2.5
230.000
1.000
50. 60. – (DC)
22.0
4.0
F
3600.0
0
0
3.0
Screwed connection inner ...
Rp 1¼
32
PN 10/16/25/40
-
No connection
yes
99.0
1835.0
150.0
99.0
50.0
0
-
33.0
IP68
S07BBH2-F
0
0
4G1.5 + 2G0.75
0
0
0
0
0
0.000
90
90.000
0
90
7.3
99
Rp 1¼
0
0
1030.0
0.0
488
1347
0
0
0
1835
0
45.8
1
6090335
6090335
Actun OPTI MSI4.04-09
WILO SE
Multistage submersible pu...
Fully submersible, multis...
Actun OPTI MSI4.04-09
EC010343
Stainless steel
X5CrNi18-10
Stainless steel
X5CrNi18-10
3.6750
597.33
5.758
92.37
25.0
Terminals
2.5
230.000
1.000
50. 60. – (DC)
6.3
1.1
F
3600.0
0
0
3.0
Screwed connection inner ...
Rp 1¼
32
PN 10/16/25/40
-
No connection
yes
99.0
1061.0
150.0
99.0
50.0
0
-
22.0
IP68
S07BBH2-F
0
0
4G1.5 + 2G0.75
0
0
0
0
0
0.000
90
90.000
0
90
7.3
99
Rp 1¼
0
0
356.0
237.4
488
573
0
0
0
1061
0
45.8
1
6090336
6090336
Actun OPTI MSI4.04-12
WILO SE
Multistage submersible pu...
Fully submersible, multis...
Actun OPTI MSI4.04-12
EC010343
Stainless steel
X5CrNi18-10
Stainless steel
X5CrNi18-10
3.6750
796.50
5.758
123.20
25.0
Terminals
2.5
230.000
1.000
50. 60. – (DC)
8.5
1.5
F
3600.0
0
0
3.0
Screwed connection inner ...
Rp 1¼
32
PN 10/16/25/40
-
No connection
yes
99.0
1124.0
150.0
99.0
50.0
0
-
22.0
IP68
S07BBH2-F
0
0
4G1.5 + 2G0.75
0
0
0
0
0
0.000
90
90.000
0
90
7.3
99
Rp 1¼
0
0
419.0
0.0
488
636
0
0
0
1124
0
45.8
1
6090337
6090337
Actun OPTI MSI4.04-18
WILO SE
Multistage submersible pu...
Fully submersible, multis...
Actun OPTI MSI4.04-18
EC010343
Stainless steel
X5CrNi18-10
Stainless steel
X5CrNi18-10
3.6750
1194.46
5.758
184.70
25.0
Terminals
2.5
230.000
1.000
50. 60. – (DC)
12.5
2.2
F
3600.0
0
0
3.0
Screwed connection inner ...
Rp 1¼
32
PN 10/16/25/40
-
No connection
yes
99.0
1300.0
150.0
99.0
50.0
0
-
24.0
IP68
S07BBH2-F
0
0
4G1.5 + 2G0.75
0
0
0
0
0
0.000
90
90.000
0
90
7.3
99
Rp 1¼
0
0
545.0
287.4
488
812
0
0
0
1300
0
45.8
1
6090338
6090338
Actun OPTI MSI4.04-25
WILO SE
Multistage submersible pu...
Fully submersible, multis...
Actun OPTI MSI4.04-25
EC010343
Stainless steel
X5CrNi18-10
Stainless steel
X5CrNi18-10
3.6750
1659.29
5.758
256.60
25.0
Terminals
2.5
230.000
1.000
50. 60. – (DC)
16.0
3.0
F
3600.0
0
0
3.0
Screwed connection inner ...
Rp 1¼
32
PN 10/16/25/40
-
No connection
yes
99.0
1447.0
150.0
99.0
50.0
0
-
25.0
IP68
S07BBH2-F
0
0
4G1.5 + 2G0.75
0
0
0
0
0
0.000
90
90.000
0
90
7.3
99
Rp 1¼
0
0
692.0
0.0
488
959
0
0
0
1447
0
45.8
1
6090339
6090339
Actun OPTI MSI4.04-33
WILO SE
Multistage submersible pu...
Fully submersible, multis...
Actun OPTI MSI4.04-33
EC010343
Stainless steel
X5CrNi18-10
Stainless steel
X5CrNi18-10
3.6750
2190.82
5.758
338.70
25.0
Terminals
2.5
230.000
1.000
50. 60. – (DC)
22.0
4.0
F
3600.0
0
0
3.0
Screwed connection inner ...
Rp 1¼
32
PN 10/16/25/40
-
No connection
yes
99.0
1688.0
150.0
99.0
50.0
0
-
31.0
IP68
S07BBH2-F
0
0
4G1.5 + 2G0.75
0
0
0
0
0
0.000
90
90.000
0
90
7.3
99
Rp 1¼
0
0
883.0
0.0
488
1200
0
0
0
1688
0
45.8
1
6090340
6090340
Actun OPTI MSI4.06-06
WILO SE
Multistage submersible pu...
Fully submersible, multis...
Actun OPTI MSI4.06-06
EC010343
Stainless steel
X5CrNi18-10
Stainless steel
X5CrNi18-10
6.1980
370.79
8.484
61.67
25.0
Terminals
2.5
230.000
1.000
50. 60. – (DC)
6.3
1.1
F
3600.0
0
0
3.0
Screwed connection inner ...
Rp 1½
40
PN 10/16/25/40
-
No connection
yes
99.0
998.0
150.0
99.0
50.0
0
-
21.0
IP68
S07BBH2-F
0
0
4G1.5 + 2G0.75
0
0
0
0
0
0.000
90
90.000
0
90
7.3
99
Rp 1½
0
0
293.0
237.4
488
510
0
0
0
998
0
45.8
1
6090341
6090341
Actun OPTI MSI4.06-08
WILO SE
Multistage submersible pu...
Fully submersible, multis...
Actun OPTI MSI4.06-08
EC010343
Stainless steel
X5CrNi18-10
Stainless steel
X5CrNi18-10
6.1980
494.36
8.484
82.22
25.0
Terminals
2.5
230.000
1.000
50. 60. – (DC)
8.5
1.5
F
3600.0
0
0
3.0
Screwed connection inner ...
Rp 1½
40
PN 10/16/25/40
-
No connection
yes
99.0
1040.0
150.0
99.0
50.0
0
-
21.0
IP68
S07BBH2-F
0
0
4G1.5 + 2G0.75
0
0
0
0
0
0.000
90
90.000
0
90
7.3
99
Rp 1½
0
0
335.0
0.0
488
552
0
0
0
1040
0
45.8
1
6090342
6090342
Actun OPTI MSI4.06-12
WILO SE
Multistage submersible pu...
Fully submersible, multis...
Actun OPTI MSI4.06-12
EC010343
Stainless steel
X5CrNi18-10
Stainless steel
X5CrNi18-10
6.1980
741.58
8.484
123.30
25.0
Terminals
2.5
230.000
1.000
50. 60. – (DC)
12.5
2.2
F
3600.0
0
0
3.0
Screwed connection inner ...
Rp 1½
40
PN 10/16/25/40
-
No connection
yes
99.0
1174.0
150.0
99.0
50.0
0
-
23.0
IP68
S07BBH2-F
0
0
4G1.5 + 2G0.75
0
0
0
0
0
0.000
90
90.000
0
90
7.3
99
Rp 1½
0
0
419.0
287.4
488
686
0
0
0
1174
0
45.8
1
6090343
6090343
Actun OPTI MSI4.06-17
WILO SE
Multistage submersible pu...
Fully submersible, multis...
Actun OPTI MSI4.06-17
EC010343
Stainless steel
X5CrNi18-10
Stainless steel
X5CrNi18-10
6.1980
1050.30
8.484
174.70
25.0
Terminals
2.5
230.000
1.000
50. 60. – (DC)
16.0
3.0
F
3600.0
0
0
3.0
Screwed connection inner ...
Rp 1½
40
PN 10/16/25/40
-
No connection
yes
99.0
1279.0
150.0
99.0
50.0
0
-
24.0
IP68
S07BBH2-F
0
0
4G1.5 + 2G0.75
0
0
0
0
0
0.000
90
90.000
0
90
7.3
99
Rp 1½
0
0
524.0
0.0
488
791
0
0
0
1279
0
45.8
1
6090344
6090344
Actun OPTI MSI4.06-21
WILO SE
Multistage submersible pu...
Fully submersible, multis...
Actun OPTI MSI4.06-21
EC010343
Stainless steel
X5CrNi18-10
Stainless steel
X5CrNi18-10
6.1980
1297.43
8.484
215.80
25.0
Terminals
2.5
230.000
1.000
50. 60. – (DC)
22.0
4.0
F
3600.0
0
0
3.0
Screwed connection inner ...
Rp 1½
40
PN 10/16/25/40
-
No connection
yes
99.0
1413.0
150.0
99.0
50.0
0
-
27.0
IP68
S07BBH2-F
0
0
4G1.5 + 2G0.75
0
0
0
0
0
0.000
90
90.000
0
90
7.3
99
Rp 1½
0
0
608.0
0.0
488
925
0
0
0
1413
0
45.8
1
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
E6-22 - Submersible Electric Pumps
Caprari
24.01.2023
Vitalobe 2a - Hygienic Pump
KSB
06.02.2024
Sub TWI 6
Wilo
15.04.2024
Actun OPTI-QS
Wilo
15.04.2024
D 500
Wilo
15.04.2024
New NSC AGB IE3
Wilo
15.04.2024
EM-C
Wilo
15.04.2024
Sub TWU 4-QC
Wilo
15.04.2024
KM 1300
Wilo
15.04.2024
-S1 2-pol
Wilo
15.04.2024
EJ WNF-S
Wilo
15.04.2024
SYNTESI Filter-regulator + Lubricator
Metalwork
21.07.2022
TF-BPF (TAIFUJet®-PF) _long
IKEUCHI
10.08.2022
WILO-RO
Wilo
15.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表