您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
BBB - Bundbohrbuchse DIN 172 Form B
Veith
Schneidbuchsen, Führungsbuchsen, Bohrbuchsen
Bohrbuchsen
Powered by
CAD模型選擇
{veith/buchsen/bohrbuchsen/bbb.prj},{NB=VEITH - Bundbohrbuchse BBB-18.5x20},{VB=Bundbohrbuchse},{KB=BBB},{D1=30},{D2=18.5},{D2INHALT=[18.5:22.0/0.5]},{D3=34},{R=3.0},{L1=20},{L2=5.0},{L1INHALT=20,36,45},{MAT=Spezialstahl},{HV=740 - 820}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
VB
Bezeichnung
ⁿ/ₐ
KB
Kurzbez.
ⁿ/ₐ
D1
Außen-Ø n6
[mm]
D3
Bund-Ø
[mm]
R
Radius
[mm]
L2
Bundhöhe
[mm]
MAT
Werkstoff
ⁿ/ₐ
HV
Härte
[HV 10]
VEITH - Bundbohrbuchse BB...
Bundbohrbuchse
BBB
5
8
1.0
2.0
Spezialstahl
740 - 820
VEITH - Bundbohrbuchse BB...
Bundbohrbuchse
BBB
6
9
1.0
2.5
Spezialstahl
740 - 820
VEITH - Bundbohrbuchse BB...
Bundbohrbuchse
BBB
7
10
1.0
2.5
Spezialstahl
740 - 820
VEITH - Bundbohrbuchse BB...
Bundbohrbuchse
BBB
8
11
1.0
2.5
Spezialstahl
740 - 820
VEITH - Bundbohrbuchse BB...
Bundbohrbuchse
BBB
10
13
1.5
3.0
Spezialstahl
740 - 820
VEITH - Bundbohrbuchse BB...
Bundbohrbuchse
BBB
12
15
1.5
3.0
Spezialstahl
740 - 820
VEITH - Bundbohrbuchse BB...
Bundbohrbuchse
BBB
15
18
2.0
3.0
Spezialstahl
740 - 820
VEITH - Bundbohrbuchse BB...
Bundbohrbuchse
BBB
18
22
2.0
4.0
Spezialstahl
740 - 820
VEITH - Bundbohrbuchse BB...
Bundbohrbuchse
BBB
22
26
2.0
4.0
Spezialstahl
740 - 820
VEITH - Bundbohrbuchse BB...
Bundbohrbuchse
BBB
26
30
2.0
4.0
Spezialstahl
740 - 820
VEITH - Bundbohrbuchse BB...
Bundbohrbuchse
BBB
30
34
3.0
5.0
Spezialstahl
740 - 820
VEITH - Bundbohrbuchse BB...
Bundbohrbuchse
BBB
35
39
3.0
5.0
Spezialstahl
740 - 820
VEITH - Bundbohrbuchse BB...
Bundbohrbuchse
BBB
42
46
3.0
5.0
Spezialstahl
740 - 820
VEITH - Bundbohrbuchse BB...
Bundbohrbuchse
BBB
48
52
3.0
5.0
Spezialstahl
740 - 820
VEITH - Bundbohrbuchse BB...
Bundbohrbuchse
BBB
55
59
3.5
5.0
Spezialstahl
740 - 820
VEITH - Bundbohrbuchse BB...
Bundbohrbuchse
BBB
62
66
3.5
6.0
Spezialstahl
740 - 820
VEITH - Bundbohrbuchse BB...
Bundbohrbuchse
BBB
70
74
3.5
6.0
Spezialstahl
740 - 820
VEITH - Bundbohrbuchse BB...
Bundbohrbuchse
BBB
78
82
4.0
6.0
Spezialstahl
740 - 820
VEITH - Bundbohrbuchse BB...
Bundbohrbuchse
BBB
85
90
4.0
6.0
Spezialstahl
740 - 820
VEITH - Bundbohrbuchse BB...
Bundbohrbuchse
BBB
95
100
4.0
6.0
Spezialstahl
740 - 820
VEITH - Bundbohrbuchse BB...
Bundbohrbuchse
BBB
105
110
4.0
6.0
Spezialstahl
740 - 820
VEITH - Bundbohrbuchse BB...
Bundbohrbuchse
BBB
115
120
4.0
6.0
Spezialstahl
740 - 820
VEITH - Bundbohrbuchse BB...
Bundbohrbuchse
BBB
125
130
4.0
6.0
Spezialstahl
740 - 820
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BBA - Drill Bushes DIN 172 Form A
Veith
13.03.2012
Non-return valve, both sides with inch thread - Both threads: Whitworth tub...
VOSS
11.04.2023
Non-return valve, direction of flow from threaded studs, fine thread, cylin...
VOSS
11.04.2023
Non-return valve, direction of flow from threaded studs - Thread: metric fi...
VOSS
11.04.2023
Shuttle valve, ball seating - With sealing cone connection
VOSS
11.04.2023
Non-return valve, both sides with tube connection - Tube connection accordi...
VOSS
11.04.2023
Non-return valve attachment cartridge - Direction of flow B-A
VOSS
11.04.2023
Non-return valve, direction of flow from threaded studs - Thread: Whitworth...
VOSS
11.04.2023
DIN 179-A - Cylindrical drill bush DIN 179
MÄDLER
26.04.2024
HRC 15 FL-R - Linear guide
cpc Europa
21.12.2020
B0002 - Drill bushes flanged DIN 172 Form B
Blohm
08.05.2024
DIN 6319 - Sphercial washers, Type C, male
Ganter
12.04.2024
08910 - Drill bushes flanged DIN 172 Form A
norelem
30.04.2024
Modèle 33-08 - Canon fixe à collerette (type E)
EMILE MAURIN - Eléments Standard Mécaniques
05.04.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表