您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Ventilated - Aluminum E1 Heavy Duty 160mm Siderail
unitray
Cable Tray Straight Reducer Fittings
Aluminum E1 Heavy Duty 160mm Siderail
Powered by
CAD模型選擇
{unitray/cable_tray_straight_reducer_fitting/aluminum_e1_heavy_duty_160mm_siderail/ventilated.prj},{NB=SRA-H722},{SHA256=I2sZos3UERbh32yhM/1O2+Zp4vf+7rhNTCHDRvd5G4Y=},{INAME=00167__sra2dh722},{DESC=Straight Reducer Fitting},{MF=Aluminum},{SIDEHT=H - E / 160 mm (6.3)\"},{W1=7 - 600 mm (24)\"},{W2=2 - 150 mm (6)\"},{RS=2 - Ventilated},{PN=SRA-H722}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
DESC
Description
ⁿ/ₐ
MF
Material Finish
ⁿ/ₐ
SIDEHT
Siderail Height
ⁿ/ₐ
W1
Width 1
ⁿ/ₐ
W2
Width 2
ⁿ/ₐ
RS
Rung Spacing
ⁿ/ₐ
PN
Part Number
ⁿ/ₐ
SRA-H322
Straight Reducer Fitting
Aluminum
H - E / 160 mm (6.3)"
3 - 203 mm (8)"
2 - 150 mm (6)"
2 - Ventilated
SRA-H322
SRA-H532
Straight Reducer Fitting
Aluminum
H - E / 160 mm (6.3)"
5 - 300 mm (12)"
3 - 203 mm (8)"
2 - Ventilated
SRA-H532
SRA-H522
Straight Reducer Fitting
Aluminum
H - E / 160 mm (6.3)"
5 - 300 mm (12)"
2 - 150 mm (6)"
2 - Ventilated
SRA-H522
SRA-H652
Straight Reducer Fitting
Aluminum
H - E / 160 mm (6.3)"
6 - 450 mm (18)"
5 - 300 mm (12)"
2 - Ventilated
SRA-H652
SRA-H632
Straight Reducer Fitting
Aluminum
H - E / 160 mm (6.3)"
6 - 450 mm (18)"
3 - 203 mm (8)"
2 - Ventilated
SRA-H632
SRA-H622
Straight Reducer Fitting
Aluminum
H - E / 160 mm (6.3)"
6 - 450 mm (18)"
2 - 150 mm (6)"
2 - Ventilated
SRA-H622
SRA-H762
Straight Reducer Fitting
Aluminum
H - E / 160 mm (6.3)"
7 - 600 mm (24)"
6 - 450 mm (18)"
2 - Ventilated
SRA-H762
SRA-H752
Straight Reducer Fitting
Aluminum
H - E / 160 mm (6.3)"
7 - 600 mm (24)"
5 - 300 mm (12)"
2 - Ventilated
SRA-H752
SRA-H732
Straight Reducer Fitting
Aluminum
H - E / 160 mm (6.3)"
7 - 600 mm (24)"
3 - 203 mm (8)"
2 - Ventilated
SRA-H732
SRA-H722
Straight Reducer Fitting
Aluminum
H - E / 160 mm (6.3)"
7 - 600 mm (24)"
2 - 150 mm (6)"
2 - Ventilated
SRA-H722
SRA-H872
Straight Reducer Fitting
Aluminum
H - E / 160 mm (6.3)"
8 - 750 mm (30)"
7 - 600 mm (24)"
2 - Ventilated
SRA-H872
SRA-H862
Straight Reducer Fitting
Aluminum
H - E / 160 mm (6.3)"
8 - 750 mm (30)"
6 - 450 mm (18)"
2 - Ventilated
SRA-H862
SRA-H852
Straight Reducer Fitting
Aluminum
H - E / 160 mm (6.3)"
8 - 750 mm (30)"
5 - 300 mm (12)"
2 - Ventilated
SRA-H852
SRA-H832
Straight Reducer Fitting
Aluminum
H - E / 160 mm (6.3)"
8 - 750 mm (30)"
3 - 203 mm (8)"
2 - Ventilated
SRA-H832
SRA-H822
Straight Reducer Fitting
Aluminum
H - E / 160 mm (6.3)"
9 - 900 mm (36)"
2 - 150 mm (6)"
2 - Ventilated
SRA-H822
SRA-H982
Straight Reducer Fitting
Aluminum
H - E / 160 mm (6.3)"
9 - 900 mm (36)"
8 - 750 mm (30)"
2 - Ventilated
SRA-H982
SRA-H972
Straight Reducer Fitting
Aluminum
H - E / 160 mm (6.3)"
9 - 900 mm (36)"
7 - 600 mm (24)"
2 - Ventilated
SRA-H972
SRA-H962
Straight Reducer Fitting
Aluminum
H - E / 160 mm (6.3)"
9 - 900 mm (36)"
6 - 450 mm (18)"
2 - Ventilated
SRA-H962
SRA-H952
Straight Reducer Fitting
Aluminum
H - E / 160 mm (6.3)"
9 - 900 mm (36)"
5 - 300 mm (12)"
2 - Ventilated
SRA-H952
SRA-H932
Straight Reducer Fitting
Aluminum
H - E / 160 mm (6.3)"
9 - 900 mm (36)"
3 - 203 mm (8)"
2 - Ventilated
SRA-H932
SRA-H922
Straight Reducer Fitting
Aluminum
H - E / 160 mm (6.3)"
9 - 900 mm (36)"
2 - 150 mm (6)"
2 - Ventilated
SRA-H922
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表