您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Ladder - Aluminum D1 Regular 114mm Siderail
unitray
Cable Tray Horizontal Tee Fittings
Aluminum D1 Regular 114mm Siderail
Powered by
CAD模型選擇
{unitray/cable_tray_horizontal_tee_fittings/aluminum_d1_regular_114mm_siderail/ladder.prj},{NB=HTA-46994},{SHA256=SEbbwR9q3+K/RqaIba+ozdYyebwZht/7GYECsX91sd4=},{INAME=00493__hta2d46994},{DESC=Horizontal Tee Fitting},{MF=Aluminum},{SIDEHT=4 - D / 114 mm (4.5)\"},{R=6 - 610},{W1=9 - 900 mm (36)\"},{W2=9 - 900 mm (36)\"},{RS=4 - Ladder},{PN=HTA-46994}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DESC
Description
ⁿ/ₐ
MF
Material Finish
ⁿ/ₐ
SIDEHT
Siderail Height
ⁿ/ₐ
R
Radius
ⁿ/ₐ
W1
Width 1
ⁿ/ₐ
W2
Width 2
ⁿ/ₐ
RS
Rung Spacing
ⁿ/ₐ
PN
Part Number
ⁿ/ₐ
HTA-43224
Horizontal Tee Fitting
Aluminum
4 - D / 114 mm (4.5)"
3 - 305
2 - 150 mm (6)"
2 - 150 mm (6)"
4 - Ladder
HTA-43224
HTA-43234
Horizontal Expanding Tee ...
Aluminum
4 - D / 114 mm (4.5)"
3 - 305
2 - 150 mm (6)"
3 - 203 mm (8)"
4 - Ladder
HTA-43234
HTA-43254
Horizontal Expanding Tee ...
Aluminum
4 - D / 114 mm (4.5)"
3 - 305
2 - 150 mm (6)"
5 - 300 mm (12)"
4 - Ladder
HTA-43254
HTA-43264
Horizontal Expanding Tee ...
Aluminum
4 - D / 114 mm (4.5)"
3 - 305
2 - 150 mm (6)"
6 - 450 mm (18)"
4 - Ladder
HTA-43264
HTA-43274
Horizontal Expanding Tee ...
Aluminum
4 - D / 114 mm (4.5)"
3 - 305
2 - 150 mm (6)"
7 - 600 mm (24)"
4 - Ladder
HTA-43274
HTA-43284
Horizontal Expanding Tee ...
Aluminum
4 - D / 114 mm (4.5)"
3 - 305
2 - 150 mm (6)"
8 - 750 mm (30)"
4 - Ladder
HTA-43284
HTA-43294
Horizontal Expanding Tee ...
Aluminum
4 - D / 114 mm (4.5)"
3 - 305
2 - 150 mm (6)"
9 - 900 mm (36)"
4 - Ladder
HTA-43294
HTA-43324
Horizontal Reducing Tee F...
Aluminum
4 - D / 114 mm (4.5)"
3 - 305
3 - 203 mm (8)"
2 - 150 mm (6)"
4 - Ladder
HTA-43324
HTA-43334
Horizontal Tee Fitting
Aluminum
4 - D / 114 mm (4.5)"
3 - 305
3 - 203 mm (8)"
3 - 203 mm (8)"
4 - Ladder
HTA-43334
HTA-43354
Horizontal Expanding Tee ...
Aluminum
4 - D / 114 mm (4.5)"
3 - 305
3 - 203 mm (8)"
5 - 300 mm (12)"
4 - Ladder
HTA-43354
HTA-43364
Horizontal Expanding Tee ...
Aluminum
4 - D / 114 mm (4.5)"
3 - 305
3 - 203 mm (8)"
6 - 450 mm (18)"
4 - Ladder
HTA-43364
HTA-43374
Horizontal Expanding Tee ...
Aluminum
4 - D / 114 mm (4.5)"
3 - 305
3 - 203 mm (8)"
7 - 600 mm (24)"
4 - Ladder
HTA-43374
HTA-43384
Horizontal Expanding Tee ...
Aluminum
4 - D / 114 mm (4.5)"
3 - 305
3 - 203 mm (8)"
8 - 750 mm (30)"
4 - Ladder
HTA-43384
HTA-43394
Horizontal Expanding Tee ...
Aluminum
4 - D / 114 mm (4.5)"
3 - 305
3 - 203 mm (8)"
9 - 900 mm (36)"
4 - Ladder
HTA-43394
HTA-43524
Horizontal Reducing Tee F...
Aluminum
4 - D / 114 mm (4.5)"
3 - 305
5 - 300 mm (12)"
2 - 150 mm (6)"
4 - Ladder
HTA-43524
HTA-43534
Horizontal Reducing Tee F...
Aluminum
4 - D / 114 mm (4.5)"
3 - 305
5 - 300 mm (12)"
3 - 203 mm (8)"
4 - Ladder
HTA-43534
HTA-43554
Horizontal Tee Fitting
Aluminum
4 - D / 114 mm (4.5)"
3 - 305
5 - 300 mm (12)"
5 - 300 mm (12)"
4 - Ladder
HTA-43554
HTA-43564
Horizontal Expanding Tee ...
Aluminum
4 - D / 114 mm (4.5)"
3 - 305
5 - 300 mm (12)"
6 - 450 mm (18)"
4 - Ladder
HTA-43564
HTA-43574
Horizontal Expanding Tee ...
Aluminum
4 - D / 114 mm (4.5)"
3 - 305
5 - 300 mm (12)"
7 - 600 mm (24)"
4 - Ladder
HTA-43574
HTA-43584
Horizontal Expanding Tee ...
Aluminum
4 - D / 114 mm (4.5)"
3 - 305
5 - 300 mm (12)"
8 - 750 mm (30)"
4 - Ladder
HTA-43584
HTA-43594
Horizontal Expanding Tee ...
Aluminum
4 - D / 114 mm (4.5)"
3 - 305
5 - 300 mm (12)"
9 - 900 mm (36)"
4 - Ladder
HTA-43594
HTA-43624
Horizontal Reducing Tee F...
Aluminum
4 - D / 114 mm (4.5)"
3 - 305
6 - 450 mm (18)"
2 - 150 mm (6)"
4 - Ladder
HTA-43624
HTA-43634
Horizontal Reducing Tee F...
Aluminum
4 - D / 114 mm (4.5)"
3 - 305
6 - 450 mm (18)"
3 - 203 mm (8)"
4 - Ladder
HTA-43634
HTA-43654
Horizontal Reducing Tee F...
Aluminum
4 - D / 114 mm (4.5)"
3 - 305
6 - 450 mm (18)"
5 - 300 mm (12)"
4 - Ladder
HTA-43654
HTA-43664
Horizontal Expanding Tee ...
Aluminum
4 - D / 114 mm (4.5)"
3 - 305
6 - 450 mm (18)"
6 - 450 mm (18)"
4 - Ladder
HTA-43664
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Ladder - Aluminum D1 Regular 114mm Siderail
unitray
16.01.2019
Ladder - Aluminum D1 Regular 114mm Siderail
unitray
16.01.2019
Ladder - Aluminum D1 Regular 114mm Siderail
unitray
16.01.2019
Ladder - Aluminum D1 Regular 114mm Siderail
unitray
08.02.2019
150mm 6 Rung Spacing - Aluminum D1 Regular 114mm Siderail
unitray
16.01.2019
Ladder - Aluminum E1 Tall 152mm Siderail
unitray
09.05.2024
Ladder - Aluminum D1 Regular 114mm Siderail
unitray
16.01.2019
Ladder - Aluminum D1 Regular 114mm Siderail
unitray
16.01.2019
300mm 12 Rung Spacing - Aluminum D1 Regular 114mm Siderail
unitray
16.01.2019
Ventilated - Aluminum E1 Tall 152mm Siderail
unitray
16.01.2019
Ladder - Aluminum D1 Regular 114mm Siderail
unitray
16.01.2019
Ladder - Aluminum D1 Regular 114mm Siderail
unitray
16.01.2019
Ladder - Aluminum D1 Regular 114mm Siderail
unitray
16.01.2019
Horizontal Tee - Metric Aluminum - Fittings
Eaton B-Line
19.08.2019
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表