您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
中文
中文
QA認證資訊
目錄: TPC Global
Created: 07.11.2017
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
TPC Global
RDSN 3100 - 5 Port Solenoid Valve / NAMUR
TPC Global
方向控制阀
RDSN
Powered by
CAD模型選擇
{tpc_global/direc_contr_valve/rdsn/rdsn3100_asmtab.prj},{NB=RDSN3100-1G-02},{IDNR=},{PN=RDSN3100},{VOLTAGE=1},{EE=G},{MO=},{PS=2},{SO=},{LL=},{PPATH=rdsn3100_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
PN
[mm]
RDSN3100-1G-02-
RDSN3100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ISORIA 10 with ACTAIR NG - 带定心垫片和弹性衬里 AMRING 的蝶阀
KSB
11.04.2024
NRP - 齿条和小齿轮标准型
TPC Global
04.11.2018
Model 50817 - Monostable "tb" atex solenoid valve (namur) for pneumatic act...
BENE INOX - Stainless steel valves, pipes and fittings
26.05.2021
CY525 - 5/2,3/2 WAY 引导式兰姆电磁阀
SHAKO
16.08.2021
Valves series NAMUR electro-pneumatic
Metalwork
21.07.2022
VFN2000N - Namur interface 5 Port Solenoid Valve
SMC
26.09.2023
Modèle 50820 - Monostable "d" atex solenoid valve (namur) for pneumatic act...
BENE INOX - Stainless steel valves, pipes and fittings
26.05.2021
50-VFE5000-X60 - Pilot Operated 5-Port Solenoid Valve, ATEX Compliant
SMC
26.09.2023
EV 1/2” 30 5 SA PM OO M - Pilot assested 5-2 single solenoid valve line 130
Aircomp
08.02.2024
50-VFE3000-X60 - Pilot Operated 5-Port Solenoid Valve, ATEX Compliant
SMC
26.09.2023
ER8187 SICURA - NAMUR II monostable solenoid valve with CNOMO coil
Omal
27.07.2023
KS534 (NAMUR Small Type) - 电磁阀(5端口先导/润滑)
KCC Precision
30.01.2024
Modèle 50813 - Solenoid valve (NAMUR) for pneumatic actuator
BENE INOX - Stainless steel valves, pipes and fittings
26.05.2021
DVM3-20 - 5 Port Pilot Solenoid Valve / Manifold / Body Ported
TPC Global
15.02.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表