您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
中文
中文
QA認證資訊
目錄: TPC Global
Created: 07.11.2017
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
TPC Global
AX - ?(荇??)?褡/??:?室
TPC Global
执行器
AX
Powered by
CAD模型選擇
{tpc_global/actuator/ax/ax_asmtab.prj},{NB=AXB202510(001)},{IDNR=},{MOUNTING=B},{BS=20},{STROKE=25},{STROKE1=1},{POS=0},{CUSHION=},{ROD=},{ROD1=None},{SERIES=},{SWITCH=},{NUMBER=},{ORDER=},{SELECTION=},{SELECTION1=1},{SELECTION2=0},{JOINT=},{JOINT1=None},{POSA=0.0},{STROKEX=25,50,75,100,125,150,200,250,300},{STROKEY=[25:500]},{SELECTION5='A','0-25','B','0-50'},{SELECTION3=25,50,75,100,125,150,200,250,300},{SELECTION4=[25:500]},{PPATH=ax_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
IDNR
标识号码
ⁿ/ₐ
A
Dimensions
[mm]
AT
Dimensions
[mm]
B1
Dimensions
[mm]
B2
Dimensions
[mm]
D
Dimensions
[mm]
E
Dimensions
[mm]
F
Dimensions
[mm]
G
Dimensions
[mm]
H
Dimensions
[mm]
H1
Dimensions
[mm]
H2
Dimensions
[mm]
I
Dimensions
[mm]
K
Dimensions
[mm]
MM
线
ⁿ/ₐ
N
Dimensions
[mm]
NA
Dimensions
[mm]
NN
线
[mm]
P
线
ⁿ/ₐ
LG
Dimensions
[mm]
LT
Dimensions
[mm]
TA
Dimensions
[mm]
TB
Dimensions
[mm]
B
Dimensions
[mm]
F1
Dimensions
[mm]
E1
Dimensions
[mm]
HH
Dimensions
[mm]
L1
Dimensions
[mm]
LC
Dimensions
[mm]
LD
Dimensions
[mm]
LH
Dimensions
[mm]
LS
Dimensions
[mm]
LA
Dimensions
[mm]
LK
Dimensions
[mm]
LM
Dimensions
[mm]
X1
Dimensions
[mm]
Y
Dimensions
[mm]
T
Dimensions
[mm]
FD
Dimensions
[mm]
FT
Dimensions
[mm]
FK
Dimensions
[mm]
FL
Dimensions
[mm]
FM
Dimensions
[mm]
C2
Dimensions
[mm]
CD
Dimensions
[mm]
CX
Dimensions
[mm]
CZ
Dimensions
[mm]
RR
Dimensions
[mm]
TD
Dimensions
[mm]
TT
Dimensions
[mm]
TK
Dimensions
[mm]
TL
Dimensions
[mm]
TM
Dimensions
[mm]
W
Dimensions
[mm]
LV
Dimensions
[mm]
MA
Dimensions
[mm]
MK
Dimensions
[mm]
MI
Dimensions
[mm]
MT
Dimensions
[mm]
MH
Dimensions
[mm]
ML
Dimensions
[mm]
BM
线
ⁿ/ₐ
GC
Dimensions
[mm]
GD
Dimensions
[mm]
SA
Dimensions
[mm]
SB
Dimensions
[mm]
AXB20-25
18
15.5
13
26
8
20
13
8
41
5
8
27.0
5.0
M8x1.25
15.0
24.0
M20x1.5
1/8
62
116
0.0
0.0
0
0
0
0
0.0
0
0.0
0
0
0.0
0
0
0
0
0.0
0
0
0
0
82
0.0
0
0
0
0
0
0
0
0
0
0.0
0.0
0
0
0
0.0
0
0
0
0.0
0.0
0.0
0.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
AX (S) - ?(荇??)?褡/??:?邝
TPC Global
01.11.2018
Double Knuckle Joint
TPC Global
01.11.2018
AQ - 紧凑型气缸标准型/双作用:单杆
TPC Global
04.11.2018
ASK - ?褡 Air ? ?銮 砀? / 荇嗔?咻室/ ?? : ?室
TPC Global
04.11.2018
ADQ2 - Compact cylinder Built-in Magnet / Double Acting : Single Rod
TPC Global
24.05.2020
AS - 标准气缸内置磁铁/双作用:单杆
TPC Global
04.11.2018
ADQ2W - Compact Cylinder Built-in Magnet / Double Acting : Double Rod
TPC Global
24.05.2020
ACP - 小缸/双作用:单杆
TPC Global
04.11.2018
方形法兰长型LMK-L型
THK
23.05.2024
Double Knuckle Joint
TPC Global
04.11.2018
SN200-02 - Standard Type/Rc(PT)1/4 Port
TPC Global
15.02.2020
单关节
TPC Global
02.11.2018
TJ - Floating Joint Standard Type
TPC Global
15.02.2020
DVM3-20 - 5 Port Pilot Solenoid Valve / Manifold / Body Ported
TPC Global
15.02.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表