카탈로그: TPC Global
생성됨: 07.11.2017
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
TPC Global
AG - Compact Guide Cylinder
TPC Global
Actuator
AG
Powered by
CAD모델 선택
{tpc_global/actuator/ag/ag_asmtab.prj},{NB=AGM32-25(0)},{IDNR=},{PORT=Rc (PT)},{BEARING=M},{BS=32},{STROKE=25},{OPTION=},{STROKECON=25, 50, 75, 100, 125, 150},{SWITCH=},{NUMBER=},{POS=0},{VERS=2},{PPATH=ag_asmtpl.prj},{A=53.0},{B=114},{C=27.0},{CA=25.0},{CB=26.0},{D=16},{DB=0},{E=12},{EA=10},{F=0.0},{FB=0},{FC=0.0},{FD=0.0},{FH=0},{FL=0.0},{FM=0},{FLL=0},{GA=38},{GB=80},{GC=0},{GD=0},{GM=M8 x1.25},{GL=20},{I=22},{LA=37.5},{LB=59.5},{P=1/8},{PA=12.5},{PB=9.0},{PC=0},{QA=30},{QB=96},{QM=M8 x1.25},{R=112},{S=48},{SA=2.0},{SB=1.0},{T=16.0},{TA=5.0},{TB=100},{TM=M8 x1.25},{TL=11.0},{TLL=0.0},{TD=0},{U=42},{UU=0},{UA=4},{UB=4.5},{UC=3},{UD=0},{UL=6}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
LINA
BOM
IDNR
Ident number
ⁿ/ₐ
PORT
Port
ⁿ/ₐ
BS
Bore size
[mm]
A
Dimensions
[mm]
B
Dimensions
[mm]
C
Dimensions
[mm]
CA
Dimensions
[mm]
CB
Dimensions
[mm]
D
Dimensions
[mm]
DA
Dimensions
[mm]
DB
Dimensions
[mm]
E
Dimensions
[mm]
EA
Dimensions
[mm]
EB
Dimensions
[mm]
F
Dimensions
[mm]
FA
Dimensions
[mm]
FB
Dimensions
[mm]
FC
Dimensions
[mm]
FD
Dimensions
[mm]
FH
Dimensions
[mm]
FL
Dimensions
[mm]
FM
Thread
ⁿ/ₐ
FLL
Dimensions
[mm]
GA
Dimensions
[mm]
GB
Dimensions
[mm]
GC
Dimensions
[mm]
GD
Thread
ⁿ/ₐ
GM
Thread
ⁿ/ₐ
GL
Dimensions
[mm]
I
Dimensions
[mm]
LA
Dimensions
[mm]
LB
Dimensions
[mm]
LL
Dimensions
[mm]
P
Thread
ⁿ/ₐ
PA
Dimensions
[mm]
PB
Dimensions
[mm]
PC
Dimensions
[mm]
QA
Dimensions
[mm]
QB
Dimensions
[mm]
QM
Thread
ⁿ/ₐ
R
Dimensions
[mm]
S
Dimensions
[mm]
SA
Dimensions
[mm]
SB
Dimensions
[mm]
T
Dimensions
[mm]
TA
Dimensions
[mm]
TB
Dimensions
[mm]
TM
Thread
ⁿ/ₐ
TL
Dimensions
[mm]
TLL
Dimensions
[mm]
TD
Dimensions
[mm]
U
Dimensions
[mm]
UU
Dimensions
[mm]
UA
Dimensions
[mm]
UB
Dimensions
[mm]
UC
Dimensions
[mm]
UD
Dimensions
[mm]
UL
Dimensions
[mm]
AGM12-10
Rc (PT)
12
26.0
60
13.0
12.5
13.0
6
8
46
8
5
0.0
7.0
20.0
25
4.3
8.0
18
13.5
M5 x 0.8
12
18
50
23
M3
M4 x 0.7
10
0
29.0
42.0
42.0
M5 x 0.8
11.0
8.5
0
14
48
M4 x 0.7
58
22
0.0
0.0
0.0
0.0
0
M5 x 0.8
8.7
4.3
6
0
23
3
3.5
3
6
0
AGM16-10
Rc (PT)
16
30.0
67
15.0
14.5
15.0
8
10
50
8
5
0.0
7.0
24.0
27
4.3
8.0
22
12.5
M5 x 0.8
12
22
56
24
M3
M5 x 0.8
12
0
33.0
46.0
46.0
M5 x 0.8
11.0
8.0
0
16
54
M5 x 0.8
65
25
0.0
0.0
0.0
0.0
0
M5 x 0.8
10.0
4.3
6
0
24
3
3.5
3
6
0
AGM20-20
Rc (PT)
20
36.0
85
18.0
17.5
18.0
10
12
58
10
6
3.0
18.0
24.0
31
5.5
9.5
24
13.5
M5 x 0.8
13
24
72
28
M5
M5 x 0.8
13
0
37.0
53.0
56.0
Rc 1/8
10.5
9.0
0
18
70
M5 x 0.8
83
30
0.0
0.0
0.0
0.0
0
M6 x 1.0
12.0
8.0
7
0
28
3
3.5
3
6
0
AGM25-20
Rc (PT)
25
42.0
95
21.0
20.5
21.0
12
16
68
10
6
3.0
18.0
24.0
35
5.5
9.5
30
14.5
M6 x1.0
15
30
82
34
M5
M6 x 1.0
15
0
37.5
53.5
56.5
Rc 1/8
11.5
9.5
0
26
78
M6 x 1.0
93
38
0.0
0.0
0.0
0.0
0
M6 x 1.0
12.0
8.0
7
0
34
4
4.5
3
6
0
AGM32-25
Rc (PT)
32
53.0
114
27.0
25.0
26.0
16
20
0
12
10
23.2
0.0
0.0
0
0.0
0.0
0
0.0
0
0
38
80
0
0
M8 x1.25
20
22
37.5
59.5
82.7
1/8
12.5
9.0
0
30
96
M8 x1.25
112
48
2.0
1.0
16.0
5.0
100
M8 x1.25
11.0
0.0
0
42
0
4
4.5
3
0
6
AGM40-25
Rc (PT)
40
57.0
124
31.0
25.0
26.0
16
20
0
12
10
16.7
0.0
0.0
0
0.0
0.0
0
0.0
0
0
38
90
0
0
M8 x1.25
20
22
44.0
66.0
82.7
1/8
14.0
10.5
0
30
106
M8 x1.25
122
48
2.0
1.0
17.0
10.0
110
M8 x1.25
11.0
0.0
0
50
0
4
4.5
3
0
6
AGM50-25
Rc (PT)
50
69.0
140
39.0
29.0
30.0
20
25
0
16
12
27.7
0.0
0.0
0
0.0
0.0
0
0.0
0
0
44
100
0
0
M10 x 1.5
25
22
44.0
72.0
99.7
1/4
14.0
11.0
0
40
120
M10 x 1.5
138
56
2.0
1.0
17.0
10.0
124
M10 x 1.5
12.5
0.0
0
56
0
5
6.0
4
0
8
AGM63-25
Rc (PT)
63
82.0
150
45.5
29.0
36.5
20
25
0
16
12
22.7
0.0
0.0
0
0.0
0.0
0
0.0
0
0
44
110
0
0
M10 x 1.5
25
31
49.0
77.0
99.7
1/4
16.5
13.5
0
50
130
M10 x 1.5
148
69
2.0
0.0
19.0
10.0
132
M10 x 1.5
15.0
0.0
0
66
0
5
6.0
4
0
8
AGM80-25
Rc (PT)
80
96.5
204
50.0
38.5
46.5
25
30
0
22
18
23.3
20.5
15.5
100
11.0
17.5
0
11.0
0
0
56
155
0
0
M12 x 1.75
30
0
56.5
96.5
119.8
3/8
19.0
15.2
28
60
174
M12 x 1.75
195
80
6.5
10.0
20.5
15.5
182
M12 x 1.75
18.0
0.0
0
0
0
0
0.0
0
0
0
AGM100-25
Rc (PT)
100
114.5
238
58.0
41.0
56.5
30
36
0
25
20
18.8
20.5
25.0
120
13.0
20.0
0
13.0
0
0
62
184
0
0
M14 x 2
35
0
66.0
111.0
129.8
3/8
22.5
18.8
35
64
200
M14 x 2
231
95
9.0
10.5
20.5
25.0
211
M14 x 2
21.0
0.0
0
0
0
0
0.0
0
0
0
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
NGQ - New Compact Guide Cylinder
TPC Global
15.05.2019
SP220 - Speed Controller With One-Touch Feeding
TPC Global
15.02.2020
SP120 - Speed Controller With One-Touch Feeding
TPC Global
15.02.2020
W1 - Reed Switch / Rail Mounted Type
TPC Global
15.02.2020
W5 - Auto switch / Reed switch
TPC Global
12.12.2022
SPS-206 - General Purpose Pressure Switch / Operating Pressure Range -0.05~...
TPC Global
15.02.2020
WB1 - Auto switch/ Reed switch/ Intense-Magnetism-Resistant Type
TPC Global
15.02.2020
W10V - Automatic Reed / Rail Mounted / Vertical Type
TPC Global
15.02.2020
W8V - Automatic Reed / Rail Mounted / Vertical Type
TPC Global
15.02.2020
W9H - Automatic Reed / Rail Mounted / Horizontal Type
TPC Global
15.02.2020
ASLP - Slide Cylinder
TPC Global
04.11.2018
AQ3 - Compact Cylinder: ISO 21287
TPC Global
02.03.2023
NDC - Small Direct Mount Cylinder
TPC Global
12.12.2022
ADQ2 - Compact cylinder/Double acting-single rod/Long Stroke series
TPC Global
24.05.2020
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성