G-2001
ABB Installation Products
Kindorf
Surface Raceway and Lighting Support Systems
Powered by
CAD模型選擇
{thomas_betts/kindorf/srl_supp_sys/g2001_asmtab.prj},{NB=G2001},{CN=G2001},{DESCRIPTION=KD G2001 STEEL JUNCTION BOX},{FINISH=Galv-Krom},{WT=123},{A=4.000},{A1=3.500},{A2=0.806},{A3=1.050},{A4=0.375},{A5=0.437},{C=0.453},{C1=0.250},{D=3.781},{D1=0.750},{D2=0.164},{D3=2.375},{D4=0.265625},{D5=0.750},{D6=0.21875},{D7=0.500},{DX=3.78125},{H=2.297},{H1=0.750},{L=7.531},{L1=1.875},{L2=1.891},{T=0.125},{T1=0.063},{T2=0.040},{R=0.188},{R1=0.070},{Y=2},{CN1=843TB},{MAT=Malleable Iron},{CNHELP1=142-TB},{MAT1=Steel/Malleable Iron},{PPATH=parts/g2001/g2001_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
CN
Cat. No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
FINISH
Finish
ⁿ/ₐ
WT
Weight
[lbs/c]
A
[Inch]
A1
[Inch]
D
[Inch]
H
[Inch]
L
[Inch]
L1
[Inch]
L2
[Inch]
G2001
G2001
KD G2001 STEEL JUNCTION B...
Galv-Krom
123
4.000
3.500
3.781
2.297
7.531
1.875
1.891
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表