您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Photo Optic Sensors
TE Connectivity
Sensors
Powered by
CAD模型選擇
{teconnectivity/sensors/photo_optic_sensors.prj},{NB=20-0584},{PN=20-0584},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242},{LINKFSCPBN=https://www.te.com/usa-en/product-20-0584.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-buy-link_sma-300_3&elqCampaignId=35238},{DESC=EMITTER 660/905NM 1 2},{ST=Photo Optic Components},{OTRC=-25–80},{OTRF=-13–176},{PACKAGE=Lead Frame}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
ST
Sensor Type
ⁿ/ₐ
OTRC
Operating Temperature Range
[°C]
OTRF
Operating Temperature Range
[°F]
PACKAGE
Package
ⁿ/ₐ
11032254-00
11032254-00
EMITTER 660/940NM 1 2
Photo Optic Components
-25–80
-13–176
Lead Frame
20-0584
20-0584
EMITTER 660/905NM 1 2
Photo Optic Components
-25–80
-13–176
Lead Frame
20-0599
20-0599
EMITTER 660/880NM 1 2
Photo Optic Components
-25–80
-13–176
Lead Frame
20-0696
20-0696
DETECTOR ASSY 8.07 SQMM
Photo Optic Components
-25–80
-13–176
Lead Frame
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Machine Vision
Balluff
12.05.2024
PA11-PA12 - Positive drive indicators
Elesa+Ganter
28.03.2024
BNS 816 Multiple Position Switches Series 612-11
Balluff
12.05.2024
GA11-GA12 - Gravity indicators
Elesa+Ganter
28.03.2024
BNS 816 Multiple Position Switches Series 613-11
Balluff
12.05.2024
SOOF - fork light barrier
Festo
30.08.2023
MC000336 - Coupling piece for cable tray
#ETIM Deutschland
20.09.2021
VR15 - Valve Islands
Norgren
07.03.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表