您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Feedthroughs
TE Connectivity
Harnessing
Heat Shrink Components
Powered by
CAD模型選擇
{teconnectivity/harnessing/heat_shrink_components/feedthroughs.prj},{NB=377561-000},{PN=377561-000},{SHA256=ih/CAfNnEcqLW3wMas5V79a32uzY9GuTUyUH8G/FGXc=},{INAME=00015__c2d3775612d0002do2d3d},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242 },{LINKFSCPBN=https://www.te.com/usa-en/product-377561-000.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-buy-link_sma-300_3&elqCampaignId=35238},{DESC=TCFS-24-19C-020-100CH},{ALIAS=2-1192827-6},{ANGLE=Straight}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
ALIAS
Alias
ⁿ/ₐ
ANGLE
Angle
ⁿ/ₐ
PT
Product Type
ⁿ/ₐ
SHIELDED
Shielded
ⁿ/ₐ
IOR
Included O-Ring
ⁿ/ₐ
MODIFICATION
Modification
ⁿ/ₐ
FM
Feedthrough Material
ⁿ/ₐ
FPM
Feedthrough Plating Material
ⁿ/ₐ
FT
Feedthrough Type
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
NDAFMM
Nut Diameter (Across Flats)
[mm]
NDAFIN
Nut Diameter (Across Flats)
[in]
MC
Material Code
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
PLIANCY
Pliancy
ⁿ/ₐ
APC
Adhesive Pre-Coat
ⁿ/ₐ
SHTS
Screw & Hole Thread Size
ⁿ/ₐ
MHDMM
Mounting Hole Diameter
[mm]
MHDIN
Mounting Hole Diameter
[in]
MFLMM
Molded Flange Length
[mm]
MFLIN
Molded Flange Length
[in]
MS
Mounting Style
ⁿ/ₐ
TLMM
Thread Length
[mm]
TLIN
Thread Length
[in]
BDAFMM
Body Diameter (Across Flats)
[mm]
BDAFIN
Body Diameter (Across Flats)
[in]
FIDMMM
Feedthrough Inside Diameter (Max)
[mm]
FIDMIN
Feedthrough Inside Diameter (Max)
[in]
EIDMMMM
Expanded Inside Diameter (Min)
[mm]
EIDMMIN
Expanded Inside Diameter (Min)
[in]
RIDMMM
Recovered Inside Diameter (Max)
[mm]
RIDMIN
Recovered Inside Diameter (Max)
[in]
FLAMMABILITY
Flammability
ⁿ/ₐ
RWTNMM
Recovered Wall Thickness (Nominal)
[mm]
RWTNIN
Recovered Wall Thickness (Nominal)
[in]
OLRMM
Overall Length (Recovered)
[mm]
OLRIN
Overall Length (Recovered)
[in]
RT
Resistant To
ⁿ/ₐ
AT
Adhesive Type
ⁿ/ₐ
AC
Adhesive Code
ⁿ/ₐ
037092-000
037092-000
TCFS-12-19B-015-25AW
8-1200207-2, TCFS-12-19B-...
Straight
Heat Shrink Cable Feedthr...
No
N/A
None
Aluminum Alloy
Cadmium Over Electroless ...
1-Sided
Olive Drab
17
.67
25
Elastomer
N/A
N/A
M12 x 1.5
13
.512
43
1.692
Bulkhead
15
.59
24
.95
7.5
3
11
.43
5.6
.2204
N/A
N/A
N/A
N/A
N/A
Fluids
Hot-Melt
S1048
200741-000
200741-000
TCFR-12-19B-020-100CH
6-1191454-7, TCFR-12-19B-...
Straight
Heat Shrink Cable Feedthr...
Yes
N/A
None
Aluminum Alloy
Cadmium Over Electroless ...
1-Sided
Olive Drab
17
.67
100
N/A
N/A
N/A
M12 x 1.5
13
.512
50
1.968
Bulkhead
20
.787
24
.95
7.5
3
6.5
.256
5
.197
Low Fire Hazard
N/A
N/A
N/A
N/A
N/A
Hot-Melt
S1030
317556-000
317556-000
TCFS-12-19B-015-25AH
4-1200207-1, TCFS-12-19B-...
Straight
Heat Shrink Cable Feedthr...
No
N/A
None
Aluminum Alloy
Cadmium Over Electroless ...
1-Sided
Olive Drab
17
.67
25
Elastomer
N/A
N/A
M12 x 1.5
13
.512
43
1.692
Bulkhead
15
.59
24
.95
7.5
3
11
.43
5.6
.2204
N/A
N/A
N/A
N/A
N/A
Fluids
Hot-Melt
S1030
319489-000
319489-000
TCFS-36-62C-020-100CH
1-1192423-1
Straight
Heat Shrink Cable Feedthr...
Yes
N/A
None
Stainless Steel
Electroless Nickel
1-Sided
N/A
41
1.61
100
N/A
N/A
N/A
M36 x 1.5
37
1.46
140
5.511
Bulkhead
20
.787
52
2.05
30.2
1.49
28.5
1.122
15.8
.621
Low Fire Hazard
N/A
N/A
N/A
N/A
N/A
Hot-Melt
S1030
325863-000
325863-000
TCFS-16-19C-020-100CH
9-1192465-9, TCFS-16-19C-...
Straight
Heat Shrink Cable Feedthr...
Yes
N/A
None
Aluminum Alloy
Electroless Nickel
1-Sided
N/A
22
.87
100
N/A
N/A
N/A
M16 x 1.5
17
.669
65
2.559
Bulkhead
20
.787
29
1.14
10.2
.4
8.5
.334
6
.236
Low Fire Hazard
N/A
N/A
N/A
N/A
N/A
Hot-Melt
S1030
331365-000
331365-000
TCFS-20-62C-020-100AH
6-1192503-5
Straight
Heat Shrink Cable Feedthr...
No
N/A
None
Stainless Steel
Electroless Nickel
1-Sided
N/A
27
1.06
100
N/A
N/A
N/A
M20 x 1.5
21
.827
52
2.047
Bulkhead
20
.787
34
1.34
14
.55
19
.748
7.1
.28
Low Fire Hazard
N/A
N/A
N/A
N/A
N/A
Hot-Melt
S1030
335923-000
335923-000
TCFS-24-19B-020-25CE
1-1192537-9
Straight
Heat Shrink Cable Feedthr...
Yes
N/A
None
Aluminum Alloy
Cadmium Over Electroless ...
1-Sided
Olive Drab
30
1.18
25
Elastomer
N/A
N/A
M24 x 1.5
25
.985
90
3.543
Bulkhead
20
.787
38
1.5
19.2
.76
18.5
.73
8.5
.334
N/A
N/A
N/A
N/A
N/A
Fluids
Epoxy
N/A
377561-000
377561-000
TCFS-24-19C-020-100CH
2-1192827-6
Straight
Heat Shrink Cable Feedthr...
Yes
N/A
None
Aluminum Alloy
Electroless Nickel
1-Sided
N/A
30
1.18
100
N/A
N/A
N/A
M24 x 1.5
25
.985
90
3.543
Bulkhead
20
.787
38
1.5
19.2
.76
16.5
.65
8.5
.334
Low Fire Hazard
N/A
N/A
N/A
N/A
N/A
Hot-Melt
S1030
411585-000
411585-000
TCFS-20-19C-020-100CH
9-1193103-7
Straight
Heat Shrink Cable Feedthr...
Yes
N/A
None
Aluminum Alloy
Electroless Nickel
1-Sided
N/A
27
1.06
100
N/A
N/A
N/A
M20 x 1.5
21
.827
77
3.031
Bulkhead
20
.787
34
1.34
14
.55
10.5
.411
7.2
.281
Low Fire Hazard
N/A
N/A
N/A
N/A
N/A
Hot-Melt
S1030
486005-000
486005-000
TCFS-24-62C-020-100CH
1193637-6, TCFS-24-62C-02...
Straight
Heat Shrink Cable Feedthr...
Yes
N/A
None
Stainless Steel
Electroless Nickel
1-Sided
N/A
30
1.18
100
N/A
N/A
N/A
M24 x 1.5
25
.985
90
3.543
Bulkhead
20
.787
38
1.5
19.2
.76
16.5
.65
8.5
.334
Low Fire Hazard
N/A
N/A
N/A
N/A
N/A
Hot-Melt
S1030
511381-000
511381-000
TCFS-16-62C-020-100CH
6-1194019-3, TCFS-16-62C-...
Straight
Heat Shrink Cable Feedthr...
Yes
N/A
None
Stainless Steel
Electroless Nickel
1-Sided
N/A
22
.87
100
N/A
N/A
N/A
M16 x 1.5
17
.669
65
2.559
Bulkhead
20
.787
29
1.14
10.2
.4
8.5
.334
6
.236
Low Fire Hazard
N/A
N/A
N/A
N/A
N/A
Hot-Melt
S1030
525081-000
525081-000
TCFS-12-19C-020-100CH
9-1194126-7, TCFS-12-19C-...
Straight
Heat Shrink Cable Feedthr...
Yes
N/A
None
Aluminum Alloy
Electroless Nickel
1-Sided
N/A
17
.67
100
N/A
N/A
N/A
M12 x 1.5
13
.512
50
1.968
Bulkhead
20
.787
24
.95
7.5
3
6.5
.256
5
.197
Low Fire Hazard
N/A
N/A
N/A
N/A
N/A
Hot-Melt
S1030
557732-001
557732-001
CES-4-T1
2-1194399-6
Straight
Cable Entry Seals/Feedthr...
N/A
Yes
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Modified Polyolefin
Semi-Rigid
Yes
N/A
N/A
N/A
N/A
N/A
Bulkhead
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
3.1
.12
80
3.15
N/A
Hot-Melt
97
625701-000
625701-000
TCFS-30-19C-020-100CH
6-1194954-7, TCFS-30-19C-...
Straight
Heat Shrink Cable Feedthr...
Yes
N/A
None
Aluminum Alloy
Electroless Nickel
1-Sided
N/A
36
1.48
100
N/A
N/A
N/A
M30 x 1.5
31
1.22
115
4.527
Bulkhead
20
.787
48
1.89
24.2
.95
20.5
.81
10
.394
Low Fire Hazard
N/A
N/A
N/A
N/A
N/A
Hot-Melt
S1030
636541-000
636541-000
TCFS-12-62C-020-100CH
9-1195032-7, TCFS-12-62C-...
Straight
Heat Shrink Cable Feedthr...
Yes
N/A
None
Stainless Steel
Electroless Nickel
1-Sided
N/A
17
.67
100
N/A
N/A
N/A
M12 x 1.5
13
.512
50
1.968
Bulkhead
20
.787
24
.95
7.5
3
6.5
.256
5
.197
Low Fire Hazard
N/A
N/A
N/A
N/A
N/A
Hot-Melt
S1030
705933-000
705933-000
TCFR-16-19B-020-100CH
1195536-4, TCFR-16-19B-02...
Straight
Heat Shrink Cable Feedthr...
Yes
N/A
None
Aluminum Alloy
Cadmium Over Electroless ...
1-Sided
Olive Drab
22
.87
100
N/A
N/A
N/A
M16 x 1.5
17
.669
65
2.559
Bulkhead
20
.787
29
1.14
10.2
.4
8.5
.334
6
.236
Low Fire Hazard
N/A
N/A
N/A
N/A
N/A
Hot-Melt
S1030
825449-000
825449-000
TCFS-36-19C-020-100CH
9-1196447-6
Straight
Heat Shrink Cable Feedthr...
Yes
N/A
None
Aluminum Alloy
Electroless Nickel
1-Sided
N/A
41
1.61
100
N/A
N/A
N/A
M36 x 1.5
37
1.46
140
5.511
Bulkhead
20
.787
52
2.05
30.2
1.49
28.5
1.122
15.8
.621
Low Fire Hazard
N/A
N/A
N/A
N/A
N/A
Hot-Melt
S1030
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
CS New Basic enclosures - Single-walled
Rittal
20.01.2022
Pre-Formed Insulated Products
TE Connectivity
26.05.2020
Sealing & Repair Sleeves
TE Connectivity
26.05.2020
Cable Ties
TE Connectivity
27.08.2019
Feedthroughs & Cable Entry Seals
TE Connectivity
26.05.2020
DIN 910 - Brass, pipe thread
Böllhoff
26.10.2021
Circular Connector Contact Inserts
TE Connectivity
05.12.2019
Splices
TE Connectivity
27.05.2020
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表