您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
IC Socket Adapters
TE Connectivity
Connectors
Card & Socket Connectors
IC & Component Socket Accessories
Powered by
CAD模型選擇
{teconnectivity/connectors/card_and_socket_connectors/ic_and_component_socket_accessories/ic_socket_adapters.prj},{NB=1-1437515-3},{PN=1-1437515-3},{NP=8},{CCR=5},{SHA256=M1IHGgfQI7l8NM7xwV4sx10VcMsp5juTGn5Rlh1FlD0=},{INAME=00004__c2d12d14375152d32da2d3d},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242 },{LINKFSCPBN=https://www.te.com/usa-en/product-1-1437515-3.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-buy-link_sma-300_3&elqCampaignId=35238},{DESC=608-CG1T=ADAPTOR PLUG ASSY},{ALIAS=608-CG1T}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
ALIAS
Alias
ⁿ/ₐ
CS
Connector System
ⁿ/ₐ
RRSMM
Row-to-Row Spacing
[mm]
RRSIN
Row-to-Row Spacing
[in]
CCTT
Connector & Contact Terminates To
ⁿ/ₐ
PT
Product Type
ⁿ/ₐ
NP
Number of Positions
ⁿ/ₐ
IM
Insulator Material
ⁿ/ₐ
PS
Pin Style
ⁿ/ₐ
CCR
Contact Current Rating (Max)
[A]
PPM
Pin Plating Material
ⁿ/ₐ
PM
Pin Material
ⁿ/ₐ
PD
Pin Diameter
[mm]
CMT
Connector Mounting Type
ⁿ/ₐ
CPMM
Centerline (Pitch)
[mm]
CPIN
Centerline (Pitch)
[in]
OTRC
Operating Temperature Range
[°C]
OTRF
Operating Temperature Range
[°F]
CA
Circuit Application
ⁿ/ₐ
IFR
Insulator Flammability Rating
ⁿ/ₐ
1-1437515-3
1-1437515-3
608-CG1T=ADAPTOR PLUG ASS...
608-CG1T
Cable-to-Board
7.62
.3
Printed Circuit Board
Adapter
8
Thermoplastic Polyester
Slotted
5
Tin
Phosphor Bronze
N/A
Board Mount
2.54
.1
-65 – 125
-85 – 257
Signal
UL 94V-0
2-1437515-0
2-1437515-0
614-CG1=ADAPTOR PLUG ASSY
614-CG1
Cable-to-Board
7.62
.3
Printed Circuit Board
Adapter
14
Thermoplastic Polyester
Slotted
5
Gold
Phosphor Bronze
N/A
Board Mount
2.54
.1
-65 – 125
-85 – 257
Signal
UL 94V-0
5-1437515-7
5-1437515-7
624-CG1=ADAPTOR PLUG ASSY
N/A
Cable-to-Board
15.24
.6
Printed Circuit Board
Adapter
24
Thermoplastic Polyester
Slotted
5
Gold
Phosphor Bronze
.018
Board Mount
2.54
.1
-65 – 125
-85 – 257
Signal
UL 94V-0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表