您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Data Connectivity Headers
TE Connectivity
Connectors
Automotive Truck Bus & Off Road Connectors
Powered by
CAD模型選擇
{teconnectivity/connectors/automotive_truck_bus_and_off_road_connectors/data_connectivity_headers.prj},{NB=638817-2},{PN=638817-2},{SHA256=yR8xY27RNDHvnIrfpv3Fx+nUR0sIRYqwirOS7cx18j8=},{INAME=00075__c2d06388172d022dh2d3d},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242 },{LINKFSCPBN=https://www.te.com/usa-en/product-638817-2.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-buy-link_sma-300_3&elqCampaignId=35238},{DESC=D/C R/A PCB FAKRA SMB ASY,KEYB},{HC=N/A},{CS=N/A},{SEALABLE=N/A}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
HC
Hybrid Connector
ⁿ/ₐ
CS
Connector System
ⁿ/ₐ
SEALABLE
Sealable
ⁿ/ₐ
CCTT
Connector & Contact Terminates To
ⁿ/ₐ
BS
Board Standoff
ⁿ/ₐ
KC
Keying Code
ⁿ/ₐ
NP
Number of Positions
ⁿ/ₐ
OVVAC
Operating Voltage
[VAC]
OVVDC
Operating Voltage
[VDC]
IMPEDANCE
Impedance
[Ω]
OFRMH
Operating Frequency Range
[MHz]
BM
Body Material
ⁿ/ₐ
EP
Environmental Protection
ⁿ/ₐ
RFCCCPM
RF Connector Center Contact Plating Material
ⁿ/ₐ
CMAPM
Contact Mating Area Plating Material
ⁿ/ₐ
CT
Contact Type
ⁿ/ₐ
MTWMM
Mating Tab Width
[mm]
MTWIN
Mating Tab Width
[in]
MTTMM
Mating Tab Thickness
[mm]
MTTIN
Mating Tab Thickness
[in]
MPDMM
Mating Pin Diameter
[mm]
MPDIN
Mating Pin Diameter
[in]
CCR
Contact Current Rating (Max)
[A]
CC
Center Contact
ⁿ/ₐ
PCBMR
PCB Mount Retention
ⁿ/ₐ
PCBMRT
PCB Mount Retention Type
ⁿ/ₐ
PCBMS
PCB Mounting Style
ⁿ/ₐ
MR
Mating Retention
ⁿ/ₐ
MA
Mounting Angle
ⁿ/ₐ
CMT
Connector Mounting Type
ⁿ/ₐ
PAS
Panel Attachment Style
ⁿ/ₐ
HCR
Housing Color
ⁿ/ₐ
CPMM
Centerline (Pitch)
[mm]
CPIN
Centerline (Pitch)
[in]
PHMM
Product Height
[mm]
PHIN
Product Height
[in]
PLMM
Product Length
[mm]
PLIN
Product Length
[in]
PWMM
Product Width
[mm]
PWIN
Product Width
[in]
OTC
Operating Temperature (Max)
[°C]
OTF
Operating Temperature (Max)
[°F]
OTRC
Operating Temperature Range
[°C]
OTRF
Operating Temperature Range
[°F]
SHIELDED
Shielded
ⁿ/ₐ
CA
Circuit Application
ⁿ/ₐ
AS
Agency & Standard
ⁿ/ₐ
PM
Packaging Method
ⁿ/ₐ
PQ
Packaging Quantity
ⁿ/ₐ
DM
Dielectric Material
ⁿ/ₐ
PCBLPM
PCB Leg Plating Material
ⁿ/ₐ
OCPM
Outer Contact Plating Material
ⁿ/ₐ
SP
Solder Process
ⁿ/ₐ
1-1823724-1
1-1823724-1
POF,FO PIGTAIL,MOST,MOST1...
N/A
Wire-to-Board
No
Printed Circuit Board
N/A
A
2
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Horizontal / 90°
Cable Mount
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
95
N/A
-40 – 95
N/A
Yes
Signal
N/A
N/A
N/A
N/A
N/A
N/A
N/A
1-2203452-1
1-2203452-1
MALE ASM, 1 POS, VERT, PC...
No
Wire-to-Device
No
Printed Circuit Board
Without
L
1
N/A
N/A
50
0 – 6000
Other
N/A
Other
Gold (Au)
Pin
N/A
N/A
N/A
N/A
N/A
N/A
N/A
With
Without
N/A
Through Hole
With
Vertical / 180°
N/A
N/A
Red
N/A
N/A
11.45
.45
13.8
.543
7.5
.295
75, 70, 105, 90, 65, 85, ...
149, 167, 194, 212, 221, ...
-40 – 105
-40 – 221
No
Signal
N/A
N/A
N/A
PCT
Tin (Sn)
Other
Reflow
1-2208264-3
1-2208264-3
POF,FO PIGTAIL,MOST,FOT U...
No
Wire-to-Device
No
N/A
With
A
2
N/A
N/A
N/A
N/A
PA
IP54K
None
None
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Without
Without
N/A
Through Hole
Without
Vertical / 180°
N/A
N/A
Other
6
.236
6.5
.255
15
.59
24
.944
70, 80, 75, 85, 90, 65
149, 185, 176, 167, 158, ...
-40 – 95
-40 – 203
Yes
N/A
MOST
Box & Tray
605
None
Tin (Sn)
N/A
Reflow
1-2208408-2
1-2208408-2
6POS,MINI USB,HDR ASSY,18...
No
Wire-to-Device
No
Printed Circuit Board
With
B
5
N/A
N/A
90
0 – 1000
PCT GF
Other
N/A
Gold (Au)
Pin
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Without
With
Solder Tail
Through Hole
With
Vertical / 180°
N/A
N/A
Gray
1.6
.063
25.58
1.007
13.1
.516
17.53
.69
80, 75, 70, 85, 65
185, 167, 176, 158, 149
-40 – 85
-40 – 185
Yes
Signal
N/A
Tube
31
LCP
Tin (Sn)
N/A
Wave Solder
1-2291392-0
1-2291392-0
MALE ASM, 1 POS, R/A, PCB...
No
Wire-to-Board
No
Printed Circuit Board
With
K
1
N/A
N/A
50
0 – 6000
N/A
N/A
Tin (Sn)
Gold (Au)
Pin
N/A
N/A
N/A
N/A
.5
.02
N/A
With
N/A
Solder Tail
Through Hole
N/A
Horizontal / 90°
N/A
N/A
Curry
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
85, 75, 70, 105, 90, 65, ...
167, 194, 221, 158, 185, ...
-40 – 105
-40 – 221
Yes
Signal
DIN 72594-1
Reel
N/A
PCT GF
N/A
Tin (Sn)
Reflow
1274412-1
1274412-1
SMB PCB RIGHT ANGLE JACK
No
Wire-to-Device
No
N/A
With
None
1
N/A
60
50
0 – 3000
Other
N/A
Gold (Au)
Gold (Au)
Pin
N/A
N/A
N/A
N/A
.5
.02
N/A
With
With
Solder Tail
Through Hole
With
Horizontal / 90°
N/A
N/A
N/A
N/A
N/A
8.05
.317
N/A
N/A
N/A
N/A
65, 70, 85, 75, 80
176, 149, 158, 185, 167
-40 – 85
-40 – 185
Yes
Signal
N/A
N/A
N/A
Other
Tin (Sn)
Tin (Sn)
Wave Solder
1326508-1
1326508-1
PCB JACK, VERTICAL MOUNT,...
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
1326508-6
1326508-6
PCB JACK, R/A, SNAP LOCK
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
1670607-3
1670607-3
FAKRA II,JACK,HF,CODC
No
Wire-to-Device
No
Printed Circuit Board
Without
C
2
800
N/A
50
0 – 6000
N/A
Other
Gold (Au)
Gold (Au)
Pin
N/A
N/A
N/A
N/A
N/A
N/A
N/A
With
With
N/A
N/A
With
Horizontal / 90°
N/A
N/A
Blue
8
.315
10.25
.403
22.2
.874
15.4
.606
75, 85, 65, 90, 80, 70, 1...
194, 167, 185, 149, 176, ...
-40 – 100
-40 – 212
No
Signal
N/A
Box
400
PA
N/A
N/A
N/A
1670607-8
1670607-8
FAKRA II,JACK,HF,CODH
No
Wire-to-Device
No
Printed Circuit Board
Without
H
2
800
N/A
50
0 – 6000
N/A
N/A
Gold (Au)
N/A
Pin
N/A
N/A
N/A
N/A
N/A
N/A
N/A
With
With
N/A
N/A
With
Horizontal / 90°
N/A
N/A
Violet
8
.315
10.25
.403
22.2
.874
15.4
.606
75, 70, 90, 65, 100, 80, ...
176, 167, 194, 212, 158, ...
-40 – 100
-40 – 212
No
Signal
N/A
Box & Carton
N/A
PA
N/A
N/A
N/A
1823071-2
1823071-2
HSD,HDR ASSY,90DEG,COD B
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
1823271-1
1823271-1
HSD,HDR ASSY,180DEG,COD A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
1823271-2
1823271-2
HSD,HDR ASSY,180DEG,COD B
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
2138755-2
2138755-2
HDMI TYPE E RECEPTACLE
No
Wire-to-Device
No
Printed Circuit Board
With
None
19
N/A
N/A
100
0 – 1000
Other
Other
N/A
Gold (Au)
Pin
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Without
N/A
Through Hole
With
Horizontal / 90°
N/A
Rear Mount
Black
1.5
.059
12.5
.492
27.05
1.065
24.9
.98
65, 75, 85, 70, 80, 100, ...
194, 167, 176, 149, 185, ...
-40 – 100
-40 – 212
Yes
Signal
N/A
N/A
N/A
LCP
Tin (Sn)
Tin (Sn)
N/A
2203452-5
2203452-5
MALE ASM, 1 POS, VERT, PC...
No
Wire-to-Device
No
Printed Circuit Board
Without
E
1
N/A
N/A
50
0 – 6000
Other
N/A
Other
Gold (Au)
Pin
N/A
N/A
N/A
N/A
N/A
N/A
N/A
With
Without
N/A
Through Hole
With
Vertical / 180°
N/A
N/A
N/A
N/A
N/A
11.45
.45
13.8
.543
7.5
.295
75, 70, 105, 90, 65, 85, ...
149, 167, 194, 212, 221, ...
-40 – 105
-40 – 221
No
Signal
N/A
N/A
N/A
PCT
Tin (Sn)
Other
Reflow
2208408-1
2208408-1
6POS,MINI USB,HDR ASSY,18...
No
Wire-to-Device
No
Printed Circuit Board
With
A
5
N/A
N/A
90
0 – 1000
PCT GF
Other
N/A
Gold (Au)
Pin
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Without
With
Solder Tail
Through Hole
With
Vertical / 180°
N/A
N/A
Black
1.6
.063
25.58
1.007
13.1
.516
17.53
.69
65, 75, 85, 70, 80
149, 167, 176, 185, 158
-40 – 85
-40 – 185
Yes
Signal
N/A
Tray
N/A
LCP
Tin (Sn)
N/A
Wave Solder
2209201-2
2209201-2
Jack Assy, RA, Panel Moun...
No
Wire-to-Device
No
Printed Circuit Board
With
B
1
40
60
50
0 – 6000
PA GF
Other
Tin (Sn)
Gold (Au)
Pin
N/A
N/A
N/A
N/A
.5
.02
N/A
With
Without
Boardlock
Through Hole
With
Horizontal / 90°
N/A
Front Mount
White
N/A
N/A
10.95
.427
19.5
.76
10.4
.405
85, 75, 70, 105, 80, 100,...
176, 167, 194, 149, 185, ...
-40 – 105
-40 – 221
Yes
Signal
USCAR
Box & Tray
540
PCT
Tin (Sn)
Tin (Sn)
Wave Solder
2209201-3
2209201-3
Jack Assy, RA, Panel Moun...
No
Wire-to-Device
No
Printed Circuit Board
With
C
1
N/A
60
50
0 – 6000
Other
Other
Other
Gold (Au)
Pin
N/A
N/A
N/A
N/A
N/A
N/A
N/A
With
With
Boardlock
Through Hole
With
Horizontal / 90°
N/A
N/A
Blue
N/A
N/A
13.8
.543
19.5
.768
10.4
.409
85, 75, 70, 105, 80, 90, ...
176, 149, 167, 194, 185, ...
-40 – 105
-40 – 221
Yes
Signal
USCAR
N/A
N/A
PCT
Tin (Sn)
Tin (Sn)
N/A
2209201-4
2209201-4
Jack Assy, RA, Panel Moun...
No
Wire-to-Device
No
Printed Circuit Board
With
D
1
N/A
60
50
0 – 6000
Other
Other
Other
Gold (Au)
Pin
N/A
N/A
N/A
N/A
N/A
N/A
N/A
With
With
Boardlock
Through Hole
With
Horizontal / 90°
N/A
N/A
Violet
N/A
N/A
13.8
.543
19.5
.768
10.4
.409
85, 90, 75, 80, 100, 65, ...
167, 185, 149, 176, 194, ...
-40 – 105
-40 – 221
Yes
Signal
USCAR
N/A
N/A
PCT
Tin (Sn)
Tin (Sn)
N/A
2-2209201-1
2-2209201-1
JACK ASSEMBLY, R/A, PCB F...
No
Wire-to-Device
No
Printed Circuit Board
With
A
1
N/A
60
50
0 – 6000
Other
N/A
Other
Gold (Au)
Pin
N/A
N/A
N/A
N/A
N/A
N/A
N/A
With
With
Boardlock
Through Hole
With
N/A
N/A
N/A
Black
N/A
N/A
13.8
.543
19.5
.768
10.4
.409
100, 80, 75, 85, 90, 70, ...
158, 194, 167, 185, 149, ...
-40 – 105
-40 – 221
Yes
Signal
N/A
N/A
N/A
PCT
Tin (Sn)
Tin (Sn)
Wave Solder
2-2291392-0
2-2291392-0
MALE ASM, 1 POS, R/A, PCB...
No
Wire-to-Board
No
Printed Circuit Board
With
Z
1
N/A
N/A
50
0 – 6000
N/A
N/A
Tin (Sn)
Gold (Au)
Pin
N/A
N/A
N/A
N/A
.5
.02
N/A
With
N/A
Solder Tail
Through Hole
N/A
Horizontal / 90°
N/A
N/A
Water Blue
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
100, 70, 80, 85, 75, 90, ...
221, 158, 176, 185, 194, ...
-40 – 105
-40 – 221
Yes
Signal
DIN 72594-1
Reel
N/A
PCT GF
N/A
Tin (Sn)
Reflow
2278436-2
2278436-2
Jack Assy, RA, Panel Moun...
No
Wire-to-Device
No
Printed Circuit Board
With
B
1
40
60
50
0 – 6000
PA GF
Other
Tin (Sn)
Gold (Au)
Pin
N/A
N/A
N/A
N/A
.5
.02
N/A
With
Without
Boardlock
Through Hole
With
Horizontal / 90°
N/A
Front Mount
White
N/A
N/A
10.95
.427
19.5
.76
10.4
.405
85, 75, 70, 105, 80, 100,...
176, 167, 194, 149, 185, ...
-40 – 105
-40 – 221
Yes
Signal
USCAR
Box & Tray
540
PCT
Tin (Sn)
Tin (Sn)
Wave Solder
2278436-3
2278436-3
Jack Assy, RA, Panel Moun...
No
Wire-to-Device
No
Printed Circuit Board
With
C
1
40
60
50
0 – 6000
PA GF
Other
Tin (Sn)
Gold (Au)
Pin
N/A
N/A
N/A
N/A
.5
.02
N/A
With
Without
Boardlock
Through Hole
With
Horizontal / 90°
N/A
Front Mount
Blue
N/A
N/A
10.95
.427
19.5
.76
10.4
.405
75, 100, 80, 90, 105, 65,...
167, 158, 185, 149, 176, ...
-40 – 105
-40 – 221
Yes
Signal
USCAR
Box & Tray
540
PCT
Tin (Sn)
Tin (Sn)
Wave Solder
2286546-1
2286546-1
HSD,HDR ASSY,90DEG,COD A
No
Wire-to-Board
No
Printed Circuit Board
With
A
4
N/A
60
100
0 – 3000
Other
Other
Gold (Au)
Gold (Au)
Pin
N/A
N/A
N/A
N/A
.6
.024
N/A
With
With
Solder Tail
Through Hole
With
Horizontal / 90°
N/A
N/A
Black
2
.079
10.95
.431
12
.472
27.3
1.074
90, 75, 80, 65, 70, 105, ...
149, 176, 167, 194, 185, ...
-40 – 105
-40 – 221
Yes
Signal
Other
Reel
300
PA GF
Tin (Sn)
Other
Reflow
2286546-2
2286546-2
HSD,HDR ASSY,90DEG,COD B
No
Wire-to-Board
No
Printed Circuit Board
With
B
4
N/A
60
100
0 – 3000
Other
Other
Gold (Au)
Gold (Au)
Pin
N/A
N/A
N/A
N/A
.6
.024
N/A
With
With
Solder Tail
Through Hole
With
Horizontal / 90°
N/A
N/A
White
2
.079
10.95
.431
12
.472
27.3
1.074
65, 75, 80, 70, 100, 105,...
149, 176, 167, 194, 185, ...
-40 – 105
-40 – 221
Yes
Signal
Other
Reel
300
PA GF
Tin (Sn)
Other
Reflow
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Automotive, Truck, Bus, & Off-Road Housings
TE Connectivity
05.12.2019
Multi Function Inlet Filters
TE Connectivity
26.05.2020
2FA1-WZSP-PCBA3
Amphenol RF
02.11.2020
Automotive, Truck, Bus, & Off-Road Headers
TE Connectivity
05.12.2019
Automotive Seals & Cavity Plugs
TE Connectivity
05.12.2019
Data Connectivity Housings
TE Connectivity
05.12.2019
2302450-1
TE Connectivity
27.05.2020
Plug - Interfaces
SCHNEEBERGER
20.01.2022
RF Connectors
TE Connectivity
11.12.2019
Mechatronics
TE Connectivity
05.12.2019
901-10256
Amphenol RF
02.11.2020
2273-202 - COMPACT splicing connector, for solid conductors, max. 2.5 mm², ...
WAGO
14.07.2023
Crimp Terminal Housings
TE Connectivity
27.05.2020
Straight connector for power supply
Camozzi
16.05.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表