피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
English
English
DisplayPort Connectors
TE Connectivity
Connectors
Audio & Video Connectors
Powered by
CAD모델 선택
{teconnectivity/connectors/audio_and_video_connectors/displayport_connectors.prj},{NB=2040247-5},{PN=2040247-5},{SHA256=lsi3DPzGrUqfZcWjDWMxISA1pnQD26qWiX2xAWIsB40=},{INAME=00156__c2d20402472d52dd2d3d},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242 },{LINKFSCPBN=https://www.te.com/usa-en/product-2040247-5.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-buy-link_sma-300_3&elqCampaignId=35238},{DESC=RECE ASSY DP RA SMT STD SMT-LEG W-FLANGE},{ORIENTATION=Right Angle}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
LINA
BOM
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
ORIENTATION
Orientation
ⁿ/ₐ
CS
Connector System
ⁿ/ₐ
CCTT
Connector & Contact Terminates To
ⁿ/ₐ
PT
Product Type
ⁿ/ₐ
CT
Connector Type
ⁿ/ₐ
CSY
Connector Style
ⁿ/ₐ
NP
Number of Positions
ⁿ/ₐ
SPM
Shell Plating Material
ⁿ/ₐ
SM
Shell Material
ⁿ/ₐ
CBM
Contact Base Material
ⁿ/ₐ
CPM
Contact Plating Material
ⁿ/ₐ
CCR
Contact Current Rating (Max)
[A]
ML
Mounting Location
ⁿ/ₐ
PCBMS
PCB Mounting Style
ⁿ/ₐ
FLANGE
Flange
ⁿ/ₐ
PCBMRT
PCB Mount Retention Type
ⁿ/ₐ
CMT
Connector Mounting Type
ⁿ/ₐ
CPMM
Centerline (Pitch)
[mm]
CPIN
Centerline (Pitch)
[in]
HM
Housing Material
ⁿ/ₐ
HC
Housing Color
ⁿ/ₐ
TLMM
Tail Length
[mm]
TLIN
Tail Length
[in]
OTRC
Operating Temperature Range
[°C]
OTRF
Operating Temperature Range
[°F]
PP
Pick and Place
ⁿ/ₐ
CA
Circuit Application
ⁿ/ₐ
FR
Flammability Rating
ⁿ/ₐ
PM
Packaging Method
ⁿ/ₐ
COMMENT
Comment
ⁿ/ₐ
2040210-1
2040210-1
RECE ASSY DP RA TH STD TH...
Right Angle
Cable-to-Board
Printed Circuit Board
Connector
Connector Assembly
Receptacle
20
Nickel
Copper Alloy
Copper Alloy
Gold
.5
Top
Through Hole
With
Straight Leg
Board Mount
1
.06
High Temperature Thermopl...
Black
2.6
.102
-40 – 85
-40 – 185
Without Pick and Place Co...
Signal
UL 94V-0
Box & Tray, Tray
N/A
2040247-5
2040247-5
RECE ASSY DP RA SMT STD S...
Right Angle
Cable-to-Board
Printed Circuit Board
Connector
Connector Assembly
Receptacle
20
Tin
Copper Alloy
Copper Alloy
Gold over Nickel
.5
Top
Surface Mount
With
Solder Pad
Board Mount
1
.02
High Temperature Thermopl...
Black
N/A
N/A
-40 – 85
-40 – 185
Without Pick and Place Co...
Signal
UL 94V-0
Reel
N/A
2041441-1
2041441-1
Displayport,20P,Vertical,...
Connector Assembly
-40 – 85
N/A
Dual inline package
Connector
Vertical
Cable-to-Board
Gold
Nickel
N/A
.082
1
Without Pick and Place Co...
N/A
Top
Brass
Signal
Board Mount
N/A
Black
UL 94V-0
LCP (Liquid Crystal Polym...
2.1
-40 – 185
N/A
Tray, Box & Tray
Printed Circuit Board
Without
Receptacle
Dual inline package
2041441-2
2041441-2
DP 20P V/T DIP 15uAu,2.5t...
Vertical
Cable-to-Board
Printed Circuit Board
Connector
Connector Assembly
Receptacle
20
Nickel
Phosphor Bronze
Brass
Gold
.5
Top
Through Hole
Without
Boardlock
Board Mount
1
.05
LCP (Liquid Crystal Polym...
Black
2.5
.098
-40 – 85
-40 – 185
Without Pick and Place Co...
Signal
UL 94V-0
Box & Tray, Tray
N/A
2129320-3
2129320-3
Mini Displayport Reverse ...
Right Angle
Cable-to-Board
Printed Circuit Board
Connector
Connector Assembly
Receptacle
20
N/A
Stainless Steel
Copper Alloy
Gold
N/A
Top
Through Hole
Without
Boardlock
Board Mount
.6
.02
High Temperature Thermopl...
Black
1.4
.055
N/A
N/A
Without Pick and Place Co...
Signal
UL 94V-0
Reel
N/A
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성