您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
N0080C30 - S45C Hexagon Slotted and Castle Nut (Type-2) (Low form)
SUNCO INDUSTRY CO.,LTD.
Nut
Powered by
CAD模型選擇
{sunco/nut/n0080c30.prj},{NB=N0-08-0C30-05600000},{CNSORDERNO=N0-08-0C30-05600000},{S=M56},{NDM=56.0000},{M=34},{TM=0 -0.10},{M1=23},{W=23},{TW=0 -0.84},{SW=85},{TSW=0 -1.4},{DW1=82},{N=9},{TN=0 +0.5},{NOG=8},{DE=75},{P=5.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CNSORDERNO
Order Number
ⁿ/ₐ
S
Size
ⁿ/ₐ
M
Height
[mm]
M1
Height
[mm]
W
Height
[mm]
SW
Width across flats
[mm]
DW1
Diameter
[mm]
N
Width
[mm]
NOG
The number of grooves
ⁿ/ₐ
DE
Diameter
[mm]
N0-08-0C30-04500000
N0-08-0C30-04500000
M45
27
18
18
70
67
9
8
62
N0-08-0C30-04800000
N0-08-0C30-04800000
M48
29
20
20
75
72
9
8
65
N0-08-0C30-05200000
N0-08-0C30-05200000
M52
31
21
21
80
77
9
8
70
N0-08-0C30-05600000
N0-08-0C30-05600000
M56
34
23
23
85
82
9
8
75
N0-08-0C30-06000000
N0-08-0C30-06000000
M60
36
23
23
90
87
11
8
80
N0-08-0C30-06400000
N0-08-0C30-06400000
M64
38
25
25
95
92
11
8
85
N0-08-0C30-07200000
N0-08-0C30-07200000
M72
42
28
28
105
102
11
10
95
N0-08-0C30-07600000
N0-08-0C30-07600000
M76
46
32
32
110
107
11
10
100
N0-08-0C30-08000000
N0-08-0C30-08000000
M80
48
34
34
115
112
11
10
105
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 935-1 - Hexagon slotted, and castle nuts, metric coarse and fine pitch ...
Fabory
13.02.2023
Model 42900 - Hexagon slotted and castle nut DIN 935 - Plain
EMILE MAURIN - Fixation Bâtiment et Infrastructure
30.07.2020
Reference 42900 - Hexagon slotted and castle nut DIN 935 - Plain
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 64619 - Hexagon slotted and castle nut DIN 935 - Stainless steel ...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
C-B6900, C-B6901, C-B6902, C-B6903, C-B6904, C-B6905, C-B6906, C-B6907, C-B...
Misumi
29.05.2023
N0000C30 - Iron Hexagon Slotted and Castle Nut (Type-2) (Low form)
SUNCO INDUSTRY CO.,LTD.
11.10.2017
bearing_b - Deep Groove Ball Bearings - Shield_b
Misumi
28.04.2023
B6_ _ _ZZNR, SB6_ _ _ZZNR_1 - Deep Groove Ball Bearings - Double Shielded /...
Misumi
30.06.2021
N0080C20 - S45C Hexagon Slotted and Castle Nut (Type-2) (High form)
SUNCO INDUSTRY CO.,LTD.
11.10.2017
DIN 979 - Stainless steel A2
Böllhoff
26.10.2021
V.2HK - CASTLE NUTS HK DIN 935 Inox A2 / S.S 304 or Inox A4 / S.S 316
FG INOX
25.04.2023
DIN 935-1 - FN 146 - 6, verzinkt blau - Hexagon slotted and castle nuts; me...
SFS Group Schweiz AG
25.09.2023
DIN 979 - Stainless steel A4
Böllhoff
26.10.2021
DIN 979 - Steel 04
Böllhoff
26.10.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表