您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
00090000 - Titanium(+)Pan head machine screw(TW270)
SUNCO INDUSTRY CO.,LTD.
Machine Screws
Powered by
CAD模型選擇
{sunco/machine_screws/0a000.prj},{NB=00-09-0000-0050-0120},{S=M 5},{L=12},{L1=5,6,8,10,12,15,16,20,25,30},{L2=5,6,8,10,12,15,16,20,25,30,35,40,45,50},{L3=6,8,10,12,15,16,20,25,30,35,40,45,50},{L4=8,10,12,15,16,20,25,30,35,40,45,50},{L5=16,20,25,30,35,40,45,50}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
S
Size
ⁿ/ₐ
L
Length
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
P
p: Pitch
[mm]
TOH
Type of + Hole
ⁿ/ₐ
DK
dk: Outside Diameter
[mm]
TDK
tolerance-dk
[mm]
K
k: Width
[mm]
TK
tolerance-k
[mm]
00-09-0000-0030-0050
M 3
5
00-09-0000-0030-0050
0.500
2
5.500
-0.5
2.000
+-0.15
00-09-0000-0030-0060
M 3
6
00-09-0000-0030-0060
0.500
2
5.500
-0.5
2.000
+-0.15
00-09-0000-0030-0080
M 3
8
00-09-0000-0030-0080
0.500
2
5.500
-0.5
2.000
+-0.15
00-09-0000-0030-0100
M 3
10
00-09-0000-0030-0100
0.500
2
5.500
-0.5
2.000
+-0.15
00-09-0000-0030-0120
M 3
12
00-09-0000-0030-0120
0.500
2
5.500
-0.5
2.000
+-0.15
00-09-0000-0030-0150
M 3
15
00-09-0000-0030-0150
0.500
2
5.500
-0.5
2.000
+-0.15
00-09-0000-0030-0160
M 3
16
00-09-0000-0030-0160
0.500
2
5.500
-0.5
2.000
+-0.15
00-09-0000-0030-0200
M 3
20
00-09-0000-0030-0200
0.500
2
5.500
-0.5
2.000
+-0.15
00-09-0000-0030-0250
M 3
25
00-09-0000-0030-0250
0.500
2
5.500
-0.5
2.000
+-0.15
00-09-0000-0030-0300
M 3
30
00-09-0000-0030-0300
0.500
2
5.500
-0.5
2.000
+-0.15
00-09-0000-0040-0050
M 4
5
00-09-0000-0040-0050
0.700
2
7.000
-0.5
2.600
+-0.15
00-09-0000-0040-0060
M 4
6
00-09-0000-0040-0060
0.700
2
7.000
-0.5
2.600
+-0.15
00-09-0000-0040-0080
M 4
8
00-09-0000-0040-0080
0.700
2
7.000
-0.5
2.600
+-0.15
00-09-0000-0040-0100
M 4
10
00-09-0000-0040-0100
0.700
2
7.000
-0.5
2.600
+-0.15
00-09-0000-0040-0120
M 4
12
00-09-0000-0040-0120
0.700
2
7.000
-0.5
2.600
+-0.15
00-09-0000-0040-0150
M 4
15
00-09-0000-0040-0150
0.700
2
7.000
-0.5
2.600
+-0.15
00-09-0000-0040-0160
M 4
16
00-09-0000-0040-0160
0.700
2
7.000
-0.5
2.600
+-0.15
00-09-0000-0040-0200
M 4
20
00-09-0000-0040-0200
0.700
2
7.000
-0.5
2.600
+-0.15
00-09-0000-0040-0250
M 4
25
00-09-0000-0040-0250
0.700
2
7.000
-0.5
2.600
+-0.15
00-09-0000-0040-0300
M 4
30
00-09-0000-0040-0300
0.700
2
7.000
-0.5
2.600
+-0.15
00-09-0000-0040-0350
M 4
35
00-09-0000-0040-0350
0.700
2
7.000
-0.5
2.600
+-0.15
00-09-0000-0040-0400
M 4
40
00-09-0000-0040-0400
0.700
2
7.000
-0.5
2.600
+-0.15
00-09-0000-0040-0450
M 4
45
00-09-0000-0040-0450
0.700
2
7.000
-0.5
2.600
+-0.15
00-09-0000-0040-0500
M 4
50
00-09-0000-0040-0500
0.700
2
7.000
-0.5
2.600
+-0.15
00-09-0000-0050-0060
M 5
6
00-09-0000-0050-0060
0.800
2
9.000
-0.6
3.300
+-0.15
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
00020000 - Stainless(+)Pan head machine screw
SUNCO INDUSTRY CO.,LTD.
11.01.2019
N0000200 - U-Nut
SUNCO INDUSTRY CO.,LTD.
31.10.2016
DIN 912 - Hexagon socket head cap screws
Fabory
13.02.2023
00010000 - Brass(+)Pan head machine screw
SUNCO INDUSTRY CO.,LTD.
11.01.2019
MU NT - Rod End Nut
SMC Corporation
02.06.2024
00060000 - Aluminum(+)Pan head machine screw(A5052)
SUNCO INDUSTRY CO.,LTD.
11.01.2019
00000000 - Steel(+)Pan head machine screw(Full thread)
SUNCO INDUSTRY CO.,LTD.
11.01.2019
FUN 900 zwoelf - Special screws, socket-head cap screw
Special Screws
27.04.2010
00120000 - Stainless SUS316L(+)Pan head machine screw
SUNCO INDUSTRY CO.,LTD.
11.01.2019
10120002 - Stainless SUS316L(+)Pan head P
SUNCO INDUSTRY CO.,LTD.
11.01.2019
BN 48195 - Button socket head cap screws, Full thread and fine thread, Stai...
Bossard Inch
29.11.2018
BUMAX TAPTITE - Thread Forming Screw ISO 14583
BUMAX
18.06.2021
00020200 - Stainless(+)(-)Pan head machine screw
SUNCO INDUSTRY CO.,LTD.
11.01.2019
DIN 966 - Steel 4.8 zinc-plated, cross-slot phillips
Böllhoff
26.10.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表