您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Stuewe
Created: 27.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Stuewe
Shrink disks HSD series 21 - STUEWE shrink discs HSD series 21
Stuewe
Shrink Disc Type HSD
Powered by
CAD模型選擇
{stuewe/ss_typ_hsd/hsd_br21.prj},{NB=Schrumpfscheiben HSD-300-21x300-(250,1,Durchmesser (DW),0,360,360)},{GTNEU=0.333},{D=300},{USCH=3.500},{NDR=20.000},{D2=460},{L=65},{P=2.500},{K1=12.500},{S1=30.000},{H1=94},{A=340},{D1=308},{E=13.0},{GEWICHT=50.2},{H=65},{FD=2},{DWMIN=250.000},{DWMAX=270.000},{MTMIN=191.000},{MTMAX=228.000},{PAXMIN=1529.000},{PAXMAX=1691.000},{TKD=0},{SD=20},{SDW=28.190},{SR=0.800},{SA=7.500},{SC=0.800},{SK=12.500},{SBPL=4.000},{SDPL1=37.000},{SDPL2=21.000},{SSW=30.000},{ASCH=16},{AADB=0},{ALFA=22.500},{BETA=33.750},{DELTA=56.250},{REIBWN=0.150},{CNSMASSEXACT=50.2},{EN=210000.0},{ROW=16.000},{TYP=HSD-300-21},{BER=Durchmesser (DW)},{MA=470},{B=M20},{SP=1},{DW=250},{DI=0.0},{REN=360.0},{REW=360.0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ORDERCODE
Order number
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
BER
Calculation
ⁿ/ₐ
D
Diameter
[mm]
MT
Max. Transmissible torque of a shrink disk at Pax = 0
[KNm]
PAX
Max. Transmissible axial force of a shrink disk at Mt = 0
[KN]
MA
Max. tightening torque of the tightening bolts
[Nm]
B
Screw size
ⁿ/ₐ
USCH
unterlegscheibe
[mm]
D2
Diameter
[mm]
L
Length
[mm]
H1
Length
[mm]
A
Diameter
[mm]
D1
Diameter
[mm]
E
Length
[mm]
CNSMASSEXACT
Weight
[kg]
ROW
ⁿ/ₐ
Shrink Disc Type HSD-140-...
HSD-140-21 x 110 x 140
HSD-140-21
Diameter (DW)
140
16.00
298.00
100
M12
0.000
215
38
52
164
143
6.5
6.4
1.000
Shrink Disc Type HSD-155-...
HSD-155-21 x 130 x 155
HSD-155-21
Diameter (DW)
155
26.00
398.00
100
M12
0.000
245
38
52
184
164
6.5
8.7
2.000
Shrink Disc Type HSD-155-...
HSD-155-21 x 130 x 160
HSD-155-21
Diameter (DW)
160
26.00
398.00
100
M12
0.000
245
38
52
184
164
6.5
8.7
3.000
Shrink Disc Type HSD-165-...
HSD-165-21 x 135 x 165
HSD-165-21
Diameter (DW)
165
29.00
432.00
160
M14
0.000
263
43
58
200
174
6.2
11.4
4.000
Shrink Disc Type HSD-165-...
HSD-165-21 x 135 x 170
HSD-165-21
Diameter (DW)
170
29.00
432.00
160
M14
0.000
263
43
58
200
174
6.2
11.4
5.000
Shrink Disc Type HSD-175-...
HSD-175-21 x 145 x 175
HSD-175-21
Diameter (DW)
175
36.00
497.00
160
M14
0.000
275
43
59
208
184
7.2
12.2
6.000
Shrink Disc Type HSD-175-...
HSD-175-21 x 145 x 180
HSD-175-21
Diameter (DW)
180
36.00
497.00
160
M14
0.000
275
43
59
208
184
7.2
12.2
7.000
Shrink Disc Type HSD-185-...
HSD-185-21 x 155 x 185
HSD-185-21
Diameter (DW)
185
50.00
645.00
160
M14
0.000
290
51
68
220
195
8.2
16.0
8.000
Shrink Disc Type HSD-185-...
HSD-185-21 x 155 x 190
HSD-185-21
Diameter (DW)
190
50.00
645.00
160
M14
0.000
290
51
68
220
195
8.2
16.0
9.000
Shrink Disc Type HSD-195-...
HSD-195-21 x 165 x 195
HSD-195-21
Diameter (DW)
195
68.00
822.00
160
M14
0.000
320
51
68
230
204
8.2
20.6
10.000
Shrink Disc Type HSD-195-...
HSD-195-21 x 165 x 200
HSD-195-21
Diameter (DW)
200
68.00
822.00
160
M14
0.000
320
51
68
230
204
8.2
20.6
11.000
Shrink Disc Type HSD-220-...
HSD-220-21 x 180 x 220
HSD-220-21
Diameter (DW)
220
80.00
892.00
240
M16
4.000
340
55
79
254
227
10.0
23.6
12.000
Shrink Disc Type HSD-240-...
HSD-240-21 x 200 x 240
HSD-240-21
Diameter (DW)
240
103.00
1026.00
240
M16
4.000
370
55
80
274
247
11.0
27.6
13.000
Shrink Disc Type HSD-260-...
HSD-260-21 x 220 x 260
HSD-260-21
Diameter (DW)
260
132.00
1197.00
240
M16
4.000
405
55
80
294
266
11.0
33.5
14.000
Shrink Disc Type HSD-280-...
HSD-280-21 x 230 x 280
HSD-280-21
Diameter (DW)
280
160.00
1392.00
470
M20
3.500
430
65
93
320
288
12.0
44.1
15.000
Shrink Disc Type HSD-300-...
HSD-300-21 x 250 x 300
HSD-300-21
Diameter (DW)
300
191.00
1529.00
470
M20
3.500
460
65
94
340
308
13.0
50.2
16.000
Shrink Disc Type HSD-320-...
HSD-320-21 x 270 x 320
HSD-320-21
Diameter (DW)
320
243.00
1804.00
470
M20
3.500
485
77
106
364
327
13.0
64.5
17.000
Shrink Disc Type HSD-340-...
HSD-340-21 x 280 x 340
HSD-340-21
Diameter (DW)
340
274.00
1958.00
470
M20
3.500
520
77
106
384
347
13.0
75.0
18.000
Shrink Disc Type HSD-360-...
HSD-360-21 x 300 x 360
HSD-360-21
Diameter (DW)
360
356.00
2373.00
470
M20
3.000
570
89
122
410
368
13.0
113.0
19.000
Shrink Disc Type HSD-390-...
HSD-390-21 x 330 x 390
HSD-390-21
Diameter (DW)
390
438.00
2654.00
470
M20
3.500
590
89
123
440
398
14.0
114.0
20.000
Shrink Disc Type HSD-420-...
HSD-420-21 x 350 x 420
HSD-420-21
Diameter (DW)
420
624.00
3564.00
820
M24
4.000
630
120
160
470
427
21.0
166.0
21.000
Shrink Disc Type HSD-440-...
HSD-440-21 x 370 x 440
HSD-440-21
Diameter (DW)
440
778.00
4203.00
820
M24
4.000
660
132
174
494
448
21.0
203.0
22.000
Shrink Disc Type HSD-460-...
HSD-460-21 x 390 x 460
HSD-460-21
Diameter (DW)
460
852.00
4370.00
820
M24
4.000
690
132
174
516
468
21.0
222.0
23.000
Shrink Disc Type HSD-480-...
HSD-480-21 x 410 x 480
HSD-480-21
Diameter (DW)
480
1086.00
5298.00
820
M24
4.000
720
152
194
540
487
23.0
274.0
24.000
Shrink Disc Type HSD-500-...
HSD-500-21 x 420 x 500
HSD-500-21
Diameter (DW)
500
1137.00
5415.00
820
M24
4.000
745
152
197
560
508
24.0
293.0
25.000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ID Adapter
KANA (Katayama Chain)
27.06.2023
K-Standard Pinion Gear module 1
KANA (Katayama Chain)
20.12.2023
KPL 300
KANA (Katayama Chain)
27.06.2023
Locking Unit Type AS series 12 - STUEWE-Locking Unit Type AS series 12
Stuewe
22.03.2024
Flange Coupling FKHA - STUEWE-Flange Coupling FKHA
Stuewe
22.03.2024
CP Rack gear
KANA (Katayama Chain)
29.06.2023
K-Standard Pinion Gear module 3
KANA (Katayama Chain)
07.07.2023
F Sprocket for conveyor
KANA (Katayama Chain)
27.06.2023
R Sprocket for conveyor
KANA (Katayama Chain)
27.06.2023
K-Standard Pinion Gear module 6
KANA (Katayama Chain)
07.07.2023
Tight Master
KANA (Katayama Chain)
27.06.2023
KMH
KANA (Katayama Chain)
27.06.2023
Span Box-SB0
KANA (Katayama Chain)
27.06.2023
Tight Holder
KANA (Katayama Chain)
27.06.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表