您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
dansk
Deutsch
English
español
suomi
français
magyar
italiano
Nederlands
português
русский
English
QA認證資訊
目錄: STRACK
Created: 19.07.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
STRACK
SN5610 - Seitenschiebereinheit mit Nockensystem
STRACK
09. Schiebereinheiten Stanz
9.1. Rollen- und Seitenschiebereinheiten mit Nockensystem
Powered by
CAD模型選擇
{strack/sch_kat/sch_01/sn100088.prj},{NB=SN5610-3500-25 Seitenschiebereinheit mit Nockensystem SX=0},{PDF=PDF},{TYPE=3500},{S=25},{SP=27.8},{SX=0.00},{FMAX=3500},{DAN1=200},{DAN2=290},{EB=SN2809-200-25-4},{L=156.5},{L1=119},{L2=78.5},{L3=39},{L4=10.00},{L5=0},{L6=12},{L7=19},{L8=15},{L9=13},{L10=26},{L11=4},{B=60},{B1=78},{B2=58},{B3=36},{B4=18},{D1=M10},{D2=10},{D3=M8},{D4=8},{D5=30},{H=50},{H1=93.0},{H2=79.0},{H3=30},{R=15.0},{PPATH=sn10008801.prj},{SNPR=MIN},{ARTNR=162698}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
TYPE
(Type)
ⁿ/ₐ
S
(S)
[mm]
SP
(Sp)
[mm]
FMAX
(Fmax)
[daN]
DAN1
(daN1)
[daN]
DAN2
(daN2)
[daN]
EB
(EB)
[mm]
L
(L)
[mm]
L1
(L1)
[mm]
L2
(L2)
ⁿ/ₐ
L3
(L3)
[mm]
L4
(L4)
[mm]
L5
(L5)
[mm]
L6
(L6)
[mm]
L7
(L7)
[mm]
L8
(L8)
[mm]
L9
(L9)
[mm]
L10
(L10)
[mm]
L11
(L11)
[kN]
B
(B)
[mm]
B1
(B1)
[mm]
B2
(B2)
[mm]
B3
(B3)
[mm]
B4
(B4)
[mm]
D1
(D1)
[mm]
D2
(D2)
[mm]
D3
(D3)
[mm]
D4
(D4)
[mm]
D5
(D5)
[mm]
H
(H)
[mm]
H1
(H1)
[mm]
H2
(H2)
[mm]
H3
(H3)
[mm]
R
(r)
[mm]
PPATH
(PPATH)
ⁿ/ₐ
SNPR
Preis (Euro/1)
[Euro/1]
ARTNR
Art.-Nr.
ⁿ/ₐ
SN5610-1500-15 SX=0
1500
15
15.2
1500
170
255
SN2808-V-170-15-4
116.0
90
58.0
0
5.25
0
12
14
15
6
26
4
45
65
53
28
14
M6
6
M6
6
25
45
76.7
67.0
27
10.5
sn10008805.prj
600498
SN5610-3500-25 SX=0
3500
25
27.8
3500
200
290
SN2809-200-25-4
156.5
119
78.5
39
10.00
0
12
19
15
13
26
4
60
78
58
36
18
M10
10
M8
8
30
50
93.0
79.0
30
15.0
sn10008801.prj
162698
SN5610-5000-38 SX=0
5000
38
43.1
5000
200
290
SN2809-200-38-4
190.5
145
96.5
40
10.00
39
15
18
15
20
30
6
70
85
63
42
18
M10
10
M8
8
35
60
120.0
92.0
36
17.0
sn10008802.prj
162699
SN5610-7000-50 SX=0
7000
50
63.5
7000
400
635
SN2809-200-50-4
239.0
183
120.0
50
12.00
48
20
21
18
20
40
7
80
100
76
52
23
M12
12
M10
10
40
70
140.0
106.5
43
20.0
sn10008803.prj
162700
SN5610-10000-63 SX=0
10000
63
77.2
10000
600
940
SN2809-600-63
283.0
221
145.0
58
13.00
66
25
23
20
20
47
8
90
110
84
60
24
M12
12
M12
10
45
80
165.0
127.0
50
24.0
sn10008804.prj
162701
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Z63 - Guide pillar
STRACK
16.09.2022
SN5620 - Roller slide unit
STRACK
21.07.2022
ECO-7 - Extractable columns
Pedrotti
29.09.2021
Z5130 - Slide holding device
STRACK
14.03.2023
SN5615 - Lateral slide unit with cam system
STRACK
21.07.2022
R1031 - Guide screw
STRACK
19.09.2022
Z7600 - Endschalter, vertikal mit Stecker, bis 120C
STRACK
18.01.2024
SN5610-750 - Lateral slide unit with cam system
STRACK
21.07.2022
D15.02 - Bolt
IMS UNIVERSAL Fastening elements
21.03.2022
ROC-3023-148 - Machine Screws - Round
Essentra Components
25.07.2014
Z7741 - Deflection element
STRACK
21.07.2022
SN4322 - Guide pillar with collar (DIN 9825-4/ ISO 9182-5)
STRACK
21.09.2022
SN1762 - Guide bush
STRACK
02.11.2023
SN1830D-ASP - Cutting punch (DIN 9861 D)
STRACK
13.10.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表