您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
English
QA認證資訊
目錄: Steinel Normalien
Created: 04.02.2019
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 9.1
Steinel Normalien
ST 1002,1005 - Die sets with ball guide
Steinel Normalien
2 Die sets made of special grey cast iron
Powered by
CAD模型選擇
{steinel/seaulengestelle_2/st_1002_5_asmtab.prj},{NB=ST 1002. 315},{BESTNR=ST 1002. 315},{FORM=D:Oberteil ohne Gewinde},{D=315},{A=539},{B=370},{C1=63},{C2=50},{C3=80},{C4=30},{D3=-},{DN=30.000},{P=2.000},{E1=401},{D1=38},{D2=40},{D5X=48.000},{L=224},{VER1=1.000},{VER2=1.000},{D5=46.000},{D4=58.000},{L1=77.000},{L2=88.000},{PPATH=parts/st_1002_5/st_1002_5_asmtpl.prj},{WG=96.600},{FUNC=Blanking, Forming, Guiding}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
FORM
ⁿ/ₐ
D
Diameter
[mm]
A
Length
[mm]
B
Width
[mm]
C1
Height
[mm]
C2
Height
[mm]
C3
Height
[mm]
C4
Height
[mm]
D3
Diameter
[mm]
E1
Length
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
L
Length
[mm]
WG
Weight
[kg]
ST 1002. 063
ST 1002. 063
D:Upper part without thre...
63
171
92
40
25
50
20
-
100
15
16
140
4.900
ST 1002. 080
ST 1002. 080
D:Upper part without thre...
80
217
114
50
30
63
30
-
131
19
20
160
10.400
ST 1002. 100
ST 1002. 100
D:Upper part without thre...
100
263
144
50
30
63
30
-
159
24
25
160
14.600
ST 1002. 125
ST 1002. 125
D:Upper part without thre...
125
288
169
50
30
63
30
-
184
24
25
160
17.800
ST 1002. 160
ST 1002. 160
D:Upper part without thre...
160
345
204
56
40
80
30
-
229
30
32
180
30.600
ST 1002. 180
ST 1002. 180
D:Upper part without thre...
180
366
224
56
40
80
30
-
250
30
32
180
35.000
ST 1002. 200
ST 1002. 200
D:Upper part without thre...
200
385
244
56
40
80
30
-
269
30
32
200
39.400
ST 1002. 224
ST 1002. 224
D:Upper part without thre...
224
448
278
56
50
80
30
-
310
38
40
200
57.400
ST 1002. 250
ST 1002. 250
D:Upper part without thre...
250
473
304
56
50
80
30
-
335
38
40
200
65.400
ST 1002. 280
ST 1002. 280
D:Upper part without thre...
280
504
335
63
50
80
30
-
366
38
40
224
81.400
ST 1002. 315
ST 1002. 315
D:Upper part without thre...
315
539
370
63
50
80
30
-
401
38
40
224
96.600
ST 1005. 063
ST 1005. 063
DG:Upper part with thread
63
171
92
40
25
50
20
M 16 X 1.5
100
15
16
140
4.900
ST 1005. 080
ST 1005. 080
DG:Upper part with thread
80
217
114
50
30
63
30
M 20 X 1.5
131
19
20
160
10.400
ST 1005. 100
ST 1005. 100
DG:Upper part with thread
100
263
144
50
30
63
30
M 20 X 1.5
159
24
25
160
14.600
ST 1005. 125
ST 1005. 125
DG:Upper part with thread
125
288
169
50
30
63
30
M 20 X 1.5
184
24
25
160
17.600
ST 1005. 160
ST 1005. 160
DG:Upper part with thread
160
345
204
56
40
80
30
M 24 X 1.5
229
30
32
180
30.600
ST 1005. 180
ST 1005. 180
DG:Upper part with thread
180
366
224
56
40
80
30
M 24 X 1.5
250
30
32
180
35.000
ST 1005. 200
ST 1005. 200
DG:Upper part with thread
200
385
244
56
40
80
30
M 24 X 1.5
269
30
32
200
39.400
ST 1005. 224
ST 1005. 224
DG:Upper part with thread
224
448
278
56
50
80
30
M 30 X 2
310
38
40
200
57.400
ST 1005. 250
ST 1005. 250
DG:Upper part with thread
250
473
304
56
50
80
30
M 30 X 2
335
38
40
200
65.400
ST 1005. 280
ST 1005. 280
DG:Upper part with thread
280
504
335
63
50
80
30
M 30 X 2
366
38
40
224
81.400
ST 1005. 315
ST 1005. 315
DG:Upper part with thread
315
539
370
63
50
80
30
M 30 X 2
401
38
40
224
96.600
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ST 1602 - Die sets with ball guide
Steinel Normalien
14.05.2024
ST 1402,1405 - Die sets with ball guide
Steinel Normalien
14.05.2024
SZ 4035 - Clamping socket
Steinel Normalien
14.05.2024
ST 1001,1004 - Die sets with sliding guide, bronze coating
Steinel Normalien
14.05.2024
ST2002,2005 - Die sets with ball guide
Steinel Normalien
14.05.2024
ST 1006,1007 - Die sets with with sliding guide with solid lubricant
Steinel Normalien
14.05.2024
ST 3549 - Die sets with 2 guide pillars mounted diagonalely with sliding gu...
Steinel Normalien
14.05.2024
ST 7100 - Guide pillars smooth, for pouring
Steinel Normalien
14.05.2024
N130-GU - Pillar die-set bottom bolster
Agathon
11.04.2022
ST 3542 - Die sets with guide plate, 2 guide pillars mounted diagonalely, b...
Steinel Normalien
14.05.2024
ST 7211 - Guide and pillar bearings ST 721. with rectangular flange (machin...
Steinel Normalien
14.05.2024
2655 - 2/2 way Ball Valve with Pneumatic Rotary Actuator
Buerkert
08.12.2023
Etaseco Horizontal - Standardised water pump with canned motor
KSB
06.02.2024
ST 1606 - Die sets with with sliding guide with solid lubricant
Steinel Normalien
14.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表