您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: Speedyblock
Created: 18.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Speedyblock
Form LPV - Heavy duty pneumatic series
Speedyblock
Pneumatic series
Powered by
CAD模型選擇
{speedyblock/pneumatica_magnetica/lpv_asmtab.prj},{NB=AO3840},{PPATH=lpv_asmtpl.prj},{CODICE=AO384},{MODELLO=LPV1},{FAM=Toggle clamps},{SER=Pneumatic},{USE=LPV application},{ANGOLO=0},{A=161},{B=221},{C=77},{D=57},{E=54},{G=30-34},{H=20},{I=51},{L=12.3},{M=16.6},{N=3.5},{O=35},{P=M6},{Q=6.3},{R=6.3},{S=36},{T=62},{U=1/8\"},{Z=89},{FH=240},{FS=118},{GR=1150}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
CODICE
Code
ⁿ/ₐ
MODELLO
Description
ⁿ/ₐ
FAM
Family
ⁿ/ₐ
SER
Series
ⁿ/ₐ
USE
Characteristics and applications
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
G
[mm]
H
[mm]
I
[mm]
L
[mm]
M
[mm]
N
[mm]
O
[mm]
P
ⁿ/ₐ
Q
[mm]
R
[mm]
S
[mm]
T
[mm]
U
[mm]
Z
[mm]
FH
[daN]
FS
[daN]
GR
[g]
AO3840
AO384
LPV1
Toggle clamps
Pneumatic
Features and applications...
161
221
77
57
54
30-34
20
51
12.3
16.6
3.5
35
M6
6.3
6.3
36
62
1/8"
89
240
118
1150
AO3860
AO386
LPV2
Toggle clamps
Pneumatic
Features and applications...
195
287
106
71
65
42.5-46.5
30
60
20
24
5
35
M10
10.3
10.3
54
74
1/4"
115
440
217
2750
AO3880
AO388
LPV3
Toggle clamps
Pneumatic
Features and applications...
229
355
140
80
78
52-56
55
68
12
31
6
-
M12
10.5
12.5
75
87.5
1/4"
139
850
317
5300
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Form EPVM heavy - Heavy pneumatic series
Speedyblock
14.05.2024
Form SP3 - Pneumatic clamping lever
Speedyblock
14.05.2024
Form APV3S-EPV3S light - Light Pneumatic series
Speedyblock
14.05.2024
Spindle with vulcanized neoprene thrust and 2 hex nuts - Spindle with vulca...
Speedyblock
14.05.2024
APV EPV - Light Pneumatic series
Speedyblock
05.04.2023
Cross bar - Cross bar
Speedyblock
05.04.2023
APVS EPVS - Light Pneumatic series
Speedyblock
05.04.2023
Articulated cross bar - Articulated cross bar
Speedyblock
05.04.2023
Forma EPM heavy - Heavy pneumatic series
Speedyblock
14.05.2024
Flanged Washer - Flanged Washer
Speedyblock
14.05.2024
Extension - Extension
Speedyblock
05.04.2023
Swivel-foot spidle assembly and 2 hex nuts - Swivel-foot spidle
Speedyblock
14.05.2024
Form ML OL - Horizontal series with folded base and with anti-release lever
Speedyblock
07.11.2023
Form APV3-EPV3 light - Light Pneumatic series
Speedyblock
14.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表