您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
CM2M-Z/CDM2M-Z - Air Cylinder/Standard: Double Acting Single Rod/Cylinder with Stable Lubrication Function (Lube-retainer)
SMC
bp2_standard_air_cylinder
CM2 Air Cylinder
Powered by
CAD模型選擇
{smc/bp2_standard_air_cylinder/cm2/cm2_z_m_asmtab.prj},{NB=CM2B40M-25Z(0_0_0)},{BORE=40},{A=24},{AL=21.0},{B=0},{B1=22},{B2=41},{B3=41},{C2=0.0},{CI=0},{CD=0},{CL=0.0},{CX=0},{CZ=0},{D=14},{E1X=32},{ELW=46},{F=16},{FLW=20.0},{FL=13.5},{FD=0},{FT=0},{FX=0},{FY=0},{FZ=0},{G=11},{H=50},{H1=8},{H2=10},{I=46.5},{JH=27.0},{JW=10.5},{K=7.0},{KA=12},{L=0},{LC=0},{LD=0.0},{LH=0},{LS=0},{LT=0.0},{LX=0},{LZ=0},{MM1X=14},{MM2X=1.50},{N=21.5},{N1=21.5},{NA=42.5},{NN1X=32},{NN2X=2.0},{PX=13.157},{Q=32.5},{RR=0},{S=88},{TD=0},{TT=0},{TX=0},{TY=0},{TZ=0},{U=0.0},{WA=16},{X=0},{Y=0},{Z=0.0},{ZZ=154},{HS0=32.0},{HS1=35.5},{HS2=32.5},{HS3=35.0},{HS4=70.0},{MAGNET=},{AUTOSW=},{LEAD=},{SWSIGN=},{STROKE=25},{POS=0},{STOP=0},{RODT=},{BRACKET=},{RODB=},{THREAD=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BORE
Bore size
[mm]
MOUNT
Mounting style
ⁿ/ₐ
COM
Comment
ⁿ/ₐ
CM2B20M-25Z
20
(B) Basic (Both sides wit...
-
CM2L20M-25Z
20
(L) Axial foot
-
CM2F20M-25Z
20
(F) Rod side flange
-
CM2G20M-25Z
20
(G) Head side flange
-
CM2C20M-25Z
20
(C) Single clevis
-
CM2D20M-25Z
20
(D) Double clevis
-
CM2U20M-25Z
20
(U) Rod side trunnion
-
CM2T20M-25Z
20
(T) Head side trunnion
-
CM2E20M-25Z
20
(E) Clevis integrated bas...
-
CM2V20M-25Z
20
(V) Clevis integrated (90...
-
CM2BZ20M-25Z
20
(BZ) Boss-cut basic
-
CM2FZ20M-25Z
20
(FZ) Boss-cut rod side fl...
-
CM2UZ20M-25Z
20
(UZ) Boss-cut rod side tr...
-
CM2B25M-25Z
25
(B) Basic (Both sides wit...
-
CM2L25M-25Z
25
(L) Axial foot
-
CM2F25M-25Z
25
(F) Rod side flange
-
CM2G25M-25Z
25
(G) Head side flange
-
CM2C25M-25Z
25
(C) Single clevis
-
CM2D25M-25Z
25
(D) Double clevis
-
CM2U25M-25Z
25
(U) Rod side trunnion
-
CM2T25M-25Z
25
(T) Head side trunnion
-
CM2E25M-25Z
25
(E) Clevis integrated bas...
-
CM2V25M-25Z
25
(V) Clevis integrated (90...
-
CM2BZ25M-25Z
25
(BZ) Boss-cut basic
-
CM2FZ25M-25Z
25
(FZ) Boss-cut rod side fl...
-
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表