您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
CG1K-Z/CDG1K-Z XC11 - Dual Stroke Cylinder/Single Rod Type/Non-rotating Rod Type
SMC
bp2_standard_air_cylinder
CG1 Air cylinder
Powered by
CAD模型選擇
{smc/bp2_standard_air_cylinder/cg1/cg1k_z_xc11_asmtab.prj},{NB=CG1KDN32-1+0Z-XC11(0_0)},{BORE=32},{LT=0.000},{FT=0.000},{MOUNT=(D) Clevis},{MAGNET=},{AUTOSW=},{LEAD=},{SWSIGN=},{CUSHION=N},{STROKEA=1},{STROKEBA=0},{POS=0},{ROD=},{THREAD2=0},{A=22},{AL=19.5},{B1=17},{C=20.0},{D=12},{E=18},{F=2},{H=40},{H1=6},{I=38},{NA=35.5},{TA=11},{TE=5.5},{TF=1.00},{TG=7.5},{E5=35},{F5=19},{MMN=10.000},{H5=62},{IJ=38},{JH=18.5},{JW=10.5},{L5=0.25 stroke},{WA=16},{WH=28.5},{L=20},{RR=15},{V=0},{L5X=0.25},{BR1=8.5},{BR2=4},{BR3=1.75},{SA1=50.000},{SA2=58.000},{SB=91.000},{PPATH=cg1k_z_xc11/assembly/cg1k_z_xc11_asmsbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BORE
Bore size
[mm]
MOUNT
Mounting style
ⁿ/ₐ
CG1KBN20-1+0Z-XC11
20
(B) Basic
CG1KZN20-1+0Z-XC11
20
(Z) Basic(without trunnio...
CG1KLN20-1+0Z-XC11
20
(L) Axial foot
CG1KFN20-1+0Z-XC11
20
(F) Front flange
CG1KGN20-1+0Z-XC11
20
(G) Rear flange
CG1KUN20-1+0Z-XC11
20
(U) Front trunnion
CG1KTN20-1+0Z-XC11
20
(T) Rear trunnion
CG1KDN20-1+0Z-XC11
20
(D) Clevis
CG1KBN25-1+0Z-XC11
25
(B) Basic
CG1KZN25-1+0Z-XC11
25
(Z) Basic(without trunnio...
CG1KLN25-1+0Z-XC11
25
(L) Axial foot
CG1KFN25-1+0Z-XC11
25
(F) Front flange
CG1KGN25-1+0Z-XC11
25
(G) Rear flange
CG1KUN25-1+0Z-XC11
25
(U) Front trunnion
CG1KTN25-1+0Z-XC11
25
(T) Rear trunnion
CG1KDN25-1+0Z-XC11
25
(D) Clevis
CG1KBN32-1+0Z-XC11
32
(B) Basic
CG1KZN32-1+0Z-XC11
32
(Z) Basic(without trunnio...
CG1KLN32-1+0Z-XC11
32
(L) Axial foot
CG1KFN32-1+0Z-XC11
32
(F) Front flange
CG1KGN32-1+0Z-XC11
32
(G) Rear flange
CG1KUN32-1+0Z-XC11
32
(U) Front trunnion
CG1KTN32-1+0Z-XC11
32
(T) Rear trunnion
CG1KDN32-1+0Z-XC11
32
(D) Clevis
CG1KBN40-1+0Z-XC11
40
(B) Basic
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
CG1-Z/CDG1-Z - Air Cylinder/Standard: Double Acting Single Rod
SMC
14.12.2022
CG1-Z/CDG1-Z - Air Cylinder/Standard: Double Acting Single Rod
SMC Corporation
18.04.2024
CG1K/CDG1K - Air Cylinder/Non-rotating: Double Acting
SMC
28.09.2023
LEFS_N - Electric Actuator Slider Type Ball Screw Drive Motorless Type
SMC
21.09.2023
CG3 - Air Cylinder Short Type Standard:Double Acting Single Rod
SMC
28.09.2023
【Discontinued Product】: MBW/MDBW - Air Cylinder Double Rod:This product has...
SMC Corporation
18.04.2024
CG1-Z/CDG1-Z_XC11 - Dual Stroke Cylinder/Single Rod Type/Standard Type
SMC Corporation
18.04.2024
CG1_RV-Z/CDG1_RV-Z - Water Resistant Air Cylinder
SMC
28.09.2023
ACPA - Compound cylinder
JUFAN
05.09.2023
CG1R-Z/CDG1R-Z - Air Cylinder/Direct mount Type: Double Acting ,Single Rod
SMC
26.09.2023
C75K_S/CD75K_S - Air Cylinder: Non-rotating Rod Single Acting, Spring Retur...
SMC
28.09.2023
Medium Duty NFPA Tie Rod Series RE/RF - Vickers Industrial Cylinders
Danfoss Hydraulics
23.08.2023
CM2-Z/CDM2-Z XC10 - Dual Stroke Cylinder/Double Rod Type
SMC
28.09.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表