您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
D-Y7NWV - 2 Color Indication Style Solid State Switch / Direct Mounting / Pre-wired Connector
SMC
Related Products
Auto Switch
Powered by
CAD模型選擇
{smc/bp2_related_products/auto_switch/d-y7nwv_pc.prj},{NB=D-Y7NWVSAPC},{IDNR=},{MODEL=D-Y7NWV},{INFORMATION=Discontinued-see D-M9NWV},{STYLE=2 Color Indication Style Solid State Switch},{LEADWIRELENGTH=S},{CONNECTOR=APC},{ELECTRICALENTRY=Grommet / Perpendicular},{APPLICATION=Relay / IC circuit / PLC},{WIRING=3 wire},{OUTPUT=NPN}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
INFORMATION
Product information
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
ELECTRICALENTRY
Electrical entry
ⁿ/ₐ
APPLICATION
Application
ⁿ/ₐ
WIRING
Wiring
ⁿ/ₐ
OUTPUT
Output
ⁿ/ₐ
D-Y7NWVSAPC
Discontinued-see D-M9NWV
2 Color Indication Style ...
Grommet / Perpendicular
Relay / IC circuit / PLC
3 wire
NPN
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
CEU1 - 3 Point Preset Counter
SMC
28.09.2023
JMB/JMDB - Air Cylinders: Double Acting Single Rod
SMC
28.09.2023
D-M9xA - Water Resistant 2-Color Indication Solid State Switch / Direct Mou...
SMC
28.09.2023
CQSX/CDQSX - Low Speed Cylinder Double Acting,Single Rod
SMC
04.04.2022
CQSK/CDQSK - Compact Cylinder:Non-rotating Rod Type Double Acting,Single Ro...
SMC
04.04.2022
C95P (Assembly) - ISO Cylinder/Standard: Double Acting with Positioner ISO ...
SMC
28.09.2023
C95P - ISO Cylinder/Standard: Double Acting with Positioner ISO 6431 / VDMA...
SMC
28.09.2023
CQS_S/CDQS_S - Compact Cylinder:Anti-lateral Load Type
SMC
04.04.2022
D-Y7PV - Solid State Switch / Direct Mounting
SMC
28.09.2023
CP96S_C/CP96SD_C - ISO Cylinder:Standard Double Acting,Single/Double Rod
SMC
23.03.2022
CP95-X1439 - ISO Cylinder/Standard: Double Acting ISO 6431 / related VDMA 2...
SMC
28.09.2023
CP95P (Assembly) - ISO Cylinder/Standard: Double Acting with Positioner ISO...
SMC
28.09.2023
D-H7BAL - Solid State Switch / Band Mounting / Pre-wired Connector
SMC
28.09.2023
D-P3DW - Magnetic field resistant 2 color indication style solid state swit...
SMC
28.09.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表