您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
DIN 467 - FN 164 - verzinkt blau - Knurled thumb nuts, low form
SFS Group Schweiz AG
3 Muttern Stahl, Gewindeeinsätze
Diverse Muttern
DIN 467
Steel
Powered by
CAD模型選擇
{sfs_unimarket/muttern_stahl/diverse_muttern/din_467/st/din_467_a2k_fn164.prj},{NB=SFS FN 164 114907 Raendelmutter DIN 467 Stahl verzinkt blau M5},{ARTNR=114907},{WERKSTOFF=Stahl},{GUETE=},{OBERFLAECHE=verzinkt blau},{VERPACKUNG=200},{SFSNR=164},{D=5.000},{D1=4.134},{P=0.800},{DK=20.000},{DW=10.000},{C=0.400},{M=5.000},{M1=4.000},{R=1.000},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
ARTNR
Order number
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Nominal core diameter
[mm]
P
Pitch of bolt
[mm]
DK
Head diameter
[mm]
DW
Diameter of the bearing face
[mm]
C
Phase depth for head
[mm]
M
Overall hight
[mm]
M1
Wrenching height
[mm]
R
Head radius
[mm]
SFS FN 164 114902 Raendel...
114902
Stahl
verzinkt blau
100
164
3.000
2.459
0.500
12.000
6.000
0.300
3.000
2.500
0.500
SFS FN 164 114903 Raendel...
114903
Stahl
verzinkt blau
200
164
3.000
2.459
0.500
12.000
6.000
0.300
3.000
2.500
0.500
SFS FN 164 114904 Raendel...
114904
Stahl
verzinkt blau
100
164
4.000
3.242
0.700
16.000
8.000
0.400
4.000
3.500
0.500
SFS FN 164 114905 Raendel...
114905
Stahl
verzinkt blau
200
164
4.000
3.242
0.700
16.000
8.000
0.400
4.000
3.500
0.500
SFS FN 164 114906 Raendel...
114906
Stahl
verzinkt blau
100
164
5.000
4.134
0.800
20.000
10.000
0.400
5.000
4.000
1.000
SFS FN 164 114907 Raendel...
114907
Stahl
verzinkt blau
200
164
5.000
4.134
0.800
20.000
10.000
0.400
5.000
4.000
1.000
SFS FN 164 114908 Raendel...
114908
Stahl
verzinkt blau
100
164
6.000
4.917
1.000
24.000
12.000
0.500
6.000
5.000
1.000
SFS FN 164 114909 Raendel...
114909
Stahl
verzinkt blau
200
164
6.000
4.917
1.000
24.000
12.000
0.500
6.000
5.000
1.000
SFS FN 164 114910 Raendel...
114910
Stahl
verzinkt blau
50
164
8.000
6.647
1.250
30.000
16.000
0.600
8.000
6.000
2.000
SFS FN 164 114911 Raendel...
114911
Stahl
verzinkt blau
100
164
8.000
6.647
1.250
30.000
16.000
0.600
8.000
6.000
2.000
SFS FN 164 145058 Raendel...
145058
Stahl
verzinkt blau
50
164
10.000
8.376
1.500
36.000
20.000
0.800
10.000
8.000
2.000
SFS FN 164 145059 Raendel...
145059
Stahl
verzinkt blau
100
164
10.000
8.376
1.500
36.000
20.000
0.800
10.000
8.000
2.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表