您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
3583 - Countersunk universal screws T Steel znb
SFS Group Schweiz AG
9 Holzbefestiger Stahl
Holzbaubefestiger
Powered by
CAD模型選擇
{sfs_unimarket/holzbefestiger_stahl/holzbaubefestiger/fn_3583.prj},{NB=429593},{ARTNR=429593},{WERKSTOFF=Stahl einsatzgehärtet},{OBERFLAECHE=Verzinkt blau passiviert},{VERPACKUNG=200},{SCHAFT=Ohne Schaft},{ANT=T 20},{ANT1=T20},{FN=3583},{D1=5.0},{L=50},{D2=10.0},{L1=30},{P=2.200},{A=2.800},{T=0.830},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Beschreibung
ⁿ/ₐ
ARTNR
Order number
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SCHAFT
Schaft
ⁿ/ₐ
ANT
Drive
ⁿ/ₐ
FN
ⁿ/ₐ
D1
Thread
[mm]
L
Length
[mm]
D2
Head diameter
[mm]
L1
Thread length
[mm]
429578
FN SeUniSchr T10 Stesg zn...
429578
Case hardened steel
Galvanized; blue passivat...
1000
Without shaft
T 10
3583
3.5
30
7.0
30
429328
FN SeUniSchr T10 Stesg zn...
429328
Case hardened steel
Galvanized; blue passivat...
1000
Without shaft
T 10
3583
3.5
40
7.0
24
429329
FN SeUniSchr T10 Stesg zn...
429329
Case hardened steel
Galvanized; blue passivat...
1000
Without shaft
T 10
3583
3.5
50
7.0
30
458669
FN SeUniSchr T20 Stesg zn...
458669
Case hardened steel
Galvanized; blue passivat...
500
Without shaft
T 20
3583
4.0
25
8.0
25
429330
FN SeUniSchr T20 Stesg zn...
429330
Case hardened steel
Galvanized; blue passivat...
500
Without shaft
T 20
3583
4.0
30
8.0
30
458781
FN SeUniSchr T20 Stesg zn...
458781
Case hardened steel
Galvanized; blue passivat...
500
Without shaft
T 20
3583
4.0
35
8.0
35
429581
FN SeUniSchr T20 Stesg zn...
429581
Case hardened steel
Galvanized; blue passivat...
500
Without shaft
T 20
3583
4.0
40
8.0
24
429582
FN SeUniSchr T20 Stesg zn...
429582
Case hardened steel
Galvanized; blue passivat...
500
Without shaft
T 20
3583
4.0
45
8.0
30
429583
FN SeUniSchr T20 Stesg zn...
429583
Case hardened steel
Galvanized; blue passivat...
500
Without shaft
T 20
3583
4.0
50
8.0
30
429584
FN SeUniSchr T20 Stesg zn...
429584
Case hardened steel
Galvanized; blue passivat...
200
Without shaft
T 20
3583
4.0
60
8.0
36
429585
FN SeUniSchr T20 Stesg zn...
429585
Case hardened steel
Galvanized; blue passivat...
200
Without shaft
T 20
3583
4.0
70
8.0
42
429586
FN SeUniSchr T20 Stesg zn...
429586
Case hardened steel
Galvanized; blue passivat...
200
Without shaft
T 20
3583
4.0
80
8.0
50
458782
FN SeUniSchr T20 Stesg zn...
458782
Case hardened steel
Galvanized; blue passivat...
500
Without shaft
T 20
3583
4.5
25
9.5
25
458787
FN SeUniSchr T20 Stesg zn...
458787
Case hardened steel
Galvanized; blue passivat...
500
Without shaft
T 20
3583
4.5
30
9.5
30
458788
FN SeUniSchr T20 Stesg zn...
458788
Case hardened steel
Galvanized; blue passivat...
500
Without shaft
T 20
3583
4.5
35
9.5
35
429587
FN SeUniSchr T20 Stesg zn...
429587
Case hardened steel
Galvanized; blue passivat...
500
Without shaft
T 20
3583
4.5
40
9.5
24
428789
FN SeUniSchr T20 Stesg zn...
428789
Case hardened steel
Galvanized; blue passivat...
500
Without shaft
T 20
3583
4.5
45
9.5
30
429588
FN SeUniSchr T20 Stesg zn...
429588
Case hardened steel
Galvanized; blue passivat...
500
Without shaft
T 20
3583
4.5
50
9.5
30
429589
FN SeUniSchr T20 Stesg zn...
429589
Case hardened steel
Galvanized; blue passivat...
500
Without shaft
T 20
3583
4.5
60
9.5
36
429590
FN SeUniSchr T20 Stesg zn...
429590
Case hardened steel
Galvanized; blue passivat...
200
Without shaft
T 20
3583
4.5
70
9.5
42
429591
FN SeUniSchr T20 Stesg zn...
429591
Case hardened steel
Galvanized; blue passivat...
200
Without shaft
T 20
3583
4.5
80
9.5
50
458790
FN SeUniSchr T20 Stesg zn...
458790
Case hardened steel
Galvanized; blue passivat...
500
Without shaft
T 20
3583
5.0
30
10.0
30
458791
FN SeUniSchr T20 Stesg zn...
458791
Case hardened steel
Galvanized; blue passivat...
500
Without shaft
T 20
3583
5.0
35
10.0
35
429592
FN SeUniSchr T20 Stesg zn...
429592
Case hardened steel
Galvanized; blue passivat...
200
Without shaft
T 20
3583
5.0
40
10.0
24
458792
FN SeUniSchr T20 Stesg zn...
458792
Case hardened steel
Galvanized; blue passivat...
200
Without shaft
T 20
3583
5.0
45
10.0
30
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
31 - Countersink plate flats T with shank and cutting rib St znb
SFS Group Schweiz AG
24.05.2024
11 - Countersunk chipboard screws T with shank steel znb
SFS Group Schweiz AG
24.05.2024
9822 - Countersunk window mounting screws T30 steel galvanized blue
SFS Group Schweiz AG
24.05.2024
ISO 7050 C-Z (DIN 7982 C) - FN 366 - verzinkt blau - Cross recessed counter...
SFS Group Schweiz AG
24.05.2024
3342 - fischer ULTRACUT Betonschrauben Senkkopf gvz FBS II-SK
SFS Group Schweiz AG
24.05.2024
DIN 7976 C (ISO 1479) - FN 370 - verzinkt blau - Hexagon head tapping screw...
SFS Group Schweiz AG
24.05.2024
ISO 14586 C - FN 372 - verzinkt blau - Hexalobular socket countersunk head ...
SFS Group Schweiz AG
24.05.2024
DIN 7504 P - FN 391 - verzinkt blau - Self-drilling screws with tapping scr...
SFS Group Schweiz AG
24.05.2024
Reference 64301 - Slotted raised countersunk head wood screw - DIN 95 - Sta...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Universal screw, flat countersunk head, T-STAR plus - Steel, zinc-plated A9...
SPAX
21.11.2023
DIN ≈6928 C - Hexagon self tapping screw
Fabory
13.02.2023
universal screw - partial thread, flat countersunk head, cross recess Z, 4C...
SPAX
23.02.2023
DIN ≈571 - Hexagon wood screws
Fabory
13.02.2023
Reference 62301 - Slotted raised countersunk head wood screw - DIN 95 - Sta...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表