您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
4966 - fischer Universaldübel ohne Rand Nylon UX
SFS Group Schweiz AG
17 Dübeltechnik und Ankertechnik
Allgemeine Befestigung
Powered by
CAD模型選擇
{sfs_unimarket/duebeltechnik_und_ankertechnik/allgemeine_befestigung/universalduebel_ny_ux.prj},{NB=SFS 310612},{ARTNR=310612},{FN=4966},{TYP=F4},{MARKE=FISCHER},{LM=72094},{MKT=FI 72094 UniDü,UX6L,100},{LTEXT1=FISCHER Universaldübel UX},{LTEXT2=},{LTEXT3=},{LTEXT4=UX 6 L (72094)},{D0=6},{DP=12.5},{L=50},{T=60},{DSXLS=4-5},{H0=60},{VERS=4},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
ARTNR
Artikelnummer
ⁿ/ₐ
FN
ⁿ/ₐ
TYP
Typ
ⁿ/ₐ
MARKE
Marke
ⁿ/ₐ
LM
Lief.Mat
ⁿ/ₐ
MKT
Materialkurztext
ⁿ/ₐ
LTEXT1
Langtext 1
ⁿ/ₐ
LTEXT4
Langtext 4
ⁿ/ₐ
D0
Bohrernenndurchmesser
[mm]
L
Dübellänge
[mm]
T
min. Bohrlochtiefe
[mm]
DSXLS
Spanplatten-/Holzschrauben
[mm]
H0
min. Bohrlochtiefe
[mm]
SFS 363408
363408
4966
F4
FISCHER
94721
FI 94721 UniDü,UX5,100
FISCHER Universaldübel UX
UX 5 (94721)
5
30
40
3-4
-
SFS 310601
310601
4966
F4
FISCHER
62754
FI 62754 UniDü,UX6,100
FISCHER Universaldübel UX
UX 6 (62754)
6
35
45
4-5
-
SFS 310612
310612
4966
F4
FISCHER
72094
FI 72094 UniDü,UX6L,100
FISCHER Universaldübel UX
UX 6 L (72094)
6
50
60
4-5
60
SFS 310602
310602
4966
F4
FISCHER
77869
FI 77869 UniDü,UX8,100
FISCHER Universaldübel UX
UX 8 (77869)
8
50
60
4.5-6
-
SFS 310606
310606
4966
F4
FISCHER
77871
FI 77871 UniDü,UX10,50
FISCHER Universaldübel UX
UX 10 (77871)
10
60
75
6-8
-
SFS 310607
310607
4966
F4
FISCHER
62758
FI 62758 UniDü,UX12,25
FISCHER Universaldübel UX
UX 12 (62758)
12
70
85
8-10
-
SFS 310608
310608
4966
F4
FISCHER
62757
FI 62757 UniDü,UX14,20
FISCHER Universaldübel UX
UX 14 (62757)
14
75
95
10-12
-
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
universal screw - partial thread, flat countersunk head, cross recess Z, 4C...
SPAX
23.02.2023
479 - Countersunk chipboard screws with shank T stainless A2
SFS Group Schweiz AG
24.05.2024
4986 - fischer Universaldübel mit Rand Nylon UX R
SFS Group Schweiz AG
24.05.2024
Universal screw,full thread, flat countersunk head, cross recess Z1, S poin...
SPAX
23.02.2023
DIN 571 - FN 275 - verzinkt blau - Hexagon wood screws
SFS Group Schweiz AG
24.05.2024
4984 - fischer Spreizdübel mit Rand Nylon SX
SFS Group Schweiz AG
24.05.2024
4968 - fischer Bolzenanker Stahl galvanisch verzinkt FAZ II
SFS Group Schweiz AG
24.05.2024
BN 20150 - Hexalobular (6 Lobe) socket pan head chipboard screws fully thre...
Bossard Catalog
26.01.2023
universal screw - full thread, pan head, cross recess Z, 4CUT, WIROX
SPAX
23.02.2023
Nylon Plug ANN - Nylon Plug ANN
Sikla
08.04.2024
DIN 571 - FN 252 - rostfrei A2 - Hexagon wood screws
SFS Group Schweiz AG
24.05.2024
DIN 571 - Hexagon wood screws
Fabory
13.02.2023
476 - Countersink chipboard screws KS Z stainless A2
SFS Group Schweiz AG
24.05.2024
BN 5948 - Pozi flat countersunk head wood screws form Z (DIN 7997), steel c...
Bossard Catalog
31.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表