目錄: SEKISUI
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SEKISUI
DIAPHRAGM VALVE (Socket Type)-JIS
SEKISUI
Manual Operation Valve
DIAPHRAGM VALVE (Thread/TS/Butt Spigot)
Powered by
CAD模型選擇
{sekisui/manual_operation_valve/diaphragm_valve_t_ts_bs/diaphragm_valve_st_jis_asmtab.prj},{NB=DVEA25 (V-EA)},{STD=JIS},{VERS=3},{A=25},{B=1},{SD=25},{SLH=15},{L=187},{D1=32.3},{T=1/43},{SL=29},{D0=44},{SH=146},{DU=67},{W=90},{LH=80},{F=25},{M=M6 x 12},{MB=V},{MS=EA},{MBX='V','PVC','T','HT','F','PVDF'},{MSX= 'EA','EPDM OR-EPDM','EB','EPDM OR-FKM','PA','PTFE OR-EPDM','PB','PTFE OR-FKM'},{PPATH=assemblies/diaphragm_valve_st_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ORDERNO
Order number
ⁿ/ₐ
STD
Standard
ⁿ/ₐ
A
Size
[mm]
B
Size
ⁿ/ₐ
SD
Ø
[mm]
SLH
[mm]
H
[mm]
L
[mm]
D1
Ø
[mm]
T
1/T
ⁿ/ₐ
SL
[mm]
D0
Ø
[mm]
SH
[mm]
DU
Ø
[mm]
W
[mm]
LH
[mm]
F
[mm]
M
Thread
ⁿ/ₐ
DVEA15
DVEA15
JIS
15
1/2
15
10
147.5
144
22.3
1/37
22
33
123
49
76
80
25
M6 x 12
DVEA20
DVEA20
JIS
20
3/4
20
12
163.5
172
26.3
1/42
25
35
134
59
82
80
25
M6 x 12
DVEA25
DVEA25
JIS
25
1
25
15
179.5
187
32.3
1/43
29
44
146
67
90
80
25
M6 x 12
DVEA32
DVEA32
JIS
32
11/4
31
15
186.5
210
38.4
1/37
32
54
146
81
90
80
25
M8 x 12
DVEA40
DVEA40
JIS
40
11/2
40
20
258.0
262
48.5
1/38
35
66
209
98
122
125
45
M8 x 12
DVEA50
DVEA50
JIS
50
2
50
27
294.0
298
60.6
1/34
38
77
234
120
148
148
45
M8 x 12
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表