您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
italiano
русский
English
QA認證資訊
目錄: Schiedel
Created: 1.03.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schiedel
Inspection tee FU with inner door - PMS 25
Schiedel
Stainless steel system
PMS25 Ø130-Ø200
Powered by
CAD模型選擇
{schiedel/edelstahlsysteme/pms25/inspection_tee.prj},{NB=Inspec.Tee_FU 150/500/0,5/444/GY/PMS25(a)(400)(117133)},{MAT=117133},{EAN=4051921056733},{DC=AT,DE,CZ,RS,SI,SK,BE,BA,NO},{SYS=PMS25},{SAP=Inspec.Tee_FU 150/500/0,5/444/GY/PMS25},{LODDEST=a},{LODLEVEL=400},{INT=150},{EXT=200},{A=455},{B=250},{C=140},{W1=90},{NL=500},{ML=444},{SL=GY},{WG=4.77},{ANGL=6.1},{SHORT=150/500/0,5/444/GY/PMS25},{X=199.00},{Y=132.0},{Z=143.800},{L=129.10},{R=0.5},{BETA=13.1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
MAT
Material
ⁿ/ₐ
EAN
EAN/UPC-Code
ⁿ/ₐ
SYS
System
ⁿ/ₐ
SAP
Shorttext
ⁿ/ₐ
INT
int Ø
[mm]
EXT
ext Ø
[mm]
A
[mm]
NL
Nominal length
[mm]
ML
Material/Liner
ⁿ/ₐ
SL
Surface liner
ⁿ/ₐ
WG
Weight
[kg]
Inspec.Tee_FU 130/500/0,5...
116962
4051921056689
PMS25
Inspec.Tee_FU 130/500/0,5...
130
180
455
500
444
BL
4.52
Inspec.Tee_FU 150/500/0,5...
117126
4051921056696
PMS25
Inspec.Tee_FU 150/500/0,5...
150
200
455
500
444
BL
4.77
Inspec.Tee_FU 180/500/0,5...
117134
4051921056702
PMS25
Inspec.Tee_FU 180/500/0,5...
180
230
455
500
444
BL
4.77
Inspec.Tee_FU 200/500/0,5...
117135
4051921056719
PMS25
Inspec.Tee_FU 200/500/0,5...
200
250
455
500
444
BL
4.77
Inspec.Tee_FU 130/500/0,5...
116959
4051921056726
PMS25
Inspec.Tee_FU 130/500/0,5...
130
180
455
500
444
GY
4.52
Inspec.Tee_FU 150/500/0,5...
117133
4051921056733
PMS25
Inspec.Tee_FU 150/500/0,5...
150
200
455
500
444
GY
4.77
Inspec.Tee_FU 180/500/0,5...
117131
4051921056740
PMS25
Inspec.Tee_FU 180/500/0,5...
180
230
455
500
444
GY
4.77
Inspec.Tee_FU 200/500/0,5...
117130
4051921056757
PMS25
Inspec.Tee_FU 200/500/0,5...
200
250
455
500
444
GY
4.77
Inspec.Tee_FU 130/500/0,5...
116960
4051921056764
PMS25
Inspec.Tee_FU 130/500/0,5...
130
180
455
500
444
WH
4.52
Inspec.Tee_FU 150/500/0,5...
117116
4051921056771
PMS25
Inspec.Tee_FU 150/500/0,5...
150
200
455
500
444
WH
4.77
Inspec.Tee_FU 180/500/0,5...
117115
4051921056788
PMS25
Inspec.Tee_FU 180/500/0,5...
180
230
455
500
444
WH
4.77
Inspec.Tee_FU 200/500/0,5...
117124
4051921056795
PMS25
Inspec.Tee_FU 200/500/0,5...
200
250
455
500
444
WH
4.77
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Inner Liners/Pipe 1000mm - PMS 25
Schiedel
22.06.2023
Inner Liners/Pipe 500mm - PMS 25
Schiedel
22.06.2023
Terminal - PMS 25
Schiedel
22.06.2023
Tee 90° - PMS 25
Schiedel
22.06.2023
Inner Liners/Pipe 250mm - PMS 25
Schiedel
22.06.2023
Wall Band - Accessories
Schiedel
13.10.2021
Cones - PMS 25
Schiedel
22.06.2023
Wall Support Side Plates - Accessories
Schiedel
13.10.2021
Base Support wall mounting with drain - PMS 25
Schiedel
22.06.2023
Appliance Connector Econ - ICS 25
Schiedel
13.10.2021
Adapter SW-PMS25 - PMS 25
Schiedel
22.06.2023
Base Support - PMS 25
Schiedel
22.06.2023
Cantilever Suppport - ICS 25
Schiedel
13.10.2021
Inspection Pipe - Patch - PMS 25
Schiedel
22.06.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表