您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
italiano
русский
English
QA認證資訊
目錄: Schiedel
Created: 1.03.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schiedel
Cutting Pipe 100 - MFXX
Schiedel
Stainless steel system
Metaloterm® MF
Powered by
CAD模型選擇
{schiedel/edelstahlsysteme/metaloterm_mf/cutting_pipe_100.prj},{NB=Cutting_Pipe 180/965/0,6/316/MA/MF(a)(400)(162859)},{MAT=162859},{EAN=8712682718716},{SYS=MFXX},{COM=Inner Liners/Pipe},{SAP=Cutting_Pipe 180/965/0,6/316/MA/MF},{LODDEST=a},{LODLEVEL=400},{INT=180},{EXT=230},{A=950},{NL=994},{ML=316},{SL=MA},{WG=7.33},{SHORT=180/965/0,6/316/MA/MF},{INTX=180.000},{EXTX=230.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
MAT
Material
ⁿ/ₐ
EAN
EAN/UPC-Code
ⁿ/ₐ
SYS
System
ⁿ/ₐ
COM
Component
ⁿ/ₐ
SAP
SAP Shorttext
ⁿ/ₐ
INT
int Ø
[mm]
EXT
ext Ø
[mm]
A
[mm]
NL
Nominal lenght
[mm]
ML
Material / Liner
ⁿ/ₐ
SL
Surface Liner
ⁿ/ₐ
WG
Weight
[kg]
Cutting_Pipe 100/965/0,6/...
162856
8712682717764
MFXX
Inner Liners/Pipe
Cutting_Pipe 100/965/0,6/...
100
150
950
994
316
MA
4.49
Cutting_Pipe 130/965/0,6/...
162857
8712682717870
MFXX
Inner Liners/Pipe
Cutting_Pipe 130/965/0,6/...
130
180
950
994
316
MA
5.56
Cutting_Pipe 150/965/0,6/...
162858
8712682718709
MFXX
Inner Liners/Pipe
Cutting_Pipe 150/965/0,6/...
150
200
950
994
316
MA
6.26
Cutting_Pipe 180/965/0,6/...
162859
8712682718716
MFXX
Inner Liners/Pipe
Cutting_Pipe 180/965/0,6/...
180
230
950
994
316
MA
7.33
Cutting_Pipe 200/965/0,6/...
162860
8712682718723
MFXX
Inner Liners/Pipe
Cutting_Pipe 200/965/0,6/...
200
250
950
994
316
MA
8.04
Cutting_Pipe 250/965/0,6/...
162861
8712682718730
MFXX
Inner Liners/Pipe
Cutting_Pipe 250/965/0,6/...
250
300
950
994
316
MA
9.82
Cutting_Pipe 300/965/0,6/...
162862
8712682718747
MFXX
Inner Liners/Pipe
Cutting_Pipe 300/965/0,6/...
300
350
950
994
316
MA
13.35
Cutting_Pipe 350/965/0,6/...
162863
8712682718754
MFXX
Inner Liners/Pipe
Cutting_Pipe 350/965/0,6/...
350
400
950
994
316
MA
15.39
Cutting_Pipe 400/965/0,6/...
162864
8712682718761
MFXX
Inner Liners/Pipe
Cutting_Pipe 400/965/0,6/...
400
450
950
994
316
MA
17.43
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Cutting Pipe 50 - MFXX50
Schiedel
26.06.2023
Wall support with condensate drain - MFAPU
Schiedel
14.12.2021
Tee-piece MF-UE 87° reducing - MFTV08
Schiedel
14.12.2021
Bend 90° - MFB 90
Schiedel
26.06.2023
Adapter length for EN - MFAL
Schiedel
26.06.2023
Chimney connector - MFSA
Schiedel
26.06.2023
All weather cap - MFK
Schiedel
26.06.2023
Pipe Length 995mm - MF100
Schiedel
26.06.2023
Pipe Length 250mm - MF25
Schiedel
26.06.2023
Tee-piece 90° - MFT 90
Schiedel
26.06.2023
Fan (enclosure)
SIEMENS
04.05.2022
Door/operating panel (enclosure)
SIEMENS
04.05.2022
Electrical cabinet
SIEMENS
04.05.2022
Wall Band - Accessories
Schiedel
13.10.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表