您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
italiano
русский
English
QA認證資訊
目錄: Schiedel
Created: 1.03.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schiedel
Lead Flashing 16°-25° - Accessories
Schiedel
Stainless steel system
Accessories
Powered by
CAD模型選擇
{schiedel/edelstahlsysteme/ics_zubehoer/flashing_lead_flashing_16_25.prj},{NB=Lead_Flashing 450/16-25/-/-/BA/ACCESS(a)(400)(101250)},{MAT=101250},{EAN=4037494176382},{DC=AT,DE,CZ,RS,SI,SK,HU,HR,BE,IT},{SYS=ACCESS},{SAP=Lead_flashing 450/16-25/-/-/BA/ACCESS},{LODDEST=a},{LODLEVEL=400},{EXT=450},{A=295},{B=200},{D1=450},{X=1100},{Y=1100},{W1=20},{SL=BA},{WG=20.86},{XX=1140},{XY=1150},{AX=290.384},{MEAS1=71.867},{MEAS2=403.141},{MEAS3=19.317},{SHORT=450/16-25/-/-/BA/ACCESS},{VERS=5},{VERS1=1},{MEAS4=19.653},{MEAS5=304.943}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
MAT
Material
ⁿ/ₐ
EAN
EAN/UPC-Code
ⁿ/ₐ
SYS
System
ⁿ/ₐ
SAP
Shorttext
ⁿ/ₐ
EXT
ext Ø
[mm]
A
[mm]
B
[mm]
D1
[mm]
X
[mm]
Y
[mm]
W1
[°]
SL
Surface liner
ⁿ/ₐ
WG
Weight
[kg]
Lead_Flashing 200/16-25/-...
101245
4037494176337
ACCESS
Lead_flashing 200/16-25/-...
200
249
200
200
850
830
20
BA
11.25
Lead_Flashing 250/16-25/-...
101246
4037494176344
ACCESS
Lead_flashing 250/16-25/-...
250
258
200
250
910
880
20
BA
14.13
Lead_Flashing 300/16-25/-...
101247
4037494176351
ACCESS
Lead_flashing 300/16-25/-...
300
267
200
300
970
940
20
BA
15.24
Lead_Flashing 350/16-25/-...
101248
4037494176368
ACCESS
Lead_flashing 350/16-25/-...
350
277
200
350
1020
990
20
BA
16.20
Lead_Flashing 400/16-25/-...
101249
4037494176375
ACCESS
Lead_flashing 400/16-25/-...
400
268
200
400
1080
1040
20
BA
19.61
Lead_Flashing 450/16-25/-...
101250
4037494176382
ACCESS
Lead_flashing 450/16-25/-...
450
295
200
450
1100
1100
20
BA
20.86
Lead_Flashing 500/16-25/-...
101378
4037494416037
ACCESS
Lead_flashing 500/16-25/-...
500
304
200
500
1200
1150
20
BA
22.12
Lead_Flashing 550/16-25/-...
101379
4037494416044
ACCESS
Lead_flashing 550/16-25/-...
550
313
200
550
1250
1250
20
BA
24.99
Lead_Flashing 600/16-25/-...
101380
4037494416051
ACCESS
Lead_flashing 600/16-25/-...
600
322
200
600
1300
1300
20
BA
27.09
Lead_Flashing 700/16-25/-...
101382
4037494416075
ACCESS
Lead_flashing 700/16-25/-...
700
340
200
700
1420
1400
20
BA
31.93
Lead_Flashing 750/16-25/-...
101383
4037494416082
ACCESS
Flashing 750/16-25/-/-/BA...
750
470
200
750
1480
1450
20
BA
34.49
Lead_Flashing 800/16-25/-...
101384
4037494416099
ACCESS
Flashing 800/16-25/-/-/BA...
800
489
200
800
1540
1500
20
BA
37.16
Lead_Flashing 850/16-25/-...
101385
4037494416105
ACCESS
Flashing 850/16-25/-/-/BA...
850
506
200
850
1600
1560
20
BA
40.13
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Lead Flashing 26°-35° - Accessories
Schiedel
13.10.2021
Lead flashing 36°-45° - Accessories
Schiedel
13.10.2021
Lead Flashing 46°-55° - Accessories
Schiedel
13.10.2021
Lead Flashing 56°-60° - Accessories
Schiedel
13.10.2021
Storm Collar - ICS 25
Schiedel
13.10.2021
Lead Flashing 3°-15° - Accessories
Schiedel
13.10.2021
Roof Support - Accessories
Schiedel
13.10.2021
Trim collar 135 - Accessories
Schiedel
13.10.2021
Cantilever Suppport - ICS 25
Schiedel
13.10.2021
Adjustable Pipe 500mm - ICS 25
Schiedel
13.10.2021
Raincap 80-450 - ICS 25
Schiedel
13.10.2021
Taper Terminal - ICS 25
Schiedel
13.10.2021
Top Plate with Drainpoint - ICS 25
Schiedel
13.10.2021
Trim collar 85 - Accessories
Schiedel
13.10.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表