广告
Catalog navigation
CAD模型选择
过滤设置

附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
你可能还想看
    Schiedel
    Tee 90° - ICS 50
    Schiedel
    Tee 85° - ICS 50
    Schiedel
    Locking plug - ICS 50
    Schiedel
    Adaptor PPL to ICS - ICS 50
    Schiedel
    Adaptor ICS to PPL - ICS 50
    Schiedel
    Measure Pipe 3t. - ICS 50
    Schiedel
    Adaptor P1 to ICS - ICS 50
    Schiedel
    Smoke Sample Tee - ICS 50
    Schiedel
    Inspection tee patch - ICS 50
    Schiedel
    Pipe 1000mm - ICS 50
    Schiedel
    Tee 90° with rear inspection opening N1 - ICS 50
    Schiedel
    Bend 45° - ICS 50
    Schiedel
    Top plate - ICS 50
    Schiedel
    Tee 45° - ICS 50
预览
3D
尺寸标注
2D
下载CAD模型