您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
italiano
русский
English
QA認證資訊
目錄: Schiedel
Created: 1.03.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schiedel
Bend 30° - IC5K50
Schiedel
Stainless steel system
ICS5000 50 Ø80-Ø600
Powered by
CAD模型選擇
{schiedel/edelstahlsysteme/ic5k50/30_bend_locking_bend_k50.prj},{NB=Bend 200/30/0,6/316/BA/IC5k50(a)(400)},{IDNR=},{MAT=114675},{EAN=4037494926505},{SYS=IC5k50},{SAP=Bend 200/30/0,6/316/BA/IC5k50},{LODDEST=a},{LODLEVEL=400},{INT=200},{EXT=300},{A=85.0},{B=125.0},{W1=30},{NL=255},{ML=316},{SL=BA},{WG=3.50},{SHORT=200/30/0,6/316/BA/IC5k50},{VER=1},{AUTODIM=0.90},{DC=AT,BE,BA,CZ,DK,FI,DE,IT,HR,NO,RU,SE,RS,SK,SI,GB,PL,HU}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
MAT
Material
ⁿ/ₐ
EAN
EAN/UPC-Code
ⁿ/ₐ
SYS
System
ⁿ/ₐ
SAP
Shorttext
ⁿ/ₐ
INT
int Ø
[mm]
EXT
ext Ø
[mm]
A
[mm]
B
[mm]
W1
Angle
[°]
ML
Material/Liner
ⁿ/ₐ
SL
Surface liner
ⁿ/ₐ
WG
Weight
[kg]
Bend 80/30/0,6/316/BA/IC5...
114671
4037494926451
IC5k50
Bend 80/30/0,6/316/BA/IC5...
80
180
67.5
107.5
30
316
BA
1.40
Bend 100/30/0,6/316/BA/IC...
114672
4037494926468
IC5k50
Bend 100/30/0,6/316/BA/IC...
100
200
70.0
110.0
30
316
BA
1.75
Bend 130/30/0,6/316/BA/IC...
114673
4037494926475
IC5k50
Bend 130/30/0,6/316/BA/IC...
130
230
75.0
115.0
30
316
BA
2.33
Bend 150/30/0,6/316/BA/IC...
114674
4037494926482
IC5k50
Bend 150/30/0,6/316/BA/IC...
150
250
80.0
120.0
30
316
BA
2.64
Bend 180/30/0,6/316/BA/IC...
114679
4037494926499
IC5k50
Bend 180/30/0,6/316/BA/IC...
180
280
80.0
120.0
30
316
BA
3.12
Bend 200/30/0,6/316/BA/IC...
114675
4037494926505
IC5k50
Bend 200/30/0,6/316/BA/IC...
200
300
85.0
125.0
30
316
BA
3.50
Bend 250/30/0,6/316/BA/IC...
114691
4037494926512
IC5k50
Bend 250/30/0,6/316/BA/IC...
250
350
90.0
130.0
30
316
BA
4.29
Bend 300/30/0,6/316/BA/IC...
114676
4037494926529
IC5k50
Bend 300/30/0,6/316/BA/IC...
300
400
100.0
140.0
30
316
BA
5.16
Bend 350/30/0,6/316/BA/IC...
114686
4037494926536
IC5k50
Bend 350/30/0,6/316/BA/IC...
350
450
105.0
145.0
30
316
BA
6.26
Bend 400/30/0,6/316/BA/IC...
114678
4037494926543
IC5k50
Bend 400/30/0,6/316/BA/IC...
400
500
127.0
171.0
30
316
BA
7.75
Bend 450/30/0,6/316/BA/IC...
114670
4037494926550
IC5k50
Bend 450/30/0,6/316/BA/IC...
450
550
132.0
176.0
30
316
BA
8.83
Bend 500/30/0,6/316/BA/IC...
114680
4037494926567
IC5k50
Bend 500/30/0,6/316/BA/IC...
500
600
142.0
186.0
30
316
BA
10.24
Bend 600/30/0,6/316/BA/IC...
114681
4037494926574
IC5k50
Bend 600/30/0,6/316/BA/IC...
600
700
157.0
201.0
30
316
BA
13.36
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Bend 15° - IC5K50
Schiedel
13.10.2021
Tee 90° - IC5K50
Schiedel
13.10.2021
Tee 45° - IC5K50
Schiedel
13.10.2021
Pipe 250mm - IC5K50
Schiedel
13.10.2021
Taper Terminal - IC5K50
Schiedel
13.10.2021
Terminal Section - IC5K50
Schiedel
13.10.2021
Bend 45° - IC5K50
Schiedel
13.10.2021
Bend 90° - IC5K50
Schiedel
13.10.2021
Wall Band - Accessories
Schiedel
13.10.2021
Tee plug with drain - ICS 50
Schiedel
13.10.2021
Top plate - ICS 50
Schiedel
13.10.2021
Pipe 1000mm - IC5K50
Schiedel
13.10.2021
Pipe 500mm - IC5K50
Schiedel
13.10.2021
Pipe 200mm - IC5K50
Schiedel
13.10.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表