您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: RK Rose+Krieger
Created: 01.12.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Assistant / configurator for product selection included
Pictures for product configuration included
Kinematic / geometrical constraints defined
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Automatic dimensions
Following languages are included:
german, english
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 8.0
spare parts informations
ecological informations
recycling informations
RK Rose+Krieger
Profile seal - accessories
RK Rose+Krieger
PROFILE TECHNOLOGY BLOCAN ®
Aluminium Structural Profiles
Accessories Aluminium Profiles
Surface elements, accessories
Powered by
CAD模型選擇
{rose_krieger/blocan_profilsysteme/konstruktionsprofile/zubehoer/flaechenelemente_zubehoer/profildichtungen.prj},{NB=421857150000#Profildichtung-Typ2},{ARTIKEL=Profildichtung},{ARTIKELHELP=Profildichtung-Typ2},{TYPE=2},{BEST=421857150000},{ABDICHTUNG=einseitig},{RKZEICHNR=X09330001},{L=50000},{NUTGEO=30. 40},{MAXLANG=150},{HINWEISVPE=keine},{WEEEE=DE71223010},{INFOWWW=Information},{GEWICHTF=0.032},{CNSSTDDTIME=1 Woche},{ECLASS80=23-36-02-90},{WARENNUMMER=76109090},{INFOPATHGER=https://www.rk-rose-krieger.com/fileadmin/catalogue/profiltechnik/bl_konstruktionsprofile_de.pdf#page=92},{INFOPATHGB=https://www.rk-rose-krieger.com/fileadmin/catalogue/profiltechnik/bl_konstruktionsprofile_en.pdf#page=92}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
ARTIKEL
Article description
ⁿ/ₐ
TYPE
Art der Dichtung
ⁿ/ₐ
BEST
Order-no.
ⁿ/ₐ
ABDICHTUNG
Wirkweise der Dichtung
ⁿ/ₐ
L
Length
[mm]
NUTGEO
slot goemetry
ⁿ/ₐ
MAXLANG
max. length
[m]
HINWEISVPE
Advise: Scale of pack quantities
ⁿ/ₐ
WEEEE
Registration No. WEEE
ⁿ/ₐ
CNSMASSEXACT
calculated Weight
[kg]
CNSSTDDTIME
Standard delivery time of the item after receipt of order
ⁿ/ₐ
ECLASS80
eClass V 8.0
ⁿ/ₐ
WARENNUMMER
Customs tariff number
ⁿ/ₐ
4018513010000 Profildicht...
Profile seal
1
4018513010000
unilaterally
10000
40
150
none
DE71223010
0.690
1 Week after receipt of o...
23-36-02-90
76109090
4018513050000 Profildicht...
Profile seal
1
4018513050000
unilaterally
50000
40
150
none
DE71223010
3.450
1 Week after receipt of o...
23-36-02-90
76109090
4018513150000 Profildicht...
Profile seal
1
4018513150000
unilaterally
150000
40
150
none
DE71223010
10.350
1 Week after receipt of o...
23-36-02-90
76109090
421857110000 Profildichtu...
Profile seal
2
421857110000
unilaterally
10000
30. 40
150
none
DE71223010
0.320
1 Week after receipt of o...
23-36-02-90
76109090
421857150000 Profildichtu...
Profile seal
2
421857150000
unilaterally
50000
30. 40
150
none
DE71223010
1.600
1 Week after receipt of o...
23-36-02-90
76109090
4218571150000 Profildicht...
Profile seal
2
4218571150000
unilaterally
150000
30. 40
150
none
DE71223010
4.800
1 Week after receipt of o...
23-36-02-90
76109090
401851410000 Profildichtu...
Profile seal
3
401851410000
unilaterally /on both sid...
10000
40
150
none
DE71223010
0.540
1 Week after receipt of o...
23-36-02-90
76109090
401851450000 Profildichtu...
Profile seal
3
401851450000
unilaterally /on both sid...
50000
40
150
none
DE71223010
2.700
1 Week after receipt of o...
23-36-02-90
76109090
4018514150000 Profildicht...
Profile seal
3
4018514150000
unilaterally /on both sid...
150000
40
150
none
DE71223010
8.100
1 Week after receipt of o...
23-36-02-90
76109090
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表