您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
slovenčina
English
PD/PS-PK/PB/P - Swivel castor
Rollenbau
Heavy Duty Castors
Series PD up to max. 800 kg
PD-P
Powered by
CAD模型選擇
{rollenbau/2_heavy_duty_castors/series_pd/pd_p/pd_ps_pk_pb_p_asmtab.prj},{NB=PD 150 PK},{ORDERNO=PD 150 PK},{WDAB=150x40},{LC=400},{H=195},{TP=135x110},{HS=105x80},{HD=10.5},{SR=125.0},{WB=Ball bearing},{WHEEL=150 PK 20},{VER=13},{PPATH=assemblies/pd_ps_pk_pb_p_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
TP
Dimension of top plate
[mm]
HS
Hole spacing
[mm]
HD
Hole-Ø
[mm]
SR
Swivel radius
[mm]
WB
Wheel bearing
ⁿ/ₐ
PD 80 PK
PD 80 PK
80x30
150
128
105x85
80x60
8.5
82.0
Ball bearing
PD 80 PB
PD 80 PB
80x30
150
128
105x85
80x60
8.5
82.0
Roller bearing
PD 80 P
PD 80 P
80x30
150
128
105x85
80x60
8.5
82.0
Nylon plain bearing
PD 100 PK
PD 100 PK
100x30
175
138
105x85
80x60
8.5
92.0
Ball bearing
PD 100 PB
PD 100 PB
100x30
175
138
105x85
80x60
8.5
92.0
Roller bearing
PD 100 P
PD 100 P
100x30
175
138
105x85
80x60
8.5
92.0
Nylon plain bearing
PD 101 PK
PD 101 PK
100x37
450
138
105x85
80x60
8.5
92.0
Ball bearing
PD 101 P
PD 101 P
100x37
450
138
105x85
80x60
8.5
92.0
Nylon plain bearing
PD 126 PK
PD 126 PK
125x45
450
164
135x110
105x80
10.5
104.5
Ball bearing
PD 126 P
PD 126 P
125x45
450
164
135x110
105x80
10.5
104.5
Nylon plain bearing
PS 126 PK
PS 126 PK
125x45
700
174
135x110
105x80
12.5
115.5
Ball bearing
PS 126 P
PS 126 P
125x45
700
174
135x110
105x80
12.5
115.5
Nylon plain bearing
PD 150 PK
PD 150 PK
150x40
400
195
135x110
105x80
10.5
125.0
Ball bearing
PD 150 PB
PD 150 PB
150x40
400
195
135x110
105x80
10.5
125.0
Roller bearing
PD 150 P
PD 150 P
150x40
400
195
135x110
105x80
10.5
125.0
Nylon plain bearing
PS 151 PK
PS 151 PK
150x48
750
203
135x110
105x80
12.5
138.0
Ball bearing
PS 151 P
PS 151 P
150x48
750
203
135x110
105x80
12.5
138.0
Nylon plain bearing
PD 175 PK
PD 175 PK
175x50
500
238
135x110
105x80
12.5
152.5
Ball bearing
PD 175 PB
PD 175 PB
175x50
500
238
135x110
105x80
12.5
152.5
Roller bearing
PD 175 P
PD 175 P
175x50
500
238
135x110
105x80
12.5
152.5
Nylon plain bearing
PD 200 PK
PD 200 PK
200x50
600
250
135x110
105x80
12.5
165.0
Ball bearing
PD 200 PB
PD 200 PB
200x50
600
250
135x110
105x80
12.5
165.0
Roller bearing
PD 200 P
PD 200 P
200x50
600
250
135x110
105x80
12.5
165.0
Nylon plain bearing
PD 201 PK
PD 201 PK
200x50
850
250
135x110
105x80
12.5
165.0
Ball bearing
PD 201 P
PD 201 P
200x50
850
250
135x110
105x80
12.5
165.0
Nylon plain bearing
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
PD-TLBA - Swivel castor
Rollenbau
12.01.2024
XD/XS/XSS-AELK - Swivel castor
Rollenbau
27.09.2017
IP/IPS/IPSS-P/PBX - Swivel castor
Rollenbau
27.09.2017
PD-AELK - Swivel castor
Rollenbau
12.01.2024
PD/PS-TLK/TLB - Swivel castor
Rollenbau
12.01.2024
PDT-ZSK - Swivel castor with total lock
Rollenbau
12.01.2024
SMMT/SMMST-PEK - Swivel castor with total lock
Rollenbau
27.09.2017
PDF/PSF-TLSK - Fixed castor
Rollenbau
12.01.2024
PSF/PDF-TLSBA - Fixed castor
Rollenbau
12.01.2024
PD/PS-TLSK - Swivel castor
Rollenbau
12.01.2024
PDF-TLBA - Fixed castor
Rollenbau
12.01.2024
XDT/XST/XSST/XLT-A/ABX - Swivel castor with total lock
Rollenbau
27.09.2017
PDT-AK/AB/A - Swivel castor with total lock
Rollenbau
12.01.2024
GTF-ZK/SUB/LZK - Fixed castor
Rollenbau
12.01.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表