您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
DIN 7979 D - Cylindrical pins, with internal thread, hardened, form D
Roehm
Gripping device technique
Werkstückspannung
Mandrels
zubehoer_allgemein
Powered by
CAD模型選擇
{roehm/spanntechnik/werkstueckspannung/spanndorne/zubehoer_allgemein/din_7979_d.prj},{NB=Zylinderstift DIN 7979 D20x55},{IDNR=},{D1=20},{L=55},{A2=2.500},{C1=2.000},{C2=6.000},{GEW=M10},{D=10.000},{P=1.500},{D3=8.376},{DA=10.500},{T1=16.000},{T2=25.000},{T3=1.500}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
D1
Nominal diameter
[mm]
L
Nominal length
[mm]
A2
Distance
[mm]
C1
Chamfer
[mm]
C2
Chamfer
[mm]
GEW
Thread
ⁿ/ₐ
D
Nominal thread diameter
[mm]
P
Pitch of bolt
[mm]
D3
Core thread diameter
[mm]
DA
Inner diameter
[mm]
T1
Thread lenght
[mm]
T2
Depth
[mm]
T3
Depth
[mm]
Cylindrical pin DIN 7979 ...
6
12
0.800
0.600
2.100
M4
4.000
0.700
3.242
4.300
6.000
10.000
1.000
Cylindrical pin DIN 7979 ...
6
16
0.800
0.600
2.100
M4
4.000
0.700
3.242
4.300
6.000
10.000
1.000
Cylindrical pin DIN 7979 ...
6
20
0.800
0.600
2.100
M4
4.000
0.700
3.242
4.300
6.000
10.000
1.000
Cylindrical pin DIN 7979 ...
6
24
0.800
0.600
2.100
M4
4.000
0.700
3.242
4.300
6.000
10.000
1.000
Cylindrical pin DIN 7979 ...
6
28
0.800
0.600
2.100
M4
4.000
0.700
3.242
4.300
6.000
10.000
1.000
Cylindrical pin DIN 7979 ...
6
32
0.800
0.600
2.100
M4
4.000
0.700
3.242
4.300
6.000
10.000
1.000
Cylindrical pin DIN 7979 ...
6
36
0.800
0.600
2.100
M4
4.000
0.700
3.242
4.300
6.000
10.000
1.000
Cylindrical pin DIN 7979 ...
6
40
0.800
0.600
2.100
M4
4.000
0.700
3.242
4.300
6.000
10.000
1.000
Cylindrical pin DIN 7979 ...
6
45
0.800
0.600
2.100
M4
4.000
0.700
3.242
4.300
6.000
10.000
1.000
Cylindrical pin DIN 7979 ...
6
50
0.800
0.600
2.100
M4
4.000
0.700
3.242
4.300
6.000
10.000
1.000
Cylindrical pin DIN 7979 ...
6
55
0.800
0.600
2.100
M4
4.000
0.700
3.242
4.300
6.000
10.000
1.000
Cylindrical pin DIN 7979 ...
6
60
0.800
0.600
2.100
M4
4.000
0.700
3.242
4.300
6.000
10.000
1.000
Cylindrical pin DIN 7979 ...
8
20
1.000
0.800
2.600
M5
5.000
0.800
4.134
5.300
8.000
12.000
1.200
Cylindrical pin DIN 7979 ...
8
24
1.000
0.800
2.600
M5
5.000
0.800
4.134
5.300
8.000
12.000
1.200
Cylindrical pin DIN 7979 ...
8
28
1.000
0.800
2.600
M5
5.000
0.800
4.134
5.300
8.000
12.000
1.200
Cylindrical pin DIN 7979 ...
8
32
1.000
0.800
2.600
M5
5.000
0.800
4.134
5.300
8.000
12.000
1.200
Cylindrical pin DIN 7979 ...
8
36
1.000
0.800
2.600
M5
5.000
0.800
4.134
5.300
8.000
12.000
1.200
Cylindrical pin DIN 7979 ...
8
40
1.000
0.800
2.600
M5
5.000
0.800
4.134
5.300
8.000
12.000
1.200
Cylindrical pin DIN 7979 ...
8
45
1.000
0.800
2.600
M5
5.000
0.800
4.134
5.300
8.000
12.000
1.200
Cylindrical pin DIN 7979 ...
8
50
1.000
0.800
2.600
M5
5.000
0.800
4.134
5.300
8.000
12.000
1.200
Cylindrical pin DIN 7979 ...
8
55
1.000
0.800
2.600
M5
5.000
0.800
4.134
5.300
8.000
12.000
1.200
Cylindrical pin DIN 7979 ...
8
60
1.000
0.800
2.600
M5
5.000
0.800
4.134
5.300
8.000
12.000
1.200
Cylindrical pin DIN 7979 ...
8
70
1.000
0.800
2.600
M5
5.000
0.800
4.134
5.300
8.000
12.000
1.200
Cylindrical pin DIN 7979 ...
8
80
1.000
0.800
2.600
M5
5.000
0.800
4.134
5.300
8.000
12.000
1.200
Cylindrical pin DIN 7979 ...
10
24
1.200
1.000
3.000
M6
6.000
1.000
4.917
6.400
10.000
16.000
1.200
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
MB 600 - Sealing Plug MB
Roehm
18.10.2023
MZE - Grunddorne
Roehm
18.10.2023
MZE - Cartridge Mandrel
Roehm
18.10.2023
MZB - Cartridge Mandrel
Roehm
18.10.2023
MZE - Clamping sleeve
Roehm
18.10.2023
DIN 7979 D - Parallel pins, with internal thread, hardened, form D
Fabory
13.02.2023
DIN 7979 D (ISO 2338) - FN 1930 - blank - Cylindrical pins, with internal t...
SFS Group Schweiz AG
24.05.2024
DIN 912 - Hexagon socket head cap screws
Fabory
13.02.2023
DHX - Extractable dowel pin - DIN 7979D - Hardened steel
HPC
03.08.2023
DIN 6912 - Steel 08.8
Böllhoff
26.10.2021
08910 - Drill bushes flanged DIN 172 Form A
norelem
30.05.2024
DIN 913 - Hexagon socket set screws with flat point
Fabory
21.04.2022
REF. 521 - Goupille cylindrique à trou taraudé
Berger Tools
20.02.2019
DIN 7984 - Hexagon socket head cap screws with low head
Fabory
21.04.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表