您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
CB - Guide pin
RCM
SPRINGS / GAS SPRINGS - ELASTOMER
ELASTOMER CLAMPS
Powered by
CAD模型選擇
{rcm/molle_elastomeri/accessori_per_elastomeri/b.prj},{NB=CB16X032},{CODE=CB16X032},{D1=16},{L1=32},{DM=12},{D2=M12},{L2=18},{S=8},{T=6}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
D1
Nenndurchmesser
[mm]
L1
Fuehrungslaenge
[mm]
DM
[mm]
D2
[mm]
L2
[mm]
S
[mm]
T
[mm]
Guide pin B06X020XM4
CB06X020
Guide pin B06X020XM4
6
20
4
M4
6
3
2
Guide pin B06X025XM4
CB06X025
Guide pin B06X025XM4
6
25
4
M4
6
3
2
Guide pin B06X032XM4
CB06X032
Guide pin B06X032XM4
6
32
4
M4
6
3
2
Guide pin B06X040XM4
CB06X040
Guide pin B06X040XM4
6
40
4
M4
6
3
2
Guide pin B08X020XM6
CB08X020
Guide pin B08X020XM6
8
20
6
M6
9
4
3
Guide pin B08X025XM6
CB08X025
Guide pin B08X025XM6
8
25
6
M6
9
4
3
Guide pin B08X032XM6
CB08X032
Guide pin B08X032XM6
8
32
6
M6
9
4
3
Guide pin B08X040XM6
CB08X040
Guide pin B08X040XM6
8
40
6
M6
9
4
3
Guide pin B08X050XM6
CB08X050
Guide pin B08X050XM6
8
50
6
M6
9
4
3
Guide pin B10X020XM8
CB10X020
Guide pin B10X020XM8
10
20
8
M8
15
5
4
Guide pin B10X025XM8
CB10X025
Guide pin B10X025XM8
10
25
8
M8
15
5
4
Guide pin B10X032XM8
CB10X032
Guide pin B10X032XM8
10
32
8
M8
15
5
4
Guide pin B10X040XM8
CB10X040
Guide pin B10X040XM8
10
40
8
M8
15
5
4
Guide pin B10X050XM8
CB10X050
Guide pin B10X050XM8
10
50
8
M8
15
5
4
Guide pin B10X063XM8
CB10X063
Guide pin B10X063XM8
10
63
8
M8
15
5
4
Guide pin B13X032XM10
CB13X032
Guide pin B13X032XM10
13
32
10
M10
15
6
5
Guide pin B13X040XM10
CB13X040
Guide pin B13X040XM10
13
40
10
M10
15
6
5
Guide pin B13X050XM10
CB13X050
Guide pin B13X050XM10
13
50
10
M10
15
6
5
Guide pin B13X063XM10
CB13X063
Guide pin B13X063XM10
13
63
10
M10
15
6
5
Guide pin B13X080XM10
CB13X080
Guide pin B13X080XM10
13
80
10
M10
15
6
5
Guide pin B13X095XM10
CB13X095
Guide pin B13X095XM10
13
95
10
M10
15
6
5
Guide pin B16X032XM12
CB16X032
Guide pin B16X032XM12
16
32
12
M12
18
8
6
Guide pin B16X040XM12
CB16X040
Guide pin B16X040XM12
16
40
12
M12
18
8
6
Guide pin B16X050XM12
CB16X050
Guide pin B16X050XM12
16
50
12
M12
18
8
6
Guide pin B16X063XM12
CB16X063
Guide pin B16X063XM12
16
63
12
M12
18
8
6
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BBF - Press-fitted bronze coated guide bush
RCM
27.11.2019
RSTB - Bordered retainers for elastomer spings
RCM
27.11.2019
OM - Elastomer-metal light duty machine support
RCM
27.11.2019
PAA 103 b - Steel sliding plate
RCM
27.11.2019
BBG 105 - Guide bush with collar Bronze with solid lubricant DIN 9834/ISO 9...
RCM
04.04.2022
B01.12 - Lifting bracket with rope safety stop
RCM
27.11.2019
CCO - Conical guide pillar
RCM
27.11.2019
CTI91822 F - Guide pillar with internal thread on both sides DIN 9825/ISO 9...
RCM
04.04.2022
BBI94484 T4 - Flanged bronze coated guide bush ISO 9448-4 T4
RCM
04.04.2022
PBG311 - Self-lubricating bronze sliding strips for movements lock
RCM
27.11.2019
BBG 107 - Guide bush with collar Bronze with solid lubricant DIN 9834/ISO 9...
RCM
04.04.2022
BBG 103 - Guide bush with collar Bronze with solid lubricant DIN 9834/ISO 9...
RCM
04.04.2022
BCI - Flanged steel guide bush
RCM
27.11.2019
BCOI91824 - Retaining bush for conical guide pillar DIN 9825/ISO 9182-4
RCM
04.04.2022
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表