您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: PlaSteel
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PlaSteel
CC - Cylindrical Slide
PlaSteel
Ranco
Engineered items for moulds
Items for undercut and ejection
Powered by
CAD模型選擇
{ranco/ranco/engineered_items/items_for_undercut_and_ejection/cc_asmtab.prj},{NB=CC101022},{IDNR=},{COD=CC101022},{A=10},{B=10},{C=6},{D=22},{E=7.5},{E1=11.5},{F=Ø4H7},{G=14},{H=35.5},{H1=10},{L=35.0},{L1=12.5},{L2=1.8},{L3=15},{M=M5},{M1=M6},{N=M3},{N1=M4},{STR=2.5},{PPATH=../cc/cc_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
COD
Code
ⁿ/ₐ
A
[mm]
B
[mm]
C
Ø
[mm]
D
Ø
[mm]
E
[mm]
E1
[mm]
F
Ø
[mm]
G
[mm]
H
[mm]
H1
[mm]
L
Length L
[mm]
L1
Length L1
[mm]
L2
Length L2
[mm]
L3
Length L3
[mm]
M
Thread
ⁿ/ₐ
M1
Thread
ⁿ/ₐ
N
Thread
ⁿ/ₐ
N1
Thread
ⁿ/ₐ
STR
[mm]
CC101022
CC101022
10
10
6
22
7.5
11.5
Ø4H7
14
35.5
10
35.0
12.5
1.8
15
M5
M6
M3
M4
2.5
CC151530
CC151530
15
15
8
30
10.5
15.5
Ø4H7
19
51.0
16
45.0
15.4
1.2
20
M6
M8
M4
M5
4.6
CC202035
CC202035
20
20
10
35
13.0
15.5
Ø4H7
24
63.0
23
55.5
17.9
2.6
25
M8
M10
M5
M6
7.1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Z4278 - Slanted slides with articulation
STRACK
04.01.2024
PI - Internal Slide
PlaSteel
17.06.2021
RE-06 - Ressort de compression, charges hyper-fortes
LYPSIS
24.11.2022
26001 - Compression springs ISO 10243, moderate load
norelem
30.05.2024
Mold and die springs Green mm - Extra heavy duty (color coded green)-Metric
D-M-E
24.05.2024
Mold and die springs Blue mm - Medium duty (color coded blue)-Metric
D-M-E
24.05.2024
26003 - Compression springs ISO 10243, very heavy load
norelem
30.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表