您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
1089927 - EV-T1HPCC-DC400A-5,0M50ECBK11R
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Electrical installation, device
Charging components E-Mobility
Charging cable E-Mobility
Powered by
CAD模型選擇
{phoenix_contact/27/14/47/05/1089927.prj},{NB=1089927},{MANUID=1089927},{AAC824=400},{AAF583=1000},{AAG538=5},{AAT130=2},{AAO663=4055626894492},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85444290},{AAO676=1089927},{DESCSHORT=DC charging cable},{DESCLONG=CHARX connect professional, HPC DC charging cable, with cooled vehicle charging connector and cooled cable, for charging electric vehicles (EV) with direct current (DC), with charging connector holder, with replaceable mating face frame, with right-hand angled panel feed-through, with digital temperature sensors, HPC CCS type 1, SAE J1772, IEC 62196-3-1, HPC-Line, PHOENIX CONTACT logo, cable: 5 m, black, straight}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
AAP798
Application standards
ⁿ/ₐ
AAC824
Nominal current
[A]
AAF583
nominal voltage
[V]
BAD006
Current type
ⁿ/ₐ
AAG538
length of the cable
[m]
AAT134
Charging mode
ⁿ/ₐ
AAT130
Number of communication conductors
ⁿ/ₐ
AAT135
With temperature sensor
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 1089927
1089927
DC charging cable
CHARX connect professiona...
EV-T1HPCC-DC400A-5,0M50EC...
4055626894492
Phoenix Contact GmbH & Co...
32
SAE J1772, IEC 62196-3-1
400
1000
DC
5
Mode 4
2
No
4055626894492
DC charging cable
CHARX connect professiona...
EV-T1HPCC-DC400A-5,0M50EC...
4063151
1
1
1
1
85444290
DE
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
1226939 - EV-T2M4CC-DC150A-10,0M35ESBK11
PHOENIX CONTACT
07.12.2023
1277169 - EV-T1G2C-1AC80A-25FT6ASBK11
PHOENIX CONTACT
07.12.2023
LV320/400 - Battery receptacle, plug shell; Vehicle plug, plug shell
Schaltbau
23.07.2020
1495930 - EV-T2M4CC-DC80A-8,0M16ESBK11
PHOENIX CONTACT
07.12.2023
1277166 - EV-T1G2C-1AC80A-25FT6ASBK11T
PHOENIX CONTACT
07.12.2023
1628421 - EV-T1G2C-1AC32A-4,0M10ASBK01
PHOENIX CONTACT
07.12.2023
1097295 - EV-T2G3C-3AC20A-4,0M2,5EHBK11
PHOENIX CONTACT
07.12.2023
1236797 - EV-T2G4CC-DC80A-4,0M16ESBK11
PHOENIX CONTACT
07.12.2023
1105881 - EV-T1G2CC-DC80A-5,0M6ASBK11
PHOENIX CONTACT
07.12.2023
Show more
下載CAD模型
沒有和該零件有關的生成操作
生成PDF資料表