您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
BR50-LED-CL HI - Signal Tower
Pfannenberg
Signaling Technology
Signal Towers
LED Lights
Powered by
CAD模型選擇
{pfannenberg/signaling_technology/signal_towers/led_lights/br_50_m_cl_asmtab.prj},{NB=28250376013},{MANUID=28250376013},{NETWEIGHT=0.0900},{CTN=85395200},{EF000015=54},{EF008208=24},{FCODE=1},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{PREVIEW=clear_br50_yellow.png},{MANUTYPEDESC=BR50-LED-CL HI CL 24AC/DC YE},{DESCSHORT=Clear BR50-module including yellow LED,continuous light, 24 AC/DC, 28cd}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
NETWEIGHT
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
EF000007
Colour
ⁿ/ₐ
EF000015
Outer diameter
[mm]
EF000030
Function
ⁿ/ₐ
EF000136
Colour housing
ⁿ/ₐ
EF000187
Voltage type
ⁿ/ₐ
EF005474
Degree of protection (IP)
ⁿ/ₐ
EF007662
Type of lamp
ⁿ/ₐ
EF008206
Operating voltage at AC 50 Hz
[V]
EF008207
Operating voltage at AC 60 Hz
[V]
EF008208
Operating voltage at DC
[V]
CERTREACH
Cert-REACH
ⁿ/ₐ
CERTCE
Cert-CE
ⁿ/ₐ
CERTEAC
Cert-EAC
ⁿ/ₐ
CERTUKCA
Cert-UKCA
ⁿ/ₐ
CERTUL
Cert-UL
ⁿ/ₐ
CERTVDS
Cert-VdS
ⁿ/ₐ
SIL
ⁿ/ₐ
EXPROOF
Ex-proof
ⁿ/ₐ
ARTNR
Article number
ⁿ/ₐ
28250376012
28250376012
BR50-LED-CL HI CL 24AC/DC...
Clear BR50-module includi...
"`BR 50 signal tower clea...
4061131247203
Pfannenberg GmbH
0.0900
85395200
CN
Clear
54
Continuous light
Other
AC/DC
IP54
LED
-, -
-, -
24
true
true
true
true
true
false
false
false
28250376012
28250376013
28250376013
BR50-LED-CL HI CL 24AC/DC...
Clear BR50-module includi...
"Clear BR50 continuous-li...
4061131247098
Pfannenberg GmbH
0.0900
85395200
CN
Yellow
54
Continuous light
Black
AC/DC
IP54
LED
-, -
-, -
24
true
true
true
true
true
false
false
false
28250376013
28250376015
28250376015
BR50-LED-CL HI CL 24AC/DC...
Clear BR50-module inclusi...
"Clear BR50 continuous-li...
4061131247111
Pfannenberg GmbH
0.0900
85395200
CN
Red
54
Continuous light
Black
AC/DC
IP54
LED
-, -
-, -
24
true
true
true
true
true
false
false
false
28250376015
28250376016
28250376016
BR50-LED-CL HI CL 24AC/DC...
Clear BR50-module inclusi...
"Clear BR50 continuous-li...
4061131247104
Pfannenberg GmbH
0.0900
85395200
CN
Green
54
Continuous light
Black
AC/DC
IP54
LED
-, -
-, -
24
true
true
true
true
true
false
false
false
28250376016
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
2881007 - DT-LAN-CAT.6+
PHOENIX CONTACT
07.12.2023
Signal Tower BR50-SM sounder - Signal Tower
Pfannenberg
15.09.2022
R50-LED-M Module - Signal Tower
Pfannenberg
15.09.2022
Signal Tower BR50 Base/End Module - Signal Tower
Pfannenberg
15.09.2022
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表