您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: Pedrotti
Created: 26.11.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pedrotti
E30
Pedrotti
Mould Bases
Serie E - EU standard
Powered by
CAD模型選擇
{pedrotti/portastampi/serie_e/e30.prj},{NB=E30 296x34636Steel 1.1730Yes},{IDNR=},{TYP=296x346},{TIP=13},{A=296},{L=346},{S=36},{ICA=244},{ICL=294},{DC1=30H7},{IVA=244},{IVL=224},{DV1=14},{SM=2,3x45°},{MAT=1},{SX=36,46,56,76 },{DC1X=30},{AX=296},{AXX=296},{LX=346},{SM1=2.3},{SMUSSI=Yes}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TYP
Type
ⁿ/ₐ
A
Plate width
[mm]
L
Plate length
[mm]
ICA
Column 1 center distance on A
[mm]
ICL
Center distance column1 on L
[mm]
DC1
Hole diameter column1
ⁿ/ₐ
IVA
Screw 1 center distance on A
[mm]
IVL
Screw 1 center distance on L
[mm]
DV1
Bolt hole diameter 1 (M1)
[mm]
SM
[°]
E30 156x15622Steel 1.1730
156x156
156
156
122
122
20H7
122
72
11
2,3x45°
E30 156x19627Steel 1.1730
156x196
156
196
120
156
20H7
126
114
11
2,3x45°
E30 156x24627Steel 1.1730
156x246
156
246
122
212
20H7
122
162
11
2,3x45°
E30 190x24627Steel 1.1730
190x246
190
246
148
202
26H7
148
150
11
2,3x45°
E30 196x19627Steel 1.1730
196x196
196
196
154
152
26H7
154
100
11
2,3x45°
E30 196x29627Steel 1.1730
196x296
196
296
150
244
30H7
150
186
14
2,3x45°
E30 196x34636Steel 1.1730
196x346
196
346
150
294
30H7
150
236
14
2,3x45°
E30 246x24627Steel 1.1730
246x246
246
246
200
200
30H7
200
130
14
2,3x45°
E30 246x29636Steel 1.1730
246x296
246
296
200
244
30H7
200
186
14
2,3x45°
E30 246x34636Steel 1.1730
246x346
246
346
194
294
30H7
194
224
14
2,3x45°
E30 246x39636Steel 1.1730
246x396
246
396
198
340
30H7
198
284
14
2,3x45°
E30 296x29636Steel 1.1730
296x296
296
296
250
244
30H7
250
186
14
2,3x45°
E30 296x34636Steel 1.1730
296x346
296
346
244
294
30H7
244
224
14
2,3x45°
E30 296x39636Steel 1.1730
296x396
296
396
248
340
30H7
248
284
14
2,3x45°
E30 296x44636Steel 1.1730
296x446
296
446
244
394
30H7
244
324
14
2,3x45°
E30 346x34636Steel 1.1730
346x346
346
346
294
294
30H7
294
224
14
2,8x45°
E30 346x39636Steel 1.1730
346x396
346
396
274
316
42H7
274
230
18
2,8x45°
E30 346x44636Steel 1.1730
346x446
346
446
274
374
42H7
274
280
18
2,8x45°
E30 346x49636Steel 1.1730
346x496
346
496
274
416
42H7
274
330
18
2,8x45°
E30 396x39636Steel 1.1730
396x396
396
396
324
324
42H7
324
230
18
2,8x45°
E30 396x44636Steel 1.1730
396x446
396
446
324
374
42H7
324
280
18
2,8x45°
E30 396x49636Steel 1.1730
396x496
396
496
324
424
42H7
324
330
18
2,8x45°
E30 396x54646Steel 1.1730
396x546
396
546
324
466
42H7
324
380
18
2,8x45°
E30 446x44636Steel 1.1730
446x446
446
446
374
374
42H7
374
280
18
2,8x45°
E30 446x49636Steel 1.1730
446x496
446
496
374
424
42H7
374
330
18
2,8x45°
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
E60
Pedrotti
29.09.2021
Series E - Series E
Pedrotti
29.09.2021
PI - Plates for inserts
Pedrotti
29.09.2021
PS - Bracket plates
Pedrotti
29.09.2021
PF - Bracket plates
Pedrotti
29.09.2021
PSXE - Plates for inserts
Pedrotti
29.09.2021
D8, Lead 2
Kuroda Precision Industries, Ltd.
08.02.2024
D10, Lead 4
Kuroda Precision Industries, Ltd.
08.02.2024
D12, Lead 4
Kuroda Precision Industries, Ltd.
08.02.2024
BUM-10 (left)
Kuroda Precision Industries, Ltd.
08.02.2024
BUM-10S
Kuroda Precision Industries, Ltd.
08.02.2024
1.1.3 ASME BPE - STERI-Tube© / HQ-Tube© DIN 11866
KST
05.12.2023
BUKE-6F
Kuroda Precision Industries, Ltd.
08.02.2024
SG33
Kuroda Precision Industries, Ltd.
17.05.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表