您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
CPML - F37 inner plate | SAE 1000/ISO 6162-1 footprint
Parker
Parflange® F37
1000 PSI
Components
Powered by
CAD模型選擇
{parker/parflange_f37/1000psi/components/cpml_f37_innenplatte_1000psi.prj},{NB=CPML - F37 Innenplatte 48CPMLCFX},{ERMETO=48CPMLCFX},{INFO=PDF Link},{WERKSTOFF=Stahl},{BAU=3},{ZOOM=0.600},{ZFACTOR=0.800},{L=3.5},{D=77.8},{D1=66.000},{D2=14.000},{D3=8.500},{B=61.900},{B1=61.900},{L1=107.060},{L2=106.400},{WEIGHT=0.29200},{H=-1.000},{ERMETO2=48CPMLCFX}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
BAU
Size
[Inch]
L
Width
[mm]
D
Diameter
[mm]
WEIGHT
Weight
[kg]
CPML - F37 inner plate 24...
24CPMLCFX
Steel
1 1/2
3.5
39.8
0.14440
CPML - F37 inner plate 32...
32CPMLCFX
Steel
2
3.5
50.0
0.17860
CPML - F37 inner plate 40...
40CPMLCFX
Steel
2 1/2
3.5
62.0
0.21600
CPML - F37 inner plate 48...
48CPMLCFX
Steel
3
3.5
77.8
0.29200
CPML - F37 inner plate 24...
24CPMLSSX
Stainless Steel
1 1/2
3.5
39.8
0.16000
CPML - F37 inner plate 32...
32CPMLSSX
Stainless Steel
2
3.5
50.0
0.18000
CPML - F37 inner plate 40...
40CPMLSSX
Stainless Steel
2 1/2
3.5
62.0
0.29542
CPML - F37 inner plate 48...
48CPMLSSX
Stainless Steel
3
3.5
77.8
0.29542
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
R - Haltering | SAE 1000/SAE 1000/ISO 6162-1 footprint
Parker
19.04.2024
R - Retaining ring flange | SAE 1000/ISO 6162-1 footprint
Parker
19.04.2024
TF F37 1000psi - Tube to port connection, !at face
Parker
31.05.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表