您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
TH-M-KDS EO - High pressure banjo tee
Parker
ERMETO DIN-fittings
Banjo Fittings
Powered by
CAD模型選擇
{parker/i_eo_din/07i_schwenkverschrbg/th_m_kds.prj},{NB=EO Hochdruck-T-Schwenkverschraubung TH42LMKDSOMDCF},{IDNR=},{ZFACTOR=3.700},{ZOOM=2.700},{ERMETO=TH42LMKDSOMDCF},{HID=0},{INFO=PDF Link},{EO2STAHL=},{EOSTAHL=},{EOSTAHLXOMD=X},{XOMD=0.000},{FORM=1.000},{BAUREIHE=L},{D1=42.000},{T=M48X2},{NDM=48.000},{P=2.0},{D3=36.000},{D4=34.000},{D5KDS=55.900},{D6KD=64.000},{L1=51.500},{L2=40.500},{L3=40.500},{L4=22.000},{L5=87.000},{L6=63.000},{L7=3.500},{S1=70.000},{S2=60.000},{S3=60.000},{T1=52.000},{P1=2.0},{T1KG=49.500},{D4K=45.000},{BG=71.000},{HG=69.000},{D3KDS=60.000},{D1KDS=48.400},{L2KDS=2.600},{L4M=24.000},{PT=0.300},{WEIGHT=2.60070},{ERMETO2=TH42LMKDSOMDCF}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ERMETO
Order code
ⁿ/ₐ
EO2STAHL
EO-2 Steel
ⁿ/ₐ
EOSTAHL
EO Steel
ⁿ/ₐ
EOSTAHLXOMD
EO Steel X/OMD
ⁿ/ₐ
BAUREIHE
Series
ⁿ/ₐ
D1
Tube O.D.
[mm]
T
Male stud end
ⁿ/ₐ
D3
Bore in tube end
[mm]
D4
Bore in stud end
[mm]
D5KDS
KDS sealing ring diameter
[mm]
D6KD
KD sealing ring diameter
[mm]
L1
Stud length w/o nut
[mm]
L2
Distance tube seat/center
[mm]
L3
Distance tube seat center/basis
[mm]
L4
Male stud end length
[mm]
L5
Height
[mm]
L6
Stud length with nut
[mm]
L7
Height sealing ring
[mm]
S1
HEX Body
[mm]
S2
HEX Screw
[mm]
S3
HEX Nut
[mm]
WEIGHT
Weight
[kg]
EO High pressure banjo te...
TH06ZLMKDSCF
X
L
6.000
M10 x 1
4.000
4.500
14.900
17.000
19.000
12.000
10.500
8.000
24.000
27.000
2.500
17.000
17.000
14.000
0.08440
EO High pressure banjo te...
TH06LMKDSCF
X
L
6.000
M10 x 1
4.000
4.500
14.900
17.000
19.000
12.000
10.500
8.000
24.000
27.000
2.500
17.000
17.000
14.000
0.08149
EO High pressure banjo te...
TH06LMKDSOMDCF
X
L
6.000
M10 x 1
4.000
4.500
14.900
17.000
19.000
12.000
10.500
8.000
24.000
27.000
2.500
17.000
17.000
14.000
0.05869
EO High pressure banjo te...
TH08ZLMKDSCF
X
L
8.000
M12X1,5
6.000
6.000
17.000
22.000
21.500
14.500
14.000
12.000
30.000
29.000
3.000
22.000
19.000
17.000
0.14220
EO High pressure banjo te...
TH08LMKDSCF
X
L
8.000
M12X1,5
6.000
6.000
17.000
22.000
21.500
14.500
14.000
12.000
30.000
29.000
3.000
22.000
19.000
17.000
0.14170
EO High pressure banjo te...
TH08LMKDSOMDCF
X
L
8.000
M12X1,5
6.000
6.000
17.000
22.000
21.500
14.500
14.000
12.000
30.000
29.000
3.000
22.000
19.000
17.000
0.10800
EO High pressure banjo te...
TH10ZLMKDSCF
X
L
10.000
M14X1,5
8.000
6.000
18.900
22.500
22.500
15.500
14.000
12.000
30.000
30.000
3.000
22.000
19.000
19.000
0.15572
EO High pressure banjo te...
TH10LMKDSCF
X
L
10.000
M14X1,5
8.000
6.000
18.900
22.500
22.500
15.500
14.000
12.000
30.000
30.000
3.000
22.000
19.000
19.000
0.15430
EO High pressure banjo te...
TH10LMKDSOMDCF
X
L
10.000
M14X1,5
8.000
6.000
18.900
22.500
22.500
15.500
14.000
12.000
30.000
30.000
3.000
22.000
19.000
19.000
0.11210
EO High pressure banjo te...
TH12ZLMKDSCF
X
L
12.000
M16X1,5
10.000
7.500
21.900
27.000
25.000
18.000
16.500
12.000
36.000
33.000
3.000
27.000
24.000
22.000
0.24896
EO High pressure banjo te...
TH12LMKDSCF
X
L
12.000
M16X1,5
10.000
7.500
21.900
27.000
25.000
18.000
16.500
12.000
36.000
33.000
3.000
27.000
24.000
22.000
0.24896
EO High pressure banjo te...
TH12LMKDSOMDCF
X
L
12.000
M16X1,5
10.000
7.500
21.900
27.000
25.000
18.000
16.500
12.000
36.000
33.000
3.000
27.000
24.000
22.000
0.19300
EO High pressure banjo te...
TH15ZLMKDSCF
X
L
15.000
M18X1,5
11.000
9.000
23.900
29.000
27.500
21.500
18.500
12.000
39.500
37.000
3.000
30.000
30.000
27.000
0.35034
EO High pressure banjo te...
TH15LMKDSCF
X
L
15.000
M18X1,5
11.000
9.000
23.900
29.000
27.500
21.500
18.500
12.000
39.500
37.000
3.000
30.000
30.000
27.000
0.35034
EO High pressure banjo te...
TH15LMKDSOMDCF
X
L
15.000
M18X1,5
11.000
9.000
23.900
29.000
27.500
21.500
18.500
12.000
39.500
37.000
3.000
30.000
30.000
27.000
0.25814
EO High pressure banjo te...
TH18ZLMKDSCF
X
L
18.000
M22X1,5
15.000
12.000
26.900
32.000
28.500
21.000
21.500
14.000
45.000
37.000
4.500
32.000
30.000
32.000
0.47753
EO High pressure banjo te...
TH18LMKDSCF
X
L
18.000
M22X1,5
15.000
12.000
26.900
32.000
28.500
21.000
21.500
14.000
45.000
37.000
4.500
32.000
30.000
32.000
0.47321
EO High pressure banjo te...
TH18LMKDSOMDCF
X
L
18.000
M22X1,5
15.000
12.000
26.900
32.000
28.500
21.000
21.500
14.000
45.000
37.000
4.500
32.000
30.000
32.000
0.34160
EO High pressure banjo te...
TH22ZLMKDSCF
X
L
22.000
M26X1,5
19.000
17.000
31.900
41.000
35.000
27.500
24.000
16.000
53.000
44.000
3.500
41.000
36.000
36.000
0.78740
EO High pressure banjo te...
TH22LMKDSCF
X
L
22.000
M26X1,5
19.000
17.000
31.900
41.000
35.000
27.500
24.000
16.000
53.000
44.000
3.500
41.000
36.000
36.000
0.79380
EO High pressure banjo te...
TH22LMKDSOMDCF
X
L
22.000
M26X1,5
19.000
17.000
31.900
41.000
35.000
27.500
24.000
16.000
53.000
44.000
3.500
41.000
36.000
36.000
0.58892
EO High pressure banjo te...
TH28ZLMKDSCF
X
L
28.000
M33X2
24.000
21.000
39.900
46.000
39.500
32.000
30.500
18.000
66.000
49.000
3.500
50.000
46.000
41.000
1.28590
EO High pressure banjo te...
TH28LMKDSCF
X
L
28.000
M33X2
24.000
21.000
39.900
46.000
39.500
32.000
30.500
18.000
66.000
49.000
3.500
50.000
46.000
41.000
9999.99999
EO High pressure banjo te...
TH28LMKDSOMDCF
X
L
28.000
M33X2
24.000
21.000
39.900
46.000
39.500
32.000
30.500
18.000
66.000
49.000
3.500
50.000
46.000
41.000
1.08200
EO High pressure banjo te...
TH35ZLMKDSCF
X
L
35.000
M42X2
30.000
27.000
49.900
57.000
46.500
36.000
35.500
20.000
76.000
58.000
3.500
60.000
55.000
50.000
2.10290
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
TH-R EO - High pressure banjo tee
Parker
31.05.2022
TH-M EO - High pressure banjo tee
Parker
31.05.2022
SWVE-M EO - Banjo elbow
Parker
31.05.2022
WH-M-KDS EO - High pressure banjo elbow
Parker
05.09.2022
TS...A/B - Components, DIN 3015, Part 1 + Part 3, mounting rail
Parker
05.05.2022
TH-R-KDS EO - High pressure banjo tee
Parker
31.05.2022
WH-R EO - High pressure banjo elbow
Parker
05.09.2022
WH-M EO - High pressure banjo elbow
Parker
05.09.2022
RI EO - Thread reducer/expander
Parker
31.05.2022
BUZ EO - Blanking plug for cones
Parker
31.05.2022
GE-M-ED EO - Male Stud connector
Parker
31.05.2022
GAI-M EO - Swivel connector
Parker
31.05.2022
VKA EO - Blanking plug for cones
Parker
31.05.2022
GE-R EO - Male Stud connector
Parker
31.05.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表