Induction Motor
ORIENTALMOTOR Co.,Ltd.
Make a Selection from the Product Tree.
Standard AC Motors
Constant Speed Motors
V series
Powered by
CAD모델 선택
{oriental/selction_from_product_tree/standard_ac_motors/constant_speed_motors/v_series/v_induction_asmtab.prj},{NB=VHI540C2-5E-GVH5G50},{W=40},{V=Single-Phase 220/230V},{SHAFT=Combination type},{SERIES=V series},{TYPE=Lead Wire type},{MOTOR=40VN},{MOTOR1=540C2},{END=E},{R=5},{R1='5','6','7.5','9','12.5','15','18','25','30','36','50','60','75','90','100','120','150','180','250','300'},{ANGLE=0},{ANGLE1='0','90','180','270'},{TERMINAL=Cable},{VERS=2.000},{PPATH=v_induction_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
Product Name
ⁿ/ₐ
W
Output Power
[W]
V
Voltage
ⁿ/ₐ
SHAFT
Shaft
ⁿ/ₐ
SERIES
Series
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
VHI425UT-5
VHI425UT-5
25
Three-Phase 380/400V
Combination type
V series
Terminal Box
VHI206A2-5J
VHI206A2-5J
6
Single-Phase 100V
Combination type
V series
Lead Wire type
VHI206A2-5U
VHI206A2-5U
6
Single-Phase 110/115V
Combination type
V series
Lead Wire type
VHI206C2-5J
VHI206C2-5J
6
Single-Phase 200V
Combination type
V series
Lead Wire type
VHI206C2-5E
VHI206C2-5E
6
Single-Phase 220/230V
Combination type
V series
Lead Wire type
VHI315A2-5J
VHI315A2-5J
15
Single-Phase 100V
Combination type
V series
Lead Wire type
VHI315A2-5U
VHI315A2-5U
15
Single-Phase 110/115V
Combination type
V series
Lead Wire type
VHI315C2-5J
VHI315C2-5J
15
Single-Phase 200V
Combination type
V series
Lead Wire type
VHI315C2-5E
VHI315C2-5E
15
Single-Phase 220/230V
Combination type
V series
Lead Wire type
VHI425A2-5J
VHI425A2-5J
25
Single-Phase 100V
Combination type
V series
Lead Wire type
VHI425A2-5U
VHI425A2-5U
25
Single-Phase 110/115V
Combination type
V series
Lead Wire type
VHI425C2-5J
VHI425C2-5J
25
Single-Phase 200V
Combination type
V series
Lead Wire type
VHI425C2-5E
VHI425C2-5E
25
Single-Phase 220/230V
Combination type
V series
Lead Wire type
VHI425S2-5
VHI425S2-5
25
Three-Phase 200/220/230V
Combination type
V series
Lead Wire type
VHI425A2T-5J
VHI425A2T-5J
25
Single-Phase 100V
Combination type
V series
Terminal Box
VHI425A2T-5U
VHI425A2T-5U
25
Single-Phase 110/115V
Combination type
V series
Terminal Box
VHI425C2T-5J
VHI425C2T-5J
25
Single-Phase 200V
Combination type
V series
Terminal Box
VHI425C2T-5E
VHI425C2T-5E
25
Single-Phase 220/230V
Combination type
V series
Terminal Box
VHI425S2T-5
VHI425S2T-5
25
Three-Phase 200/220/230V
Combination type
V series
Terminal Box
VHI540UT-5
VHI540UT-5
40
Three-Phase 380/400V
Combination type
V series
Terminal Box
VHI560UT-5
VHI560UT-5
60
Three-Phase 380/400V
Combination type
V series
Terminal Box
VHI540A2-5J
VHI540A2-5J
40
Single-Phase 100V
Combination type
V series
Lead Wire type
VHI540A2-5U
VHI540A2-5U
40
Single-Phase 110/115V
Combination type
V series
Lead Wire type
VHI540C2-5J
VHI540C2-5J
40
Single-Phase 200V
Combination type
V series
Lead Wire type
VHI540C2-5E
VHI540C2-5E
40
Single-Phase 220/230V
Combination type
V series
Lead Wire type
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성